Search Results for aj0h-12-8p
RTS712ND8S03 Receptacle, Jam Nut, PC Tail, 8 Position, Fema - Amphenol Sine
RTS712ND8S03 Receptacle, Jam Nut, PC Tail, 8 Position, Female, Shell Size 12, with Silicone Seal. Comparable to PN# UTS712D8S-Receptacle, Jam Nut, PC Call Us 1-800-394-7732
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Title: untitled Created Date: 6/25/2018 10:12:50 AM
RJE081880110 | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack Connector, part number RJE081880110.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Amphenol Network Solutions > Product
22425 East Appleway Ave #11 Liberty Lake, WA 99019 Phone: 509.926.6000 Email: getinfo@amphenol-ns.com
2HB12-50JPLR Survivability, Maintains In-Building Communications During ...
Title: 2HB12-50JPLR - DragonSkin 1/2" Fire-Resistant UL 2196 Certified Standalone Coaxial Cable, Meets NFPA 72 & NFPA 1221 Survivability, Maintains In-Building Communications During Fires, Made in the USA
SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.445 ...
SMA PCB Through Hole Straight Plug 50 Ohm 132134-12. SMA Panel Mount Jack 2-Hole Flange Solder RG-402 .0141-inch Conformable Times Tflex 402 50 Ohm 132324. Related Antenna Products. External Antenna 2400-2500MHz 5150-5850MHz 5850-7125MHz ST1228-30-501-A. External Antenna 868-876 902-928 MHz ST0628-40-501-B.
RT07123PNHK Jam Nut Receptacle, Male, IP67 Sealed Metal Bayonet ...
RT07123PNH-K Jam Nut Receptacle Kit, Male, IP67. Including Receptacle & Contacts, 3 Contacts, Size 16, 18-16AWG, 13A/500V, Shell Size 12
Item # AJ-107DR, Jack - Amphenol NEXUS Technologies
Browse Item # AJ-107DR, Jack in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Overall Diameter,Overall Length,Contact Types,Rear Accessory,Shell Material,Plating Material,Insert Material,Contact
1.0 Objective 3.0 Ratings - Amphenol CS
Per Low Power Contacts 3.5N [12.5 ounce] Maximum 1.1N [4 ounce] Minimum Per Signal Contacts 1N [3.6 ounce] Maximum 0.2N [0.7 ounce] Minimum The following details shall apply: a. Cross Head Speed – 12.7mm [0.5 in.] per minute. b. Utilize free floating fixtures. c. Reference – EIA 364-13. PDS: Rev :B STATUS:Released Printed: Apr 14, 2017
A1 - FIRST RELEASE Jan.12,2018WhiteTommy P type, Normal Key - Amphenol Sine
white jan.12.2018 tod jan.12.2018 tommy jan.12.2018 none c-jan.12,2018whitetommy notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton housing body: zinc die cast, nickel plated contact: copper alloy, gold plated 2. specifications: 2.1 current rating: 10 amps 2.2 voltage rating: 160 v ac/dc
FOHHB23P00003 | 48Gb, MSHD ACTIVE OPTICAL CABLE | Amphenol
Amphenol is one of the leading manufacturers of MSHD ACTIVE OPTICAL CABLE.Contact us today for more details of MSHD ACTIVE OPTICAL CABLE, part number FOHHB23P00003
Features - amphenol-antennas.com
2C6U4VD120X06F wxys4 (2x) 698-960 | (6x) 1695-2700 | (4x) 3300-4200 MHz 24-Port Canister Antenna HEART-SHAPE 23.9 IN FIXED TILT REV101624NA www.amphenol-antennas.com 1 of 16 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
75 Ohm connectors and adapters optimized for 12G SDI Ordering Information
DC - 12 GHz ≥ 20 dB @ DC - 6 GHz ≥ 15 dB @ 6 - 12 GHz 1500 VRMS 5000 MΩ ≤ 1.5 mΩ ≤ 0.2 mΩ HD-BNC DC - 18 GHz ≥ 20 dB @ DC - 6 GHz ≥ 15 dB @ 6 - 12 GHz 1000 VRMS 10000 MΩ ≤ 5 mΩ ≤ 2.5 mΩ 75Ω 2-Stud Bayonet Coupling 500 Cycles Min. Mechanical Coupling Style Mating Cycles Materials Body and Outer Contacts Male Contact Female ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Model JY | PCB Piezotronics
12 in: 30.5 cm * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Manual Build Out Your Measurement Chain. Other; Model: EB. 10-32 coaxial plug, strain relief boot. $29.00 USD (Pricing valid only in the U.S.) ...
Compact, Low PIM Interface Ordering Information
Overview Features and Benefits • Excellent low PIM performance • Lightweight, compact design • Optimized for 1/4, 3/8 and 1/2 inch corrugated cables • Ideal for outdoor applications Applications 2.2-5 Product Series Compact, Low PIM Interface Amphenol RF
Type YP Series - amphenol-sensors.com
30Vdc 120 YQS8123 YPAL4.60N 4.6 250 500 1.0 90 6.5 3.5 12.0 0.6 25 30Vdc 120 YQS8103 YPAL0013N 13 120 240 0.7 50 4.5 3.5 10.0 0.5 25 80Vdc 120 YPBL0055 55 50 100 0.7 24 4 3.5 7.5 0.5 35 265Vrms 80 YQS8119 YPCJ0150N 150 15 45 0.2 6.0 4.5 5.0 9.0 0.5 25 265Vrms 110 YQS8121 YPCL0120N 120 35 80 0.4 10 6.5 5.0 12.0 0.6 25
AFM8 Universal Hand Crimp Tool, 1.0mm Wire Range 20-32AWG - Amphenol Sine
Wire range 12-26AWG. REQUEST A QUOTE. SC000385 1.0mm Power Socket Contact, 28-24AWG, gold plated. REQUEST A QUOTE. SC000386 1.0mm Power Pin Contact, 28-24AWG, gold plated. REQUEST A QUOTE. MotionGrade™ Din Style M23 and M40 Catalog. REQUEST A QUOTE. 50-54931-1 Extraction Tool - Remove 1.0mm Contact from Inserts .