Search Results for al03006-17.53k-98-g1 amphenol data and temperature chart pdf
PowerLink HV USA Unshielded power cables are available from our
Amphenol Times Fiber Communications -Chatham, VA USA PowerLink HV USA Unshielded 100224 Rev 03, Page 1 HV Unshielded Cable Construction: • Stranded Bare Copper Conductor • Cross-Linked Polyolefin Orange Insulation, 150C (Black & Red options) PowerLink HV USA Unshielded power cables are available from our partner:
VITA High Speed Connectors - Amphenol Aerospace | Products
Amphenol VPX Solutions . Amphenol VITA connectors are essential for applications that involve significant data transfers in harsh environments. We’ve innovated the VPX and OpenVPX standard by designing connectors that are ruggedized while also offering industry-leading speeds. Amphenol’s VITA line of products is suited for a variety of applications, including:
D38999 Series III Bulkhead Feedthrough Connectors - Amphenol Aerospace
Amphenol Aerospace's Bulkhead Feedthrough connectors are double-ended receptacles with feedthrough contacts that mate to standard Mil-Spec D38999 plugs. Available in multiple shell and contact styles, they are designed to meet applicable requirements for 38999 Series III and allow for long-term ease of assembly and serviceability as well as ...
QWLD Connectors | Products | Amphenol Aerospace
High-Speed Digital Data Cables ... Features proven RADSOK® technology along with the high current, high temperature Temper-Grip to provide a solution for any operating temperature. View Product High Power 38999 ... Amphenol Class L 22992 high-power, heavy duty electrical connectors are designed for high-current electrical loads and are the ...
PowerLok G1 Archives - Amphenol TPI (ATPI)
PowerLok G1 is a low cost, compact, metal-shell interconnect solution utilizing RADSOK contact technology for EV and Hybrid transportation applications. Up to 1000V ranging from 5A-500A (Continuous @ 80°C) with HVIL, 360° shielding, environmental sealing, keying, straight and right-angle configurations, and up to 4 power circuits.
Millipacs® Backplane | Hard Metric Connectors - Amphenol CS
FCI Basics Millipacs ® is a 2.00 mm grid Interconnection system in hard metric configuration designed in accordance to IEC 917, IEC 61076-4-101, Telcordia GR-1217-CORE standards and fulfills Compact PCI bus architecture. As one of the most popular Backplane connector series, Millipacs ® is feature-packed for rugged environments. Features like two-beam twisted tulip contact, header pin length ...
Filter Connectors - Amphenol Canada
Filter Connector Technical Data Amphenol Canada . Telephone: (416) 291-4401 Fax: (416) 292-0647 www.amphenolcanada.com. ... Operating Temperature Range Capacitance and insertion loss performance . are shown at 25˚C. Depending on the type of ceramic material being used, capacitance
TWIN458CU000x - Amphenol Antenna Solutions
Quad Band, 8-Port, Panel, XPOL, 45°, (2x) 696-960 | (2x) 1695-2400 MHz, 17.8|17.8|18.3|18.3 dBi, 0-10°|0-10°|0-10°|0-10°, 2334 mm (91.9 in)
SHORT-FORM PRODUCT CATALOG - Wilcoxon Sensing Technologies
Seismic 17 Dual vibration + temperature output 18 ... Sensor selection chart 56 Service & support 58 Resources 59 An Amphenol Company ... dynamic data and explosion-proof sensors for 24/7 trend data to fulfill the complex requirements of refineries. Class I, Div 1 (Zone 0/1) Explosion-proof Class I, Div 2 (Zone 2) ...
amphe-obts-circular-connector-data-sheet-amphenol-industrial
Amphenol Industrial Operations 180 N. Freeport Drive, Plant 4 Nogales, AZ 85621 Tel: (888) 364-9011 Fax: (520) 285-5134 Email: tech@amphenol-aio.com Europe: Amphenol Industrial Operations Europe Via Barbaiana 5 1-20020 Lainate (MI) Italy Tel: +39 02 93254.204 Fax: +39 02 93254.444 Email: info@amphenol-aio.com Middle East: Amphenol Middle East ...
PowerLok G1 - Amphenol TPI (ATPI) - Amphenol Technical Products ...
PowerLok G1 is a low cost, compact, metal-shell interconnect solution utilizing RADSOK contact technology for EV and Hybrid transportation applications. Up to Call Us: 1 (800) 667 2677
M39012/26-0503 TNC Straight Crimp Plug RG-58 RG-142 RG ... - Amphenol RF
Frequency Range Chart; VSWR/RL Conversions; QuickBuild RF; Glossary of Terms; Support. Back; Contact Us; Local Representatives; ... 031-4452 PDF Customer Drawing (Size: 862 kb) 031-4452 IGS 3D Model (Size: 1078 kb ) Product Life Cycle. ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to ...
Series III - TV - Amphenol Ltd
Amphenol Tri-Start MIL-DTL-38999 Series III Connectors offers high performance capabilities for both general duty and severe environment applications. Meeting or exceeding MIL-DTL-38999 Series III requirements, Amphenol’s Tri-Start connector is available in aluminium, stainless steel, aluminium alloy or composite with several finish options.
gt-quadrax-series-connector-data-sheet-amphenol-industrial
Email: jhussain@amphenol-industrial.com Asia: Amphenol Technology (Zhuhai) Co., Ltd. No. 63 Xing Han Road, San Zao Town Jin Wan District, Zhuhai City, China 519040 Tel: +86 756-3989760 Fax: +86 756-3989768 Email: enquiry@amphenol-aio.com Technical Data Operating Temperature Range-55°C to +125°C Durability (Mating Cycle) 2000
Thermometrics Battery Temperature Sensing - Amphenol
Amphenol Advanced Sensors Battery Temperature Sensing Overview Amphenol Advanced Sensors provides an array of sensing products for automotive EV/HEV battery temperature sensing (BTS) and industrial portable power applications. Reliable and accurate temperature sensing measurement is critical to long-term battery performance. Amphenol produces
D38999 Series III Hermetic Connectors - Amphenol Aerospace
Amphenol Tri-Start MIL-DTL-38999 Series III Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications and meet or exceed MIL-DTL-38999 Series III requirements. ... Operates under severe high-temperature vibration, through 200°C; Lockwiring Eliminated: Unique, self-locking, quick ...
Amphenol
T echnical Data 1.Operating Voltage :Service rating I II Voltage 600V RMS 1000V RMS 2.Operating Current :Contact Size 20 16 Current in AMPH 7.5 13.0 3.Operating Temperature -55 to + 2000 C a)Shell
Temper-Grip | Products | Amphenol Aerospace
Amphenol Aerospace’s Temper-Grip socket contact series is a high-current technology designed for use in high-temperature applications and is available with most Amphenol connectors. Temper-Grip contacts can increase ampacity by up to 40 percent, allowing you to increase the value of your system or potentially downsize your cable size and the ...
2M Hermetic Micro-Miniature Connectors - Amphenol Aerospace
Amphenol 2M Hermetic micro-miniature connectors offer a superior hermetic seal while offering the same durability of MIL-DTL-38999 connectors but with less than half the size and weight. The small and lightweight 2M Hermetic connector provides an exceptional airtight seal without sacrificing ruggedness and meets or exceeds most MIL-DTL-38999 ...
Amphenol
Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN ...