Search Results for al03006-17.53k-98-g1 amphenol data and temperature chart pdf
Amphenol Aerospace
Insert Arrangement 9-5 17-22 19-31 21-75 Number of Contacts 1 2 2 2 1 12 4 Contact Size 8 12 8 8 12 22D 8 Grounded Grounded Quadrax & Differential Twinax Contact insert arrangements for MIL-DTL-38999 front face of pin inserts illustrated Insert Arrangement 23-6 25-7 25-8 25-17 Number of Contacts 6 97 2 8 36 6 Contact Size 8 22D 8 8 22D 8
AT Series™ - Amphenol Australia
Data; Defence & Aerospace; Fibre Optics; Industrial; Marine; Mining; Renewable Energy; RF Coax; Wire & Cable; ... Amphenol Sine Systems’ AT Series™ connectors are a high-performance, IP68/69K rated (mated), thermoplastic, cost-effective solution with superior environmental seals and seal retention capabilities. ... PDF Downloads. Flyer ...
Amphenol LTW
1-5 Amphenol LTW Technology Co., Ltd. ... Current Rating / Data 2A, 5A, 10A, 20A, 5A+2A, 10A+2A, 10A+5A, 20A+2A, 20A+5A Material Contacts: Copper Alloy, Gold Plated Connector Body (Housing) : Nylon+GF, UL Recognized Waterproof Rating IP66~68 Temperature Range Receptacle: -40°C~105°C Receptacle with cable: -20°C~80°C
W360-17-x Catalog - Amphenol Antenna Solutions
W360-17-x Electrical Characteristics Frequency bands 1710-2170 MHz Polarisation Vertical Horizontal beamwidth (-3 dB) Omnidirectional (±3 dB typically) Vertical beamwidth (-3 dB) 5° typically Gain 9.7 dBd / 11.8 dBi Electrical downtilt (x) 0°, 2°, 5°, 6° Input impedance 50Ω VSWR <1.5:1 IM3 (2x20W carrier) <-153 dBc Input power at 40° C ...
ASSEMBLY TORQUE VALUE - アンフェノールジャパン株式会社
Amphenol Backshells 13 Amphenol recommends the following assembly torque values for its adaptors while assembling to the connectors. These values are based on the coupling thread strength specified in SAE-AS85049 standard GUIDING SPECIFICATION As per SAE, AS85049 standard (Old standard is MIL-C-85049). Connector shell Size Torque (Inch-Pounds ...
Universal Contact - Amphenol CS
Amphenol s Basics universal contact is a single-piece SMT contact that provides an electrical connection between a device and a PCB with no higher than 2A current rating. The universal contact is stamped and formed terminal, incorporating pre-load and a nti-lift features available in free height ranging from 1.2mm to 4.1mm, and the deflection ...
Amphenol
NOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other than those to whom they are given by Amphenol Corp. the furnishing of these drawings, specifications, or
NovaSensor NPC-410 Series Medium Pressure Sensors
Amphenol Advanced Sensors Description The NPC-410 Series of solid state pressure sensors are designed to provide a cost effective solution for ... Temperature range 32°F to 140°F (0°C to 60°C), reference to 77°F (25°C). 5. 3X or 200 psi (13.78 bar) maximum, whichever is less. 6. Exposed materials are pyrex, ceramic, silicon, epoxy, RTV ...
16-Port Antenna - amphenol-antennas.com
%PDF-1.4 %âãÏÓ 3625 0 obj > endobj xref 3625 89 0000000016 00000 n 0000003156 00000 n 0000003319 00000 n 0000006619 00000 n 0000007320 00000 n 0000007759 00000 n 0000008359 00000 n 0000008409 00000 n 0000008459 00000 n 0000008574 00000 n 0000008687 00000 n 0000008803 00000 n 0000009310 00000 n 0000009891 00000 n 0000010530 00000 n 0000011015 00000 n 0000011417 00000 n 0000011502 00000 n ...
Duflex Flex Connectors | FCI Basics - Amphenol CS
FCI Basics Duflex™ connectors represent a low cost and reliable solution for terminating FPC/FFC and touch membrane switches. These are designed for 2.54mm grids.
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series III PCB Connectors offer PC Tail contacts and multiple standard PCB sickout options to streamline cable-to-board wiring ... How to Order Guide Dimensions PCB Hermetics Order Guide and Dimensions Insert Chart Insert Arrangements PCB Layouts Universal Header Assembly Order Guide and ... 38999 with PCB Tails Data Sheet
Battery Connectors | Products - Amphenol
Amphenol’s comprehensive offering of battery connectors for mobile phones comes in single and multi-contact versions with straight and right-angle mountings. They feature stamp and form contacts with additional solder tags for high reliability and conductivity. Amphenol offers right angle and direct compression type, Wire to Board, board to ...
MicroSpace 1.27mm/1.50mm/1.80mm| Crimp-to-Wire - Amphenol CS
MicroSpace™ Crimp-to-Wire connector platform unique design enables LV214 Severity-2 and performs at 1.27mm, 1.50mm and 1.80mm pitch. MicroSpace™ will be available in single and double row versions, with top and side latch configuration.
MIL-PRF-12883/41 Relay Sockets Extended Height RSL 2 Pole/10 Amp
Amphenol Pcd www.amphenolpcd.com Milaero@amphenolpcd.com 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 MIL-PRF-12883/41 Extended Height RSL 2 Pole/10 Amp Recommended Mounting Panel Cutout Socket Configurations *Mating End / Wire Barrel Extended Height Relay Sockets MIL P/N M12883 APCD P/N QTY Size* Config. Mating Relay P/N Contact
M81714/4, /9 Series I Size 12 Class D Terminal Junction Modules
Temperature:-65ºC to 200ºC Insulation Resistance: 5000 Megaohms @ 25ºC Dielectric Withstanding Voltage: 1500 VRMS at Sea Level 200 VRMS at 100,000 ft. Current Rating 23 Amps Vibration & Shock: MIL-T-81714 Paragraph 3.5.5 and 3.5.8 Terminal Junction Modules Feedback Dimensions Feedthru Dimensions.850 1.032 MAX 1.170 .850 1.862 MAX 1.170 ...
Keeping Connections Simple - Amphenol CS
Communications and Data Industrial Automotive Amphenol COMMUNICATION SOLUTIONS. FCI Basics, the Amphenol PCB interconnect specialist ... Temperature-40°C to +105°C -65°C to +125°C -65°C to +125°C -40°C to +125°C -65°C to +105°C -65°C to +105°C Wire Gauge (AWG) 20 ~ 18 Power / 30 ~ 24 Signal
Data Center Solutions | Amphenol TPC
In the data center industry, the ongoing and reliable operation of servers and networking equipment, HVAC and cooling systems, backup and redundant power supply, and networking and security systems is crucial. At Amphenol TPC Wire and Cable, we understand the critical and time-sensitive nature of data center operations.
TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm | 122408 - Amphenol RF
Frequency Range Chart; VSWR/RL Conversions; QuickBuild RF; Glossary of Terms; Support. Back; Contact Us; Local Representatives; ... 122408 PDF Customer Drawing (Size: 93 kb) 122408 STP 3D Model (Size: 592 kb ) Product Life Cycle. ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive ...
Amphenol Corporation - Amphenol Corporation to Acquire Mobile Networks ...
WALLINGFORD, Conn.--(BUSINESS WIRE)-- Amphenol Corporation (NYSE: APH) today announced a definitive agreement to acquire CommScope’s (NASDAQ: COMM) mobile networks businesses for $2.1 billion in cash, subject to customary post-closing adjustments. The deal includes the purchase of CommScope’s Outdoor Wireless Networks (OWN) segment as well as the Distributed Antenna Systems (DAS) business ...
Amphenol’s 2M Micro38999 Connector Series… 2M805 The New Aerospace Stan
Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com 81 2M Hermetic General Information 2M Amphenol’s 2M Micro38999 Connector Series… The New Aerospace Standard Averaging less than half the size and weight of their 38999 ancestors, Amphenol’s 2M Micro38999