Search Results for al03006-17.53k-98-g1 amphenol data and temperature chart pdf
Connector Solutions M23 Standard Series - Amphenol Sine
MB3TNN0600-S3 Receptacle, bulkhead, threaded, 14.5-17.0mm cord grip Pin 15 MB1JJN0600 Receptacle extension, threaded coupling Pin 16 Contacts supplied separately see Chart 1 page 220 MB7RJN0601* Receptacle, 90° rotatable, threaded Standard Flange (25.7x25.7) Pin 17 MB7RJN0602* Receptacle, 90° rotatable, threaded Large Flange (28.0x28.0) Pin 18
ARINC 801 Fiber Optic Series - Amphenol Fiber Systems International (AFSI)
%PDF-1.6 %âãÏÓ 1217 0 obj >stream hÞdÍA ‚@ ࿲7ÝCî¬f¬!B( Ww ‰œ˜4ðß·‚TÔa.ó ß“ò XšŠ ow=.> 9Y=Yã Ç ¤’ ªí7àX¸ä $ Dñ b ÀÛZHþ ...
FAKRA Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency FAKRA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of FAKRA Connectors at Amphenol RF online. ... Temperature Range: −40°C to +105°C: Thermal Shock: USCAR-2, para 5.6.1 ...
Assembly Instructions-C26 Amphenol BNC
Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com 3-PIECE CRIMP PLUGS Amphenol Connector Cable Hex Crimp Data Stripping Dimensions, inches (mm) Number Type RG-/U Cavity for Cavity for Die Set for CTL Series Contact Outer Ferrule Tool 227-944* Tool Number ab c 36650-1003 BNC Plug Belden 82907, 88240
Thermometrics NTC Types Pre/K Resistance Elements
Amphenol Advanced Sensors. Types PRE/K Specifications Description ... (temperature range -94°F to ... Data Nominal Resistance Value 100 W, 500 W, 1000 W at 32°F (0°C) Tolerance Grade A and B according to IEC 751 and narrower tolerances in restricted temperature ranges. (-40°F to 302°F (-40°C to 150°C))
About - Amphenol TPI (ATPI) - Amphenol Technical Products International
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
NovaSensor | Pressure Sensors and Pressure Sensor Die
With NovaSensor’s SenStable® process, PT899 die features excellent long-term stability and repeatability (< 0.1% / year typ.). The on-chip temperature sensor powered by constant current allows for high accuracy measurement of temperature and for improvement of pressure measurement accuracy.
Open Compute Project | Data center solutions - Amphenol CS
Amphenol introduces the next-generation product - Multi-Trak™. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 56G PAM4 PCIe® Gen 5 and target to meet 64G PAM4 PCIe® Gen 6 and allowing much greater signal path lengths while maintaining SI performance when compared to conventional PCB routing methods.
Product Data Sheet - アンフェノールジャパン株式会社
Product Data Sheet Amphenol ... Insert Arrangement 17-25 18-11 19-11 18-28 19-28 18-30 19-30 19-31 Available in Connector Series LJT JT, SJT LJT, TV JT LJT JT LJT TV Service Rating M II I I M Number of Contacts 22 2 11 26 2 29 1 2 1 12 Contact Size 22D 8 16 20 16 20 16 8 12 22D
IP67 TNCConnector Series - Amphenol RF
Description. 095-850-220-XXX: TNC Straight Plug to TNC Straight Plug, LMR-200. 095-850-221-XXX: TNC StraightBulkhead Jack to Plug, LMR-200. 095-850-222-XXX
Amphenol Fiber Optic Connector Space ST Fiber Systems
Space ST Fiber Optic Connector Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International Specification Measurement/Detail Insertion Loss < 0.75 dB (MIL-C-83522 allows for <1.0 dB) Return Loss > 30 dB (multimode) Tensile Loading > 230 N Mating Durability > 500 cycles Impact 8 times, 1.5 meters Dust MIL-STD-202, Method 110 Thermal Shock MIL-STD-1678, Method 4020
Amphenol Sensor Brochures
Amphenol Sensors is a leading innovator in sensor technologies and measurement solutions. Offering the most diverse sensor portfolio of standard and customized products for the world’s most demanding regulatory and industry-driven applications, Amphenol Sensors creates value by providing critical information for real-time decisions.
OCS - Oval Contact System Connectors | Products | Amphenol Aerospace
Operating temperature –65C to 175C; Contact materials and platings consistent w/AS39029 IR 500 VDC; DWV 500 VAC rms Max Current Rating: - 1.5 amps inner contacts - 3.0 amps outer contacts; Signal Integrity Performance: Data rate: 10Gbps per pair; Insertion loss: <0.3 dB up to 5 GHz; Return loss: >20 dB up to 5 GHz; NEXT and FEXT: >40 dB up to ...
M39012/01-0005 N-Type Straight Clamp Plug RG-8 RG-213 RG ... - Amphenol RF
Frequency Range Chart; VSWR/RL Conversions; QuickBuild RF; Glossary of Terms; Support. Back; Contact Us; Local Representatives; ... 082-4352 PDF Customer Drawing (Size: 942 kb) 82-4352 STP 3D Model (Size: 440 kb ) Product Life Cycle. ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive ...
6874398NG - amphenol-antennas.com
REV071520JJ www.amphenol-antennas.com 1 of 4 ELECTRICAL CHARACTERISTICS R1 ... Main Direction (0°) > 17 dB > 17 dB > 17 dB Sector Edges (±60°) > 8 dB > 8 dB > 8 dB ... (Per Port) 250 W (at 50° C ambient temperature) Intermodulation 3rd (2x43 dBm Carrier) < -150 dBc 6-Port Antenna 698-960 | 1710-2690 | 1710-2690 MHz 6874398NG 65° 997 mm 3 ...
Backshells, Strain Reliefs, Caps, Dummy Receptacles - Amphenol ...
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information.
OCTOMAX 1G26 Contacts - Amphenol Socapex
Amphenol Socapex, promenade de lArve P2 311 Thye Cedex France Phone: 33 0 50 2 00 contactamphenolsocapex.fr We reserve the right to modify our products in any way we deem necessary. Any duplication is prohibited, unless approved in writing. www.amphenolsocapex.com Follow Amphenol Socapex on social media : Designed by Amphenol Socapex
Amphenol Corporation - Stock Information
Stock Chart. Investment Calculator. Chart the performance of an investment in APH relative to market indices or to another stock over time. Investment Amount ($) Start Date. End Date. Investment. Compare to: S&P 500. Nasdaq 100. Dow 30. Reinvest Dividends. Other. About Amphenol. Our Company; Product News; Investor Relations; Environmental ...
REVISIONS - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass’y: 3) note reference =x contact, pin, stamped, size 20, 16-22 awg, a series b at60-20-01xx b2 1 1 sullen.zhang 14/sep/20 orion ...
Privacy Policy - Amphenol Australia
3. Sharing your Personal Data. Amphenol may share your information with: Amphenol affiliated companies; a prospective seller or buyer in the event of a sale or purchase of any Amphenol business or asset so that the buyer can continue to provide you with information and services; data processors that we engage to provide services for us.