Search Results for aldphi pv66 connectors
Thermometrics Inline Flow-Through Coolant Temperature Sensor
Thermometrics Inline Flow-Through Coolant Temperature Sensor
DAS Passives from Amphenol Antennas
Small Cell (DAS) Passives including couplers, splitters, tappers, attenuators, DC stops dummy loads, terminators and more.
About the FKIT-004 - Amphenol FKIT-004
connector, have demonstrated AFSI's ability to bring the right solution to the Warfighter. The FKIT-004 is designed specifically to support the field repair of the TFOCA connector. AFSI also provides a five-day course of instruction on the use of this tool kit as well as diagnostic test equipment to ensure the Warfighter can
www.amphenol-cs.com
We would like to show you a description here but the site won’t allow us.
Integra - Amphenol Antenna Solutions
Network evolution creates waste The evolution of mobile networks drives constant upgrades to base station antennas. Meaning a huge amount of equipment gets scrapped while fully functional. Waste contributes to climate change In the place of scrapped antennas,
CPS2-160 - AMPHENOL PROCOM
CPS2-160 - AMPHENOL PROCOM
Commercial Aerospace | Markets | Amphenol
The Scorpion modular connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations. Perfect to achieve that ideal blend of size, weight, and power (SWaP). Add options for blind mating, float mount, panel mount, and cable connector options, as well as integral locking systems.
Certificate of Approval - Amphenol PCD
DESIGN, MANUFACTURE AND SALES OF ELECTRONIC/ELECTRICAL CONNECTORS AND INTERCONNECT SYSTEMS FOR AEROSPACE INDUSTRY. Certification Structure: Single Site This certificate forms part of the approval identified by certificate number: CN048277 Original ASCS Approval: 21-05-2012 Certificate Issue Date: 19-05-2024 Certificate Expiry Date: 18-05-2027
VITA 46 • VITA 66.1 • VITA 66.4 VITA 66.5 • VITA 67
Cat Brandas Office: +1 (607) 563-5129 amphenol-aerospace.com Mobile: 1 (607) 643-5071 amphenolmao.com• Email: cbrandas@amphenol-aao.com amphenol-aerospace.com amphenolmao.com 3 amphenol-aerospace.com amphenolmao.com R-VPX Ruggedized VITA 46 Amphenol’s R-VPX is a ruggedized, high-speed, board-to-board interconnect system capable of data rates in excess of 10 Gbps,
Amphenol Divisions | Aerospace, Connex, Canada, Backplane
Amphenol Corporation is one of the largest manufacturers of interconnect products in the world. View all our divisions.
2C4U3MD120X06Fwxys4 - Amphenol Antenna Solutions
Canister, 2FT, 18-Port, Heart-Shape Pattern, XPOL, (2x) 696-960 | (4x) 1695-2700 | (2x) 3300-4200 | (1x) 5150-5925 MHz, Fixed Tilt
Cable Assemblies - Amphenol Canada
Cable Assemblies. Amphenol Canada offers a full range of pre-assembled, fixed length, standard cable assemblies for any standard contact product.
IT Datacom | Markets - Amphenol
The ExaMAX® high-speed orthogonal connector system is designed to enable superior 25Gb/s electrical performance and provide a path to 56Gb/s in anticipation of further increases in bandwidth requirements. The 6-Pair orthogonal right-angle header connector solution further expands the range of applications supported by the ExaMAX® connector ...
50G SFP56 LR Transceivers | Optical Transceivers | Amphenol
The module is compliant with IEEE 802.3 cd, SFF-8472 Rev 12.4, and compatible with SFF-8432 and applicable portions of SFF-8431 Rev. 4.1.
MINITEK 2.0MM SMT HORIZONTAL HEADERS - Amphenol CS
range, FCI’s 2mm modular connector system which includes a wide variety of header, receptacles, cables connectors and wire connectors. The components in the Minitek ® system including the SMT horizontal headers are fully intermateable. FEATURES & BENEFITS • Available up to 25 pins per row • Single and double row • Tin and selective gold
2.1 Design and Drawing(2.1 ͼֽ - Amphenol Sine
Title (Y:\ ̲ \Connector team\M23-M40-RT\2_RT\191.RT#16 ĸ 3 ۽ṹ -Scott-2018-1-18\2.1 Design and Drawing(2.1 ͼֽ
Kaye ValProbe RT 5-Channel Datalogger with Bendable Sensors
Kaye ValProbe RT 5-Channel Datalogger with Bendable Sensors
Motor, VFD, Servo and Feedback Cables - Lutze Inc.
For any standard motor supply application where shielding is not required, we recommend the use of LUTZE SILFLEX ® Tray-ER TPE, unshielded cables with PVC/Nylon insulation. These cables are available in sizes up to 4/0 and offer superior flexibility paired with ruggedness due to the premium TPE jacket.
CHARGE OUTPUT ACCELEROMETER Revision: A - PCB
Electrical Connector 7/16-27 2-Pin 7/16-27 2-Pin Electrical Connection Position Side Side Mounting Through Holes (3) Through Holes (3) [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
4U4VTSP1X12Fxys5 - Amphenol Antenna Solutions
Small cell, Canister Antenna, 4FT, 32-Port, Omni & Sector Combination, XPOL, (8x) 1695-2700 | (8x) 3300-4200 MHz, Fixed Tilt