Search Results for aldphi pv66 connectors
Ice Point Reference - KAYE
Ice Point Reference - KAYE
radsok-powerblok-wtb-amphenol-industrial
terminated connector components that meet power needs and routing feasibility in the often compact spacing of the housing. SOLUTION The Amphenol Industrial Products Group offers a line of WTB power connectors using our patented RADSOK® contact technology to meet the increasing power requirements on the board in a smaller board footprint.
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics GmbH & Co. KG Announces a Safety Rated Flexible Position Sensor for Easy In-Field Serviceability. We are proud to launch the MH-Series FLEX Safety, a field serviceable and safety rated sensor capable of measuring linear position up to 10.5m.
Kaye LTR-90 Insert for 25 Sensors and 1 IRTD
Kaye LTR-90 Insert for 25 Sensors and 1 IRTD
Fiber Optic Solutions for Medical Industry - Amphenol Fiber Systems ...
AFSI is the leading provider of fiber optic systems in the medical industry that meet demanding criteria for connectivity and reliability.
Intrinsically safe certified accelerometer 786A-IS
W S Technologies rore rie Freeric USA n mpeno ompn Note: Due to continuous process improvement, specifications are subject to change without notice. This document is cleared for public release.
STEREO PAIR PHANTOM POWER MICROPHONE SYSTEMS - PCB
Electrical Connector 3-Pin XLR 3-Pin XLR Mounting Thread(Grid) 0.5 - 60 UNS 0.5 - 60 UNS Size (Diameter x Height)(with grid) 0.79 in x 6.85 in 20.1 mm x 174.0 mm Weight 6.45 oz 183.0 gm [2] All specifications are at room temperature unless otherwise specified.
4-20 mA LPSTM series transducer selection guide
8435 Progress Drive Frederick, MD 21701 Tel: +1 (301) 330 8811 info@wilcoxon.com wilcoxon.com buy.wilcoxon.com Wilcoxon Sensing Technologies 4-20 mA LPSTM series transducer selection guide
696-960 MHz - Amphenol Antenna Solutions
Total Number of Connectors Antenna has 2 connectors located at the bottom Connectors Type 7/16-DIN Female Diplexed No Lightning Protection Direct Ground Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Dimensions (Length x Width x Depth) 1189 x 397 x 187 mm 46.8 x 15.6 x 7.4 in Weight Antenna Only 14.5 kg 32 ...
P39 Smart™ TRIDUCER® Multisensor/CW Transom Mount - Airmar
60/100 W* The P39 is our mid-size, transom-mount, TRIDUCER ® Multisensor, combining depth, speed, and temperature functions in a single housing. Its hydrodynamic shape features a rounded nose which reduces the turbulence under the transducer’s acoustic face for accurate high-speed depth readings.
DC RESPONSE ACCELEROMETER - PCB
Electrical Connector 4-Pin 4-Pin Electrical Connection Position Side Side Mounting Through Hole Through Hole [8] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
SV Microwave, Inc.
support connector body and press cap in place to complete. outer conductor inner conductor.050 scale: 10:1 date approved revision history rev description n/a per bom per bom third angle projection size dwg. no. b material: finish: per asme y14.5m - 1994 6) remove all burrs unless otherwise specified
RTS1BS14N2P03 Receptacle, Inline, 4 (2+2) positions, size 1 - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RTS1BS14N2P03 Receptacle, Inline, 4 (2+2) positions, size 14, pin contact, silicone rubber seal-Receptacle, Inline, 4 (2+2) Position, Male, Shell Size
HTXCW331821x000_Spec Sheet
Connector(s) 4 Ports / 7-16 DIN / Female /Bottom Mechanical Characteristics Dimensions (Length x Width x Depth) 2107 x 520 x 177 mm 83.0 x 20.5 x 7.0 in Weight without mounting brackets: MET 30.5 kg 67 lbs Weight without mounting brackets: RET 30.8 kg 67.7 lbs ...
B DECIM ALS - XMA Corp
connectors stainless steel iaw a582, type 303, passivated per qq-p-35 housing high temperature plastic contact bery copper alloy c17200 or c17300 iaw astm b196/b197 gold plated per mil-prf-39012 (astm-b488) marking part looks like product image above. part marking orientation and format as shown. marking to be as large as possible, clear, and ...
DC RESPONSE ACCELEROMETER - PCB
Electrical Connector 4-Pin 4-Pin Electrical Connection Position Side Side Mounting Through Hole Through Hole [7] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Transmission Line Product from Amphenol Antennas
Transmission Line Product from Amphenol Antennas
ICP® PRESSURE SENSOR - pcb.com
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 0.4 oz 11 gm [5] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
Telaire T19501 Humidity & Temperature Sensor - amphenol-sensors.com
Telaire T19501 Humidity & Temperature Sensor - amphenol-sensors.com