Search Results for all led apa001
5086100A - Amphenol Antenna Solutions
1-Port, Ceiling Mount Omni, HPOL, 380-2700 MHz, 2.0-4.5 dBi, SISO, Public Safety
Amphenol All Sensors Products | All Sensors
Pressure Max: 4 Units: IN H2O Operating Temperature:-25 to 85 C Supply Voltage: 12 VS Honeywell PN: Supply Voltage: 12 VS
Amphenol Assembletech
All of above mentioned products can comply with ROHS2.0, HF, UL certified and flammability rating. 1. Pitch 0.6mm connector design 2. 1.57mm PCB card thickness compatible with PCIe riser card 3. Straight, right angle, side exit and customization cable plug are optional
APXVLL19P_43-C-A20 - Amphenol Antenna Solutions
Dual Slant Polarized Dual Band (4 Port) Antenna, x2 1695-2690MHz, 65deg, 1.9m (6.5ft), RET, 0-12°
Modular Jack - RJHSE Series - Amphenol CS
§ LED Forward DC Current: 20mA typical § LED Forward Voltage: 1.9 Volts max. @ 2 mA (for single colors), 2.6 Volts max. @ 20 mA (for bicolors) § LED Reverse Voltage: 5 Volts min. § LED Light Intensity: 0.4 to 1.5 mcd @ 2 mA (for single colors), 0.5 mcd min. @ 2 mA (for bicolors) § LED Wave Length: Yellow - 587 +/- 7 nm
Quick-Connex® 16 AWG Mini Receptacles (2-6 Pole) - TPC Wire
Quick-Connex ® 16 AWG Mini Receptacles A size 2-6 Pole are available in female and male straight and 90° back mounted styles. Female receptacles have 4-foot pigtails and male receptacles have 1-foot pigtails. O-Ring and locknut included.
RJE58-188-5411 | Amphenol Global Search | Amphenol
, right angle, single port connector with available led - amphenol cs The RJE58 single port series of Modular Jacks meet CAT5e performance per EIA-568-C.2 standards. It supports 1G and 2.5G Ethernet data rates and transmissions frequencies up to 100MHz.
C:Userssullen.zhangDesktopLED CUSTOMER DRAWINGSC-AT06-2S-LED24XX-A2
at series, 2-way, plug, led, 24v, clear end cap, black body b at06-2s-led24xx a2 1 1 orion.li 01may15 none requires black contact retention wedge: aw2s-led ( sold separately ) 7 17.6 strain relief end cap - clear 43 connector body - black connector, led, 12 vdc, less contact wedge laser engrave polarity, contact number, voltage, seal type, and led
Amphenol All Sensors Products | All Sensors
Pressure Max: 20 Units: IN H2O Operating Temperature:-25 to 85 C Supply Voltage: 3.3 VS Honeywell PN: Supply Voltage: 3.3 VS
LED Inquiry Form - EBY Electro
See our LED Connector Overview Connectors for LED Lighting. EB3400 — Lowest profile in the industry! EB3400 Blanks; EB5400 — Takes up to 14AWG; EB3100 — Low profile connectors; EB430 3.5mm centerline block; EB401 5.0mm centerline block; Board-to-Board Jumpers. LED Connection Jumpers — for EB3400; Connector Tools. See our LED-SMD ...
20" Spot White Housing RDS-Series Pro - Gemeco
RIGID revolutionized the lighting industry with the introduction of the RDS-Series, and recent advancements in LED technology have made them more powerful than ever before with the RDS-Series PRO, Professional Race Output. With an improved output of up to 70% more raw lumens, the RDS-Series PRO projects more usable light exactly where it’s ...
M3593 Series - amphenol-aerospace.com
No damage and no Output interrupt for all conditions of MIL-STD-1399 (300B) OUTPUT Voltage Single-phase, 115 ±3VAC, Grounded Neutral (Note 1). ... “Low Batt” warning LED. “Overload Shutdown” status LED. “Overtemp warning” and “Overtemp Shutdown” LEDs Test Mode When Battery-operation Test is invoked, the UPS performs a UPS and ...
Product Data Sheet - Temposonics
All specifications are subject to change. Contact Temposonics for ... Aluminum housing with diagnostic LED : display (LEDs located beside connector/ cable exit) Sealing: IP 67 or IP 68 for integral cable models ** Sensor rod: 304L stainless steel: Operating : pressure: 350 bar static, 690 bar peak
Amphenol Network Solutions > nrgSMART 600A MINI BDFB- 10/10 CIRCUIT BREAKER
The nrg600BTxx panels provide total front access to circuit breaker and LED status. All terminals for inputs, outputs, ground, and alarms on are on the rear of the panel. The open frame design allows easy access while the clear cover provides added protection after installation is complete. PRIMARY BENEFITS •Individual circuit level monitoring
News - All Sensors
Amphenol All Sensors Corporation Proudly Announces the Release of its Latest Product Line, the AABP Series. Read More. New: AUAV Evaluation Kit. Sep 25, 2024 8:00:00 AM Amphenol All Sensors Releases Evaluation Kit for the Revolutionary Dual Airspeed and Altitude AUAV Pressure Sensor. Read More ...
Engineering Assets - All Sensors
CoBeam2 Die Technology. Die Sensing Technology. The All Sensors’ pressure sensor dies uses a proprietary Collinear Beam 2 Technology registered as COBEAM² ™. This technology breakthrough advances the state of the art for piezoresistive pressure sensors beyond what has been achieved for low pressure sensing using silicon based strain technology.
Automotive | Markets - Amphenol
Charge inlets and assemblies for eMobility applications. There is a wide portfolio of Charge Ports available supporting all major interfaces like GB/T, IEC Type 1 & Type 2, DC Combo, or DC Fast Charging. Special features including locking actuator or LED Charge indicator lights are available as well as related charge plugs and cable assemblies.
Amphenol All Sensors Products | All Sensors
Pressure Max: 1 Units: IN H2O Operating Temperature:-25 to 85 C Supply Voltage: 5 VS Honeywell PN: Supply Voltage: 5 VS
, RIGHT ANGLE, SINGLE PORT CONNECTOR WITH AVAILABLE LED - Amphenol CS
§ LED Forward DC Current: 20mA typical § LED Forward Voltage: 1.9 Volts max. @ 2 mA (for single colors), 2.6 Volts max. @ 20 mA (for bicolors) § LED Reverse Voltage: 5 Volts min. § LED Light Intensity: 0.4 to 1.5 mcd @ 2 mA (for single colors), 0.5 mcd min. @ 2 mA (for bicolors) § LED Wave Length: Yellow - 587 +/- 7 nm
CZone COI Digital Switch Breakout 6WAY - Gemeco
The COI Digital Switch Breakout (DSB) is the interface between the COI and up to 6 CZone digital switches (push button or rocker). The digital switches include dimmable LED backlighting, systems on, fault codes and a plug and play harness simplifying installation.