Search Results for all sensors
All Products - Amphenol
Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems.
Pool & Spa Sensing Solutions - amphenol-sensors.com
All of which include our world-renowned NTC Thermistors, providing high accuracy and stability, setting the performance standard in the industry. Amphenol Advanced Sensors also offers a large portfolio of custom technology capabilities to fit your specific requirements.
Battery Temperature Sensing – Product Spotlight - Amphenol Sensors
At Amphenol Sensors, we make Quality, Safety and Environmental Protection a top priority. We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to ...
Automotive Sensors | HVAC
Thermometrics ZTP-315 Infrared (IR) Sensors consist of thermo-elements, flat infrared filter and a thermistor for temperature compensation, all in a hermetically-sealed TO-46 (18) package. Thermopile IR Sensors are used for non-contact, or infrared, surface temperature measuring.
All Products - Amphenol
Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems.
All Products - Amphenol
Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems.
Product Data Sheet - Temposonics
Temposonics R-Series models RP and RH linear-position sensors, as slave devices, fulfill all requirements of the CANbus (ISO 11898) protocol. The sensor’s electronics convert the position measure-ments into bus oriented outputs and transfer this data directly to the controller.
Datasheet - SGX Sensortech
degreasing agents should be used prior to the sensor being fi ed. SGX Europe Sp. z o.o. makes every effort to ensure the reliability of its products. Where life safety is a performance requirement of the product, we recommend that all sensors and instruments using these sensors are checked for response to gas before use.
Sensor solutions for industrial cooling tower and process cooler fans
Wilcoxon’s piezoceramic sensors provide the high sensitivity and low noise electronics required for measuring slow speed machinery. All VibraLINK® sensors are hermetically sealed and housed in chlorine resistant 316L stainless steel. The Wilcoxon splash-proof connector ensures total sealing in all environmental conditions.
Data Sheet HE-Series Analog
Sensor housing: IP67 EN60529 Shock test 50 g / 10 ms up to 500 mm sensor length (single shock) / IEC 60068-2-27 100 g / 6 ms up to 180 mm sensor length (single shock) / IEC 60068-2-27 Vibration test Random Noise Peak Acceleration 15 g rms based on DIN EN 60068-2-64 15 g / 20…2000 Hz Sinusodial, IEC standard 60068-2-6 (resonance frequencies ...
Cellular Edge Sensor | Industrial IoT Devices - PCTEL
The Cellular Edge Sensor is a highly customized solution that combines two of PCTEL’s top platforms in a single rugged housing. Customers can select on-board and external sensors which have the ability to transport the data to the business viewing application of t heir choice. Using PCTEL’s core antenna platform within the Edge Sensor allows customers to reliably reduce the number of units ...
Businesses - Amphenol
Amphenol Sensors Worldwide Search our businesses. X Amphenol Active Optics Products Berlin, Germany Amphenol Adronics Michigan, U.S. Amphenol Aerospace Operations New York, U.S. Amphenol Air LB France Carignan, France ...
Find Your Product - Temposonics
MH-Series EMBEDDED (MH) Position Sensors; MH-Series EMBEDDED (MH200) Position Sensors; MH-Series RAIL (MHRM) Position Sensors; MH-Series THREADED (MH) Position Sensors; MH-Series FLEX Safety Position Sensors; MH-Series FLEX Position Sensors; MH-Series COMPACT (MS) Position Sensors; MH-Series SAFETY Position Sensors; MH-Series REDUNDANT (MT ...
Speed Sensors User Guide - marport.com
Marport’s speed sensor family includes two categories of sensors: • The Flow sensors, that include the Trawl Speed sensor, Grid sensor and Symmetry sensor. • The Speed Explorer They all track pitch and roll data. Each of them has different functions and purposes. The Grid sensor is placed on the grid of a trawl.
SGX - SGX Sensortech Sensor
Learn More about sensor. Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70
Position sensors for mobile applications - Temposonics
Taking all these into consideration, enables users to choose the right position sensors for the corresponding applications. How do mobile hydraulics position sensors work? Magnetostrictive position sensors deliver the most exact position and velocity measurement. If you look at example of the excavator, the sensors are applied in the hydraulic ...
LEADER IN LNG TEMPERATURE SENSORS - CMR Group
For instance, sensors can be fully integrated with durable and highly resistant mineral insulation cable (MIC) for applications in immersed locations. Sensors featuring a measurement probe and cable rated from -200°C to +150°C for accuracy compliance with Class 2 IEC 60751 standard can also be produced for LNG powered trucks, railway ...
CRYOGENIC ACCELEROMETERS & PRESSURE SENSORS - PCB
voltage mode sensors. The use of specialized, built-in, cryogenic ICP® circuitry and quartz shear sensing technology provides survivability in demanding environments such as liquid nitrogen. Each sensor is hermetically sealed and individually tested to determine the thermal
SGX-4CL2 Datasheet - SGX Sensortech
Sensor OUTLINE All dimensions are in mm All tolerances are ±0.15mm PERFORMANCE OPERATING CONDITIONS Temperature Range -20°C to +50°C Pressure Range 800 to 1200 mbar Operating Humidity Range 15% to 90% RH LIFETIME INTRINSIC SAFETY DATA Long Term Output Drift < 20% per annum Max at 150ppm 0.3 mA Recommended Storage Temp