Search Results for alliance ip connector
N-Type Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector N-Type Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm. Downloads. 172143-10 PDF Customer Drawing (Size: 146 kb) ... IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight:
SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.232 ...
RF Connector SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.232 Post 0.140 PTFE. Product Life Cycle. Product Life Cycle; Part Status: Active: ... IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Right Angle:
Data Sheet - temposonics.com
Electrical connection Connection type M12 A-coded male connector (8 pin), M16 male connector (7 pin), cable outlet Operating voltage +24 VDC (−15/+20 %) Ripple ≤ 0.28 V PP Current consumption 90 mA typical Dielectric strength 500 VDC (DC ground to machine ground) Polarity protection Up to −30 VDC Overvoltage protection Up to 36 VDC
Amphenol PCD Shenzhen
BIG DATA SERVER. POSITIONS Search All
Plug 1900SIM Standard composite Without plating
Plug 1900SIM Standard composite Without plating
LUTZE DRIVEFLEX® VFD Cables
LUTZE DRIVEFLEX® VFD Cables
Model 3741D4HB50G DC ACCELEROMETER Installation and Operating Manual
Multi-pin connectors: For accelerometer versions with detachable cabling, make connection by inserting the sensor’s mating pins onto the cable connector’s mating sockets. Then thread the connector into place by turning the cable connector’s outer shell onto the accelerometer’s electrical connector. 4.1 SCREW MOUNT
www.connectpositronic.com
www.connectpositronic.com
F-Type Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector F-Type Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Downloads. 531-40046-1 PDF Customer Drawing (Size: 237 kb) Product Life Cycle. ... IP Rating: Not Rated: Impedance (Ohms) 75: Insulator Material: PTFE: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight:
HumiTrac XR General Eastern Dew Point, Enthalpy, Wet Bulb, and ...
HumiTrac™ XR Transmitter Series Installation Guide A40254250, Rev.E (February 2016) Page 2 of 2 ® Amphenol Advanced Sensors Wiring Match your transmitter with the corresponding diagrams
SMA Jack to SMA Plug Adapter 50 Ohm Straight | 132171RT - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
RT00169PNHEC03 Square Flange Receptacle, Male, with Silicone O-ring ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RT00169PNHEC03 Square Flange Receptacle, Male, with Silicone O-ring Seal and End Cap with Individual Rear Wire Seal, 9 Contacts, Mixed Contact Sizes 2
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Connector • Manufacturer - JST • Sensor Connector Housing - Part Number EHR-4 • Sensor Connector Header - Part Numbers B4B-EH-A or S4B-EH Mounting Options • Grommet or cable P Clamp • P Clamp - 9.53 mm Hellermann Tyton (MPN T3D03750M4) or equivalent • Grommet – 11 mm Advanced Antivibration Components (MPN V12R30M16004616) or ...
Universal Voltage Sensitive Relay w/ Optional Time Delay, 160 Amp
Features. Ultra-Low Power Draw eliminates vehicle downtime due to dead batteries. Lowest off-state current draw (1.3 mA). Flexible Application Options: Install as a Time Delay Relay, Battery Management Relay, Low Voltage Disconnect, or Simple Relay.
CHARGE OUTPUT PRESSURE SENSOR - PCB
Electrical Connector 7/16-27 2-Pin 7/16-27 2-Pin Cable Type Overbraided Hardline Overbraided Hardline Weight(with clamp nut & cable) 8.3 oz 235 gm [6] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 1ryhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Receiving Warp Lengths from Scantrol - marport.com
You can output warp length data from Scantrol iSYM Trawl Control application to Scala2 software.
www.cablesondemand.com
We would like to show you a description here but the site won’t allow us.
UG-260A/U BNC Straight Clamp Plug RG-59 RG-62 50 Ohm
Alias: UG-260A/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228 ...
RTS6BS14N4PHEC03 Straight plug with end cap, 4 positions, si
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RTS6BS14N4PHEC03 Straight plug with end cap, 4 positions, size 14, pin contact, endcap-Plug, 4 Position, Male, Shell Size 14, Silicone Seal, and End C