Search Results for alpine amp connector
Thank You For Downloading the TPC Do's and Don'ts of Ethernet Cable ...
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
DWG NO: B4 - Amphenol Sine
5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 % 5(/($6(' '5$:,1* -$1 $552: 352&(66 63(&,),&$7,216 0$7(5,$/ 63(&,),&$7,216 48$17,7< $33529$/ (1*,1((5
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - DCN48542 8/24
connectors: mdrf smps male (sb) (3811-60044) 2.92mm male (sf1511-60069) 8-port mdrf panel mount (9311-60113) cable: Ø.047 flextra (200-70-214) strain relief: m23053/5 mounting screws: 1-72 unf x .250" long 18-8 stainless steel performance: impedance: 50 ohms freq. range: dc to 40.0 ghz. ...
FS34 jamnut receptacle - Amphenol Fiber Systems International (AFSI)
FS34 jamnut receptacle - Amphenol Fiber Systems International (AFSI)
Tyskland | Amphenol Socapex
baksida Ethernet-switch och mediakonverterare. Ethernet-switch; Fiberoptiska mediakonverterare; Sladdpar och byglar; PS-serien: Lösningar för Power Devices
Model 3991A1160KG | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
B RT0W71210P*H B1 - amphenol-sine.com
of: sh: rev: d w g n o: title: rev description date revisions eco by appr 1 1 b 1 r t 0 w 7 1 2 1 0 p * h e c o-mate,re c ep t a c le,jam n u t, si z e 1 2,10pos,pin. b1 - released drawing july-04-2014 ben see part number
2082-5026-00-CRYO - Model - XMA Corp
connector interfaces, finishes and materials comply with both mil-prf-39012 and mil-std-348. recommended mating torque 7 - 10 inch pounds marking part looks like product image above. part marking orientation and format as shown. marking to be as large as possible, clear, and readable. yyww equals date code ...
Amphenol CS
We would like to show you a description here but the site won’t allow us.
Ground Plane Antennas GP 80 B/ - AMPHENOL PROCOM
0.5 m tail of RG 213 terminated with an N-female connector: Materials: Black anodized, corrosion-resistant aluminium: Colour: Black: Wind Area: 0.101 sq. m / 1.09 sq. ft: Wind Load: 128 N (160 km/h) Diagram and Mounting. Typical VSWR curve. Ordering Designations. Model Product No. Frequency; GP 80 B/l: 100000065: 66 - 78 MHz: Add to quote: GP ...
VITA RF Test Cable Assemblies | SV Microwave
The specifications below are typical for the connector series, but may not apply to this particular part. Please see the datasheet for full specifications. VITA SMPM. Impedance (Ω) 50; Frequency GHz: 40 GHz; Shielding Effectiveness: ≥ -100 dB, DC to 26.5 GHz; Dielectric withstanding Voltage: 325 VRMS;
Defense | Markets - Amphenol
D-SUB connectors in the EPC series to 50 crimp/solder contacts adhere to the ASNE0237 and ABS1145 standards. They are plug compatible with standards UTE C93-425 models HE 508, MIL-C-24308, DEF 5935 pattern 110 & IEC recommendation 48B. Suitable for aerospace, telecommunications, and wherever density is required. ...
LCF78-50JFNA - 7/8" CELLFLEX® P - RFS Technologies
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
FAKRA GEN 2 PCB Through Hole Right Angle Plug 50 Ohm A Key Code
RF Connector FAKRA Generation 2 PCB Through Hole Right Angle Plug 50 Ohm A Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 2FA1-NXRP-PCB-6 PDF Customer Drawing (Size: 162 kb) 2FA1-NARP-PCB-6 STP 3D Model (Size: 184 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
Features - Amphenol Antenna Solutions
Connector 2 PORTS 2 PORTS Polarization XPOL XPOL Azimuth Beamwidth (avg) 85° 85° Electrical Downtilt 0° 0° Total Connector Count 4 PORTS Connector Type 4.3-10 FEMALE or 7/16-DIN FEMALE Dimensions 616 x 307 x 177 mm (24.3 x 12.1 x 7.0) • Dual band, fixed tilt panel antenna, 4 connectors • Ultra-wide band performance
FAQ | Amphenol Socapex
Tutustu HDMI 2.0 AOC -kaapeliin: pitkän matkan liitettävyys ilman kompromisseja. Lue lisää Teknologiat
Data Sheet E-Series EH Analog - Temposonics
Ingress protection IP67/IP69K (connectors correctly fitted) Shock test 100 g (single shock), IEC standard 60068-2-27 Vibration test 15 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2
Contents
Connect the USB connector directly to the computer. Mosa2 opens automatically and the startup wizard is displayed. The LED on the plug is solid blue. 3. Connect the three-pin plug to the sensor. The LED on the plug blinks alternatively blue and green. 4. Wait a few seconds. The configuration page of the sensor is displayed on Mosa2.
Services - Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
NovaSensor P162, P330 and P24120 Pressure Sensors for Catheters
Title: NovaSensor P162, P330 and P24120 Pressure Sensors for Catheters Author: Amphenol Advanced Sensors Subject: NovaSensor P162, P330 and P24120 Pressure Sensors for Catheters