Search Results for alternaphenol b
B A5 - Amphenol Sine
b a5 none 1 1 grey black blue brown green red white yellow at04-6p-mm01 at04-6p-mm01blk at04-6p-mm01blu at04-6p-mm01brn at04-6p-mm01grn at04-6p-mm01red at04-6p-mm01wht at04-6p-mm01yel color part number part number chart notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: end cap;
DH - Amphenol Sine
b atp06-2s-mm01xxx a1 11 jhead 23sep21 dh 23sep21 none end cap. color: black notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: end cap; reduced dia. wire seal 3. specifications: 3.1 current rating: 25 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage ...
Amphenol Advanced Sensors
Amphenol Advanced Sensors
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 7/15/2003 10:56:52 AM
A1 RELEASE NEW DRAWING 16/NOV/22 MILO -- TOMMY - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Amphenol
b at15-18px-bmxxxx a2 23 zenin.deng 08oct21 orion.li 09oct21 tommy.xie 10oct21 none 9.53 4.77 a1 -- release new product 19aug20 zenin tommy contact plating part number color of housing tin tin gray black a key p/n chart at15-18pa-bm04gy at15-18pa-bm04bk potting or not in reservoir gold gold gray black gray black at15-18pa-bm01gy at15-18pa ...
A1 RELEASE DRAWING 17/AUG/22 LOUIE - - TOMMY - Amphenol Sine
KEY-B CONFIGURATION STANDARD COLOR: BLACK P/N ATM06-08SC-SF1GN KEY-C CONFIGURATION STANDARD COLOR: GREEN P/N ATM06-08SD-SF1BN KEY-D CONFIGURATION STANDARD COLOR: BROWN. Machined Contacts, Sockets & Pins Part Number Description SizeAWG Type AT60-010-2031 Male Contact - Pin, Gold-plated 2016-18 Machined
A1 RELEASED DRAWING DEC-26-2016 BEN TOMMY MASTER KEYWAY A3 -- UPDATE ...
b a4 none 1 1 a1 released drawing dec-26-2016 ben notes:(unless otherwise specified) 1. material: shell:thermoplastic,ul94 v-0. insert:thermoplastic,ul94 v-0. coupling nut:thermoplastic,ul94 v-0. o-ring:nbr/silicone rubber. washer: silicone rubber. back shell:thermoplastic,ul94 v-0. clamp nut:thermoplastic,ul94 v-0.
Temposonics
b Design A M33 thread flange, flat end plug B M33 thread flange, M4 female plug a Sensor model F M H Flexible MH f Output V 1 1 0.25…4.75 VDC V 1 2 0.5…4.5 VDC V 1 3 4.75…0.25 VDC V 1 4 4.5…0.5 VDC A 0 1 4…20 mA A 0 4 20…4 mA e Operating voltage 3 +12 / 24 VDC (8…32 VDC) d Pin assignment M12 connector (VDC - GND - SIG) E M12 ...
offers.tpcwire.com
offers.tpcwire.com
B A1 - Amphenol Sine
b a1 none 11 contact size min. insul o.d. typical wire range max. insul current rating 16 14-20 awg (2.0-0.5mm²) 13 amps 2.23 mm (.088in) 2.69 mm ( .106in) 12.8 1 11/16-18 unef thread 47.6 main polarizing keyway 2.6 Ø43.08±0.12 41.45 +0.2-0 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm size 16 contact (31 places) 6 ...
B A1 - Amphenol Sine
b a1 none 11 contact size min. insul o.d. typical wire range max. insul o.d. current rating--tommy duramate 20 16-22 awg (1.5-0.35mm²) 7.5 amps 1.02 mm (.040 in) 2.41 mm (.095 in) 110°ref 110°ref main polarizing keyway 57.6 72.8±0.5 m5x0.8-6h 8mm(2x) deep threaded insert recommended torque values: 1.9-2.2 n.m size 20 contacts (21 places) 6 ...
www.temposonics.com
www.temposonics.com
PRODUCT DATA DRAWING DATE APPROVED 01 PRELIMINARY 02/12 STW - RELEASE ...
b material: finish: 7) remove all burrs third angle projection 95077 3321-60001 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. unless otherwise specified sheet 1 of 1 without the written ...
Critical Care Sensors | Surgical Temperature Assemblies
Thermometrics Type B Glass-Coated Bead Thermistors consists of glass-coated bead thermistors on fine diameter platinum alloy lead wires. The special thin glass coatings provide hermetic seal making these thermistors unaffected by severe environmental exposures. They are suitable for most low cost temperature measurement, control and ...
A1 RELEASE NEW DRAWING 08/OCT/24 LUCAS TOMMY
b none 1 2 a1 release new drawing 08/oct/24 lucas tommy notes: unless otherwise specified 1. material: housing: thermoplastic, black seal: silicone rubber bolt: steel clip: steel 2. modifications: normal seal 3. specifications: 3.1 current rating: 7.5 amps max. 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage ...
RJE7B18212P2 | Modular Jack | Amphenol
Modular Jack - 8P8C, RA, Cat6A, THT, Orange Housing, Recessed Profile, Single Port, Shield With Top and Side EMI Tabs, With LEDs
AT1612-13PB-G 13 Position Receptacle, Pin, Panel Mount, Self
AT1612-13PB-G 13 Position Receptacle, Pin, Panel Mount, Self-Threading, Standard Seal, Cap, Keyed B-13 Position Receptacle, Pin, Panel Mount, Self-Thr. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions ...
www.amphenol-sensors.com
www.amphenol-sensors.com