Search Results for altium 18"
Model 352C22 | PCB Piezotronics
Triaxial mounting adaptor, anodized alum... 2-channel, USB-powered, ICP® sensor sign... Add to cart for a quote.
Model 352C23 | PCB Piezotronics
Triaxial mounting adaptor, anodized alum...
AT04-18PA-BM13BK 18 Position PCB Receptacle, Flangeless, Se - Amphenol Sine
18 Position PCB Receptacle, Flangeless, Self-Threading, Keyed A, Nickel Plated Contacts Included, Black Body
SMP, SMPM and SMPS PCB Multiport Connectors - SV Microwave
SV Microwave's new line of single port, two-port, four-port and eight-port PCB surface mount connectors are ideal for high frequency printed circuit board applications where precision is key. Current interface configurations include SMP, SMPM, and SMPS series. Take your system to the next level!
Amphenol launches the SnapEDA Viewer
Alternately, engineers can search for a product of interest on SnapEDA, where it can also be downloaded. The libraries are available to download in over 15 PCB design formats, including Altium, Cadence OrCad/Allegro, KiCad, Autodesk EAGLE and Fusion360, and more.
16617 MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace
14-18 15 90 180 270 14-19 30 165 315 – 16-8 54 152 180 331 16-23 158 270 – – 16-26 60 – 275 338 18-8 180 – 18-11 62 119 241 340 18-30 180 193 285 350 18-32 85 138 222 265 20-16 238 318 333 347 20-24 70 145 215 290 20-39 63 144 252 333 20-41 45 126 225 – 22-12 – – – – 22-19 15 90 225 308 22-21 16 135 175 349 22-32 72 145 215 288
ATSeries 18 Pos - Amphenol Sine
AT16-18PD-PM15 18 Position, Receptacle, Pin, PanelMate™ AT, SR02 Strain Relief, Key D, Brown 14-20AWG 13A 250V AT16-18PE-PM15 18 Position, Receptacle, Pin, PanelMate™ AT, SR02 Strain Relief, Key E, Grey 14-20AWG 13A 250V Updated 08/2021 6 of 7. wwwamphenol-sinecom
Model 356B18 | PCB Piezotronics
Model 356B18:Platinum Stock Products; Triaxial, high sensitivity, ceramic shear ICP® accel., 1000 mV/g, 0.5 to 3k Hz, 4-pin conn.
Configurator - Amphenol Aerospace
Develop your part number and download 2D drawings and 3D models. The part builder enables you to construct 2D drawings and 3D models of a part and pinpoint the precise Amphenol Aerospace product you need. Our user-friendly interface simplifies the product configuration process.
AT13-18PA-BM02GY 18 Position, Right Angle Flange Mount PCB - Amphenol Sine
18 Position, Right Angle Flange Mount PCB Receptacle, Gold Plated Contacts Included, Potted, Keyed A, Grey
Amphenol
11.18 49.30 4x r1.52 2x Ø3.94 4x r2.54 4x r1.02 59.20 min. 35.25 min. internal sealing surface finish to be or better3.2 0.13 4x r7.60 max. see p/n chart of: sh: rev: dwg no: title: rev description date revisions eco by appr 3 2 a2 at15-18px-bmxxxx boardlock pcb mount receptacle,18pin,straight,at series materials list size process specifications:
MIL-DTL-26482 | Amphenol Global Search | Amphenol
Find out the features, benefits and technical information of MIL-DTL-26482 Series II Connectors, a bayonet coupling connector with crimp rear insertable, rear releasable contacts. Browse the product line of wall mount receptacles for power source and request drawings or buy online.
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol Aerospace's Circular Connector portfolio features Mil-spec qualified connectors, including MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.
AHDM04-18-20SN Receptacle, Size 18, 20 positions, Socket, s - Amphenol Sine
AHDM04-18-20SR-059 Receptacle Kit, shell size 18, 20 positions, socket, reduced diameter seal, wide thread, cable clamp backshell. Comparable to PN# HD34-18-20SE-059 REQUEST A QUOTE
ATSeries 18 Pos - Amphenol Sine
18 x Size 16 Contacts Configuration Amphenol Sine Systems’ AT Series™ connectors are a high-performance, IP68/69K rated (mated), thermoplastic, cost-effective solution with superior environmental seals and seal retention capabilities available in 2, 3, 4, 6, 8, 12, 13 (Mixed), 15 (Mixed) and 18 position.
L-1102-8.fm - Amphenol Aerospace
MIL-DTL-38999 connectors allow users to mix a variety of differ-ent power, signal, shielded, fiber optic and high speed contact styles within a common insert. The insert arrangement below is an arrangement for Tri-Start MIL-DTL-38999 Series III connectors. It shows the variety of con-tacts that can be designed into a shell size 25.
AHDP04-18-20PN-WTA Size 18 Receptacle with 20 positions, in - Amphenol Sine
Size 18 Receptacle with 20 positions, in, standard arrangement, normal seal, wide thread adapter. Comparable to PN# HDP24-18-20PN-L024
AHDP02-18-21PN-WTA 21 Positions, Sealed Panel Mount Recepta - Amphenol Sine
AHDP06-18-21SN-WTA Size 18 Plug with 21 positions, socket, standard arrangement, normal seal, wide thread adapter. Comparable to PN# HDP26-18-21SN-L024
A3
SPECIFICATIONS: 4.1 CURRENT RATING: 13 AMPS 4.2 OPERATING TEMPERATURE: -55°C TO +125°C. 4.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 4.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C. 4.5 MOISTURE RESISTANCE: IP68 ( MATED CONDITION ) 4.6 MATING CYCLE DURABILITY: 100 CYCLES 4.7 RoHS COMPLIANT 5.