Search Results for altronics connector
AmpheSEAL High Pressure Connectors - Amphenol Aerospace
The AmpheSEAL connectors provide sealing between the plug and receptacle interfaces and have been tested to withstand pressure to at least 300 PSI. Not intermateable with standard products. Must use AmpheSEAL on both sides of mated pair. Features & Benefits:
CABLE CONNECTOR Revision: C - PCB
AY CABLE CONNECTOR Revision: C ECN #: 48265 Performance ENGLISH SI Connector Style Multi-conductor Multi-conductor Connection Type 4-socket 4-socket Connection Type Plug with Female Contact Plug with Female Contact Coupling Method Threaded Threaded Coupling Thread 1/4-28 female 1/4-28 female Strain Relief Molded Boot Molded Boot Environmental
Aquacon Hermetic Connectors - Amphenol Aerospace
Alternate positioning of connectors allows connectors with identical insert arrangements to be mounted side by side by providing a positive means of eliminating inadvertent cross-mating or cross- plugging. Alternate positioning of Aquacon Series is achieved by a rotation of the master key/keyway, relative to the insert, as part of the shell ...
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
342367 | aldenproducts.com
Maximum Wire Gauge. 26. Housing Color
SIM Composite Connectors Series 2 / EN4165 - Amphenol-Air LB
SIM / EN4165 is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space. Its flexibility and simplicity during design and operation, makes SIM a competitive alternative for a wide range of ...
FLHS3300 - FLH | Amphenol
FLH Series - Wire Mount Connector, 3 Position, Plug, Socket, Wire Mount Connector, Solid, 18 AWG, Wire Mount, Poke Home, IP67. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. Buy / Sample Drawing; 3D Model (STP) Product Specification ...
D-Sub Cable Connectors | FCI Basics | Input Output Connectors ...
Amphenol D-Subminiature (D-Sub) connectors are part of an industry standard for applications requiring robust and reliable connectors. These proven D-Sub connectors are one of the most popular Input/Output interconnects, addressing a wide variety of appli
Connector Guide - ecomm.gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
Series I - LJT - Amphenol Ltd
Connector type. CONNECTOR TYPE; Circular Connectors. SERIES; 62GB. 62GB MIL-DTL-26482 Miniature Bayonet Lock Connectors; 602GB. 602GB High Temperature Miniature Bayonet Lock Connectors; 608. 608 Series Ruggedised Nickel Aluminium Bronze Connectors; 162GB. 162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999. D38999 MIL-DTL ...
Configurator Singles | Amphenol
Part # 320404: type: PL500SM-N Connector: Circuit Count: 2: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
R-VPX VITA 46 Connector System | High Speed Connectors | High Speed ...
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
Industrial Interconnect System - Amphenol Sine
V-line connector inserts are a multi-wafer design featuring a berryllium copper frustrum retainer bonded and sealed into the connector shells. The pin (male) insert features a cork and bottle interface seal that provides environmental protection around the pin contacts and the face of the mating socket (female) connector insert. The rear of the ...
RJ45 Modular Jack Connector | FCI Basics - Amphenol CS
Fan Connectors. Filter. IC Socket. Memory & Media. Miniature Jack. Multicoax & Coaxial. Waterproof. Optics Solutions. High Speed I/O Solutions. New Products. Custom Products. By Product Name. Cables. Active Optical Cables (AOC) Card Edge. Commercial Rugged Harsh I/O. Crimp to Wire. Flex Assemblies. High Speed Backplane. High Speed I/O. IDC ...
High Voltage 38999 Connector - Amphenol Aerospace
These connectors are designed to carry high voltages and large currents at altitude and are ideal for both existing legacy systems and high voltage next-generation platforms such as EVTOL aircraft. These high voltage connectors have been tested up to 1200 VAC/1500 VDC to remain partial discharge free at 50,000 feet. Safety interlock circuitry ...
OCS - Oval Contact System Connectors - Amphenol Aerospace
Amphenol Connectors Cross Reference Guide Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms Stay Connected Sign up to receive the latest news from Amphenol Aerospace Subscribe. Amphenol Aerospace · 40-60 Delaware Avenue, Sidney, NY 13838 · Phone: +1(800) 678-0141 ...
Rectangular Connectors with High Speed Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
Active Optical Cables (AOC) | High-Speed Connectors - Amphenol CS
To browse the Venia store, enable JavaScript in your browser.