Search Results for am 09-94
SCF12-50J - 1/2" CELLFLEX® Superflexible Foam-Dielectric Coaxial Cable
Storage Temperature °C (°F) -70 to 85 (-94 to 185) Operation Temperature °C(°F) -50 to 85 (-58 to 185) ELECTRICAL SPECIFICATIONS Impedance Ω 50 +/- 1 Maximum Frequency GHz 10.6 Velocity % 77 Capacitance pF/m (pF/ft) 86 (26) Inductance uH/m (uH/ft) 0.215 (0.066) Peak Power Rating kW 24 RF Peak Voltage Volts 1550 Jacket Spark Volt RMS 5000
OPTICAL FIBER RUGGEDIZED VITA 66.1 AND 66 O
Cat Brandas • Office: 1 (607) 563-5129 • Mobile: +1 (607) 643-5071 • Email: cbrandasamphenol-aao.com amphenol-aerospace.com • amphenolmao.com 40 VITA 66 Amphenol’s VITA 66 family of products are ruggedized blind mate optical MT Module/Backplane connector systems designed
Products - Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs, including high power requirements, higher speeds, size and weight reduction, EMI shielding, hermeticity, high pressure, and improved board retention.
Centre fed dipole 176 - 210 MHz 7050170 - amphenolprocom.com
1370 x 700 x 110 mm / 53.94 x 27.56 x 4.33 in. Wind Load 107 N (160 km/h) Weight Approx. 2.2 kg / 4.85 lb. Mounting Bracket 3202078/68 + 3201079/00 (Ordered Separately) Alternate Mounting Bracket 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately) ORDERING Model Product No. Frequency
Connector Group J NON-ENVIRONMENTAL EMI/RFI
62 Backshells Amphenol Japan 90° & 45°; SPIN COUPLING 26482 Series II; 5015 (MS345X); 83723 Series III Connector Group J NON-ENVIRONMENTAL EMI/RFI TABLE-B MIL PART NUMBER DESIGNATOR CONNECTOR
WBX065X10Fx00 - Amphenol Antenna Solutions
Side 94 N 21 lbf Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. ... 3/4/2019 11:44:09 AM ...
TYPE G-GC CABLE & TYPE SHD/GC - TPC Wire
302020 2/0 342 80 3 259 205 1.94 3301 243 302030 3/0 418 80 2 259 205 2.07 3890 279 302040 4/0 532 80 1 259 220 2.24 4701 321 302250 250 627 95 1/0 266 220 2.44 5637 355 302350 350 888 95 2/0 342 235 2.73 7194 435 302500 500 1221 95 4/0 532 265 3.10 9611 536 Heavy-duty portable power cable, constructed for use in circuits not exceeding rated ...
Sensor Temperature Resistance Curves Reference Guide
Thermometrics® Sensor Temperature Resistance Curves -Reference Guide 3 © Amphenol Thermometrics, Inc., 967 Windfall Road, St. Marys, PA 15857, USA www.amphenol ...
Kabelstecker Quicklock 31HXXX X0X 5 U - amphenol-sine.com
flamability UL 94 VO locking system IEC 60130-9 DIN EN 61076-2-106 Quicklock system 1) designed acc. pollution degree 2; can be used under pollution degree 3 when the rules of IEC 60644-1 are fulfilled 2) under operating conditions >108 Ohm Do not connect or disconnect under load. Metal housing parts shall be securely incoporated to protected ...
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
RECOMMENDED CABLE STRIPPING DIMENSIONS
a modify outer contact to improve performance 09-aug-12 2355 rv b add gepco cable callout 21-sep-12 2377 rv c add contact pin crimp option 25-apr-13 2468 mb d frequency dc-6 ghz was dc-3 ghz 1/22/16 50654 cl notes: 1. impedance: 75 ohm 2. frequency range: dc-6 ghz 3. vswr: 1.1 max. 4. dielectric withstanding voltage: 1500 vrms, min. 5. crimped ...
eco mate Standard | Technical Data - amphenol.com.au
Flammability UL 94 VO Locking system round thread View on termination side of male contact insert Electrical Characteristics Rated voltage IEC 60664-1 1) 400 V 250 V Pollution degree IEC 60664-1 1) 3 Installation category IEC 60664-1 1) III ... 2/5/2016 10:48:15 AM ...
Female cable connector r/a - Amphenol Sine
wire gauge 0,09-1,0mm² 0,09-0,75 mm² 0,09-1,0 mm² 0,09-0,75mm² 0,09-0,25mm² flamability UL 94 VO locking system metal screw coupling; tightening torque 0,7 - 1,5 Nm 1) Edition 2000-05 2) values in brackets are according to DIN EN 61076-2-106 3) under operating conditions >108 Ohm Do not connect or disconnect under load. Metal housing parts ...
M7119 SERIES - Amphenol Aerospace
ared Sibrava | +1 (607) 643-1845 | jsibrava@amphenol-aao.com amphenol-aerospace.com 1 M7119 SERIES DC/DC POWER SUPPLY DESCRIPTION The M7119 PCB mounted military power supply is a rugged single output DC to DC converter which ac-
catalogue TV CTVoct2013 WEB0 - Amphenol-Air LB
9 shell sizes from 09 to 25 Quick coupling t Completely mates and self locks in a 360° turn of the coupling nut t Anti-decoupling device allows high vibration per- ... 3.30 1.94 - - 8 3.60 4.6 ± 0.05 10 8 4.50 - 5.2 8.98 Max acceptable: 10mm 2 4 5.70 7.4 ± 0.05 12 4 7.73 - 8.4 21.10
NPP-301 Series NovaSensor Surface Mount Pressure Sensor
NPP-301 Series Specifications Parameter Value Units Notes General Pressure Range 100 kPa ≈15 psi 200 kPa ≈30 psi 700 kPa ≈100 psi Maximum Pressure 3x rated pressure
צמה HP2 - Amphenol
© Amphenol Corporation | Designed and developed by PromoPromo
Amphenol Air LB | Aerospace connectors, attachment systems ...
High performance standard and custom lightweight and sealed connectors and interconnect solutions, accessories for wiring and fixing, addressing demanding markets such as Commercial Aerospace, Urban Air Mobility, Military, RMT and Energy.
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
11 W: SERIES SLASH # COUPLING DASH # FINISH 126: 90° S: Self Lock-: Spin: Table A A: Hard Anodized Black: N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel