Search Results for am 09-94
ABS Coaxial Cable Product Information Sheet Type: TX10715JB
ABS Coaxial Cable Product Information Sheet Type: TX10715JB regulations Document: tx10715jb_3.0ghz19.docx Revision: 2019-09-03 Page: 2 of 2
Straddle mount type Power edge connector - Amphenol CS
4.3.1 UL 94 V-0: Flammability 4.3.2 EIA 364: Test Procedures for Electrical Connectors, Sockets and Coaxial Contacts 4.4 FCI Specifications: 4.4.1 BUS-03-601: Current Rating/30oC Temperature Rise ... The intent of this test is encompassed in latest version of EIA-364-09. a. Number of Cycles - 5 b.
NOTES: 135101-02-XX.XX ECO APPR 1. MATERIALS AND FINISHES: THIRD ANGLE ...
nc initial release 03-feb-09 -- --b cod sheet added 23-mar-14 2710 kr/bcg ins. loss : ---- dbmax other vswr : ____1 max x hi-pot : 500 vrms ... part number (imperial) part number (metric) length in inches * [meters] - 135101-02-m0.10 3.94 [0.100] 135101-02-06.00 - 6.00 [0.152] - 135101-02-m0.25 9.84 [0.250] 135101-02-12.00 - 12.00 [0.305 ...
INDIVIDUAL SHIELD BACKSHELLS - amphenolpcd.com
Visitamphenolpcd.comfor more information BACKSHELLS TABLE-A DASH # SHEL SIZE B THREAD UNEF CLASS 2A ØA MAX Ø C Max. D Min. Cable Entry Series II Series I inch mm inch mm inch mm
PDS: Rev :J STATUS:Released Printed: Jul 16, 2013 - Amphenol CS
Title: D:DrawingsD-SubAccessoriesHoodsPlasticUH (Universal Hood)C01-8655-1617 J Model (1) Author: mithunp Created Date: 7/16/2013 11:09:21 AM
NeXLev Product Specification - Amphenol CS
A S1357 Update copper material callout, DM 8/31/09 TP spec. B S4222 Added Min/Max Operating Temp JP 1/21/16 Ratings. REVISION “B” NEXLEV PRODUCT SPECIFICATION PAGE NO. 2 OF 10 ... Flammability Rating V-0 Must pass UL-94 Mechanical: Contact Normal Force 35 grams minimum, end of life 40 grams minimum, end of life EIA -364 -TP-04
Amphenol - hollandelectronics.com
optional accessory after cable jumper assembly. 1. UV resistant(1120W/960 h) 2. Life: 10 years 3. Working temperature: -55 C~+155 C 4. Acid alkali resistant 5. Waterproofing standard IP68
P51 Pressure Sensor - ssi-sensors.com
Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(5EVVERX] MT T: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
ROHS COMPLIANT PRODUCT DATA DRAWING - DCN 36816 06/09 PJS - SV Microwave
- dcn 36816 06/09 pjs checked: approved: drawn: pjs 06/02/09 pjs 06/02/09 dal 06/02/09 rohs compliant full detent smp male rp 0.25.201 5.11.010.091±.002 2.31±0.05.165 4.19 interpret dimensions and tolerances date approved revision history rev description third angle projection n/a see notes see notes sv microwave, inc. scale: 12:1 size dwg ...
Miniature Rugged Connector Series - amphenol.co.uk
•Two HD planform options; #06-09 or #07-19 giving two extra contacts in shell size #06 and five extra contacts in a shell size #07 •Ideal for low current applications with footprint constraints How to order Simply choose 06-09 or 07-19 planform arrangement from page 7 e.g. SCE2-B-76A06-09SN-001 06-09 07-19
387TV Series - size 7 connector - 38999 Series - Amphenol Socapex
The 387TV Series is a micro-miniature connector size 7 that offers high-speed data transmission in a small package. The 387TV Series connector is an excellent choice for applications that require high-speed data transmission in a compact and lightweight design.
G:EngineeringacadUsers working folderMark ForceCustomer DrawingsC-P31392-01
insulation insert: thermoplastic, ul 94/v-0 contact: gold flash plating over copper alloy coupling nut: machined aluminum, anodized overmold material: thermoplastic color: black cable jacket material: tpe color: gray conductor insulation: pvc number of conductors: 3 (16awg) cable rating: ul tc-er, 600v, 90°c wet & dry, ft4
Amphenol
2x Ø3.94 4x r2.54 4x r1.02 59.20 min. 35.25 min. internal sealing surface finish to be or better3.2 0.13 4x r7.60 max. see p/n chart of: sh: rev: dwg no: title: rev description date revisions eco by appr 3 2 a2 at15-18px-bmxxxx boardlock pcb mount receptacle,18pin,straight,at series materials list size process specifications: material ...
Amphenol Aerospace
M81969/8-09 or M81969/14-04 M81969/8-10 or M81969/14-04 21-33123-543. Title: L-2035-P.fm Author: jogden Created Date: 6/28/2002 9:16:31 AM ...
VIBRATION SWITCH - PCB
Model Number EX685A09 VIBRATION SWITCH Revision: NR ECN #: 54129 Performance ENGLISH SI Measurement Range 0 to 7 g pk 0 to 68.7 m/s² pk Frequency Range 0 to 6,000 cpm 0 to 100 Hz
ACCESSORIES - アンフェノールジャパン株式会社
Positronic D-Sub Accessories Backshells connectpositronic.com 4 THE SCIENCE OFCERTAINTY A Backshell, aluminum, top opening*1 PART NUMBER Connector / Contact Arrangement Compatibility
EU RoHS II CoC - amphenol-aerospace.com
BPNN‐09‐10CN YES CONNECTOR, ELECTRICAL, PLUG N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
C:TempM-C016 00U000 000 12 Rev01 - Amphenol Australia
Title: C:TempM-C016_00U000_000_12_Rev01.ps Created Date: 9/19/2005 7:29:09 AM
D-SUBMINIATURE SIGNAL PCB CONNECTORS DELTA D - Amphenol CS
Finish hole (after reflow) Ø 0.94 - 1.09 Ø 3.02- 3.20 RoHS Tin plating 0.8 to 1.2μm 0.8 to 1.2μm Finish hole (after reflow) Ø 1.00 - 1.09 Ø 3.08 - 3.20 Note 1: These dimensions must be respected to ensure press-fit pin performance Note 2: According to IEC-352-S specification Note 3: Vital requirement for press-fit pin performance
C:Documents and Settingskj桌面dwg17-AESZ - amphenolrf.com
Title: C:Documents and Settingskj桌面dwg17-AESZ Author: kj-94 Created Date: 12/26/2011 6:17:33 PM