Search Results for am 09-94
NUMBER GS-12-1326 PRODUCT SPECIFICATION - amphenol-cs.com
5.2.1 Housing : High temperature Glass-filled polymer with a flame retardant rating of UL-94-V0 5.2.2 Terminal : Copper Alloy ... Reference EIA-364-09. Plating options Durability Cycles 0.76µm Gold or GXT 100 0.38µm Gold or GXT 50 0.20µm Gold or GXT 30 2.54µm Tin 10 PDS: Rev :A STATUS:Released Printed: Nov 23, 2023. NUMBER
Amphenol Amphenol Taiwan Corporation
94V-0 or better, per UL-STD-94. 3.4 Workmanship: ) Product shall be uniform in quality and be free from defects that adversely affect life, serviceability, performance, or appearance. 3.5 Packaging and Shipping: ) Per Amphenol ′s Company Operating Procedure #COP-15-1 and Packing Specification PKS-0001.
ABS Coaxial Cable Product Information Sheet Type: TX10715J
ABS Coaxial Cable Product Information Sheet Type: TX10715J regulations Document: tx10715j_3.0ghz19.docx Revision: 2019-09-03 Page: 2 of 2 uncontrolled copy
Pro/ENGINEER - C HVCON2MX600AXL0000X
Temperature in oc -40 -30 -20 -10 10 20 30 40 50 60 70 80 90 100 110 120 842,71 882,22 921,60 960,86 1000,oo 1039,03 1077,94 1116,73 1155,41 1193,97
PRODUCT DATA DRAWING A DCN 41742 10/15 DAL DATE APPROVED
vmj 04/09/01 rohs compliant.303 7.70.549 13.94.689 17.50.312 7.92 hex. interpret dimensions and tolerances date approved revision history rev description see notes see notes scale: 6:1 size dwg. no. b material: finish: per asme y14.5m - 1994 e 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified 95077 m39012/80b3101
Amphenol Reports First Quarter 2024 Results and Announces New Stock ...
First Quarter 2024 Highlights: Sales of $3.26 billion, up 9% in U.S. dollars and 6% organically compared to the first quarter of 2023 GAAP Diluted EPS of $0.87, up 23% compared to prior year Adjusted Diluted EPS of $0.80, up 16% compared to prior year GAAP and Adjusted Operating Margin of 21.0% Operating and Free Cash Flow of $599 million and $506 million, respectively Announces a new three ...
PDF file created from a TIFF image by tiff2pdf
Title: PDF file created from a TIFF image by tiff2pdf Author: User: Windows NT/95/98 User Subject: Created from a TIFF image using ClibPDF/Premium - www.fastio.c
INSTRUCTIONS SPECIFIC TO HAZARDOUS AREA INSTALLATIONS
(Ref. EU ATEX Directive 94/9/EC, Annex II, 1.0.6) EUD-0066 Issue 2 25-Feb-15 1. The VQ500 Series Gas Sensing Head is component approved only and may not be used as a stand-alone item in a hazardous area without further protection. 2. The component is only certified for operation in ambient temperatures between –40°C and +55°C and should not be
75P CLAMP - Amphenol-Air LB
Contact systemattachmentsamphenolpcd.com Description: 75P CLAMP Engineered for lean manufacturing and high performance, the 75P Clamp was designed as a one-for-one replacement to outperform industry standard metal clamps (i.e. AS21919).
Temposonics
I AM THE NEWV TION R-Series V RH5 EtherCAT ® Data Sheet Temposonics ® Magnetostrictive Linear Position Sensors Minimum resolution of 0.5 µm with up to 100 µs cycle time Position, velocity and acceleration measurements for up to 30 magnets Field adjustments and diagnostics using the new TempoLink smart assistant
epower-lite-series-catalog-amphenol-industrial
• Flammability: UL 94 V-0 • EMI Shielding and HVIL: Optional TECHNICAL DATA Description Contact Size RADSOK® Size 2.8mm 3.6mm 5.7mm 2-pole 2-pole 3-pole 4-pole 2-pole 3-pole Rating voltage 1000V DC √ √ √ √ 850V DC √ Current Rating (DC) / 30A max 25A~70A 25A~70A 25A~70A 100A~120A 100A~120A Operating Temperature
Internally amplified helicopter accelerometer
99370 Rev.A6 09/23 SPECIFICATIONS HA101 Internally amplified helicopter accelerometer Notes: 1 To minimize the possibility signal distortion for high vibration signals, 24 to 30 VDC powering is recommended. ... 9/11/2023 8:06:58 AM ...
SIZE TYPE B C- - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
RLKU158-50JFNAH - 1-5/8' RADIAFLEX® RLKU Cable, A-series
Storage Temperature °C(°F) -70 to 85 (-94 to 185 ) Installation Temperature °C(°F) -25 to 60 (-13 to 140 ) Operation Temperature °C(°F) -40 to 85 (-40 to 185 ) PRODUCT DATASHEET RLKU158-50JFNAH 1-5/8" RADIAFLEX® RLKU Cable, A-series RLKU158-50JFNAH REV : C REV DATE : 19 Sep 2024 www.rfstechnologies.com
Amphenol PCO Shenzhen 202 11 9
Title: Pro/ENGINEER - C-HVSL1000062XXXX Author: Calm.Zhang Created Date: 10/25/2023 11:38:06 AM
OTS Oil Temperature Sensor
Specifications R @ 110°C 148.0 ohms ± 3.38% B (25/85) 3541K Operating Temperature Range-40°C to 185°C Storage Temperature Range-40°C to 200°C
EN3645 - amphenol-socapex.com
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary.
Automotive & Heavy Duty Vehicle - Amphenol-Air LB
Standards DIN EN 61984:2002-09 (VDE 0627); UL1977; Directive 2002/95/EC-RoHs Arrangement Series 1332: with 7,5 Amps from 3 to 41 contacts Series 1331: from 10 Amps to 125 Amps and 3 to 6 contacts RoHs Compliant Yes www.industrial-amphenol.com
SIZE B C- - amphenol-sine.com
2x Ø3.94 4x r2.54 4x r1.02 59.20 min. 35.25 min. internal sealing surface finish to be or better3.2 0.13 4x r7.60 max. see p/n chart a1 release new product 17aug20 zenin of: sh: rev: dwg no: title: rev description date revisions eco by appr 3 2 a2 at13-18px-bmxxxx boardlock pcb mount receptacle,18pin,ra flange,at series materials list size