Search Results for am 09-94
Amphenol Serie SJT
28 0,09 7 x 36 26 0,15 7 x 34 ^22D 24 0,24 19 x 36 0,80 1,50 22 0,38^ 19 x 34 ... 20 0,62 19 x 32 16 18 0,96 19 x 30 1,65 2,77 16 ^ 1,23 19 x 29 12 14 1,94 19 x 27 2,46 3,61 12 2,97 37 x 28 =^ =^ = = =^ =^ =^ =^ =^ = =^ =^ Kuppeln und Entkuppeln Kontakthaltekraft ... – Massekontaktring am Stecker SJTG 06 (360° HF-Abschirmung) Kontakteinsatz
SC39 - アンフェノールジャパン株式会社
SC39 Misalignment SC39 Misalignment www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice
EN3645 - 38999 계열 | Amphenol Socapex
Amphenol Socapex의 EN3645 커넥터는 MIL-DTL-38999 계열 III 커넥터와 유사하지만 가장 까다로운 응용 분야를 충족하기 위한 추가 요구 사항을 제공하는 고성능 솔루션입니다. 상업용 및 군사 항공 우주를 비롯한 가장 열악한 환경에서 탁월한 성능을 제공하도록 설계되었습니다.
Amphenol Pcd
ESC 53 High Temperature Rubber Bushings 4 Aerospace-approved ESC 53 Cable Support Bushings for Engine & Marine applications A bushing is a type of vibration isolator.
d38999 | Amphenol Global Search | Amphenol
03554 proposal dec 17,09 dec 17,09 dec 17,09 d c b a a b c amphenol canada corp. ref. scale p-u77-a1128-2021 title sheet rev. sfp single cage tolerances are: decimals angles with 8 press fit & 12 emi pins date dec 17,09 size project dwg. no. a.green date j.si approvals hisen.x a3 approved drawn checked qa appd ie app'd dwg app'd unless ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
nc initial release 03-feb-09 ---- --c sync, updated drawing format\n/a 12-aug-16 01541 sh ... smam-316u-smam002-16-02 - 135101-01-m0.10 0.100#0.006 [3.94#0.250] smam-316u-smam002-16-03 135101-01-06.00 - 0.152#0.006 [6.00#0.250] ... 2/1/2024 9:31:45 am ...
Model 081A94 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
ENVIRONMENTAL EMI/RFI BACKSHELLS - amphenolpcd.com
ENVIRONMENTAL EMI/RFI 90° & 45°; SPIN COUPLING Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 M85049 /8 -10 W SERIES SLASH # DASH # FINISH
HA U - amphenol-sine.com
0,09-0,25mm² 28-24 AWG Flamability UL 94 VO locking system IEC 60130-9 DIN EN 61076-2-106 metal screw coupling; tightening torque 0,7Nm 1) Edition 2000-05 2) values in brackets are according to DIN EN 61076-2-106 ... 3/6/2015 10:12:10 AM ...
D38999 Serie III TV-CTV - Serie 38999 | Amphenol Socapex
Los conectores de la serie III 38999 están diseñados para su uso en entornos militares e industriales difíciles. Esta serie ofrece una amplia gama de disposiciones de contactos y tipos de carcasa, lo que la convierte en la opción ideal para aplicaciones que requieren el máximo ahorro de peso y espacio.
NON-SELF & SELF LOCKING, MS “V” THREAD ADAPTER BACKSHELLS
Contact backshells@amphenolpcd.com NON-SELF & SELF LOCKING, MS “V” THREAD ADAPTER BACKSHELLS 45o Connector Group J M83723 Series III, 50151 Series II & III, 81703 Series III, M26482 Series II & 595234
1690-2690 | 1690-2690 | 1690-2690 MHz 65° 1460 mm - amphenol-antennas.com
Dimensions 1460 x 392 x 94 mm • Triple band antenna, dual polarisation, 6 connectors • Independent tilt on each band 0-10° / 0-10° / 0-10° • Manual (MET) and Remote (RET) electrical tilt options • Mounting and downtilt brackets included 6177488 6177488N 6177488G 6177488NG
Connector Group L NON-ENVIRONMENTAL - アンフェノールジャパン ...
58 Backshells Amphenol Japan STRAIGHT, SPIN COUPLING 38999 Series III, IV Connector Group L NON-ENVIRONMENTAL TABLE – A MIL PART NUMBER DESIGNATOR CONNECTOR SHELL SIZE/CODE (REF.)
LOOP POWERED, CURRENT OUTPUT, INDUSTRIAL VIBRATION SENSOR
Model Number CS640B94 LOOP POWERED, CURRENT OUTPUT, INDUSTRIAL VIBRATION SENSOR Revision: NR ECN #: 51542 Performance ENGLISH SI Measurement Range 0.0 to 2 in/sec pk 0.0 to 50.8 mm/s pk [1] Output 4-20 mA 4-20 mA Frequency Range(± 3 dB) 180 to 60,000 cpm 3 to 1,000 Hz [2][3]
GROMMET NUT BACKSHELL - Amphenol PCD
23 23 / H 1.77 44.91 1.09 27.71 25 25 / J 1.87 47.98 1.22 30.91 GROMMET NUT STRAIGHT; SELF-LOCK/SPIN Connector Group L D38999 Series III & IV M85049 /14 - 11 W SERIES SLASH # COUPLING ACCESSORY SHELL SIZE FINISH 14: Straight S: Self Lock-: Spin Table A N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel BACKSHELL 0.38"(9.65mm) MAX ...
AMPHENOL /PYLE-NATIONAL AM
A 09 5. Insert Arrangement 23 9 #23 contacts 35 6 #22 contacts 94 2 #20 contacts 98 3 #20 contacts 6. Gender/Style Environmental P Pin contacts only in a recepticle shell body S Socket contacts only in a plug shell body Hermetic P Pin, Solderwell termination X Pin, Eyelet termination D Pin, PC termination 7. Rear Accessory Style T
D38999 계열 III TV-CTV - 38999 계열 | Amphenol Socapex
Integrated backshell connector can solve your issue. Our integrated backshell range is available on receptacles and plugs for MIL-DTL-38999 Series III and Series I connectors.
When ordering a connector with integrated backshell, you don´t need to order a backshell separately.
MICRO-D BANDIT INTEGRAL BACKSHELL - Amphenol Canada
A C O: +1 (416) 291-4401 • E: . HOW-TO-ORDER MICRO-D BANDIT 9. WIRE COLOR/FINISH 1 All White (M83513 STD) 2 All Yellow 3 Solid wire uninsulated, tin plated 4 Solid wire uninsulated, gold plated 5 Color coded per MIL-STD-681 system 1 6 1st 10 colors black thru white repeated (M83513 STD) 10. WIRE LENGTH INCHES (+1.00/-0.00) A 18.00 B 36.00 C 72.00 D 0.50 (solid wire only)
86P CLAMP - Amphenol PCD
07 apcl86p07 3.94 -10% - 46% 08 apcl86p08 5.05 5% - 38% 09 apcl86p09 5.47 -10% - 45% 10 apcl86p10 7.64 3% - 38% 11 - 9% - 42% 12 apcl86p12 8.80 - 5% - 37% 13 - 12% - 41% 14 apcl86p14 9.95 - 8% - 37% 15 - 14% - 41% 16 apcl86p16 10.79 - 12% -39% 17 - 19% - 45% 18 apcl86p18 13.07 - 9% - 37% 19 - 15% - 41% 20 apcl86p20 14.01 - 15% - 41% 21 - 16% ...
D38999 Series III TV-CTV - 38999 Series | Amphenol Socapex
The38999 series III connectors are designed for use in harsh military and industrial environments. This series offers a wide range of contact arrangements and shell types, making it an ideal choice for applications that require maximum weight and space savings.