Search Results for am 09-94
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration May 14, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
EU REACH – SVHC Negative Declaration
REACH SVHC I – XXVII 1 EU REACH – SVHC Negative Declaration June 9, 2022 Dear Customer, This document shall serve as notification regarding the European Union’s (EU) Registration, Evaluation and Authorization of Chemicals regulation (REACH) EC 1907/2006, and its requirements for Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) products.
WARNING - Amphenol Sine
insulation insert: thermoplastic, ul 94/v-0 contact: gold flash plating over copper alloy coupling nut: machined aluminum, anodized overmold material: thermoplastic color: red conductor insulation: pvc 1 3/8 - 16 un wiring diagram 1 4 3 1 2 14awg p1 p2 14awg 14awg 113.6mm [4.47"] 63.0mm [2.48"] 38.5mm [1.52"] 25.4mm [1.00"] 7/8 - 16 un 4 14awg ...
QUAD658C0000x - Amphenol Antenna Solutions
Twin Band, 4-Port, Panel, XPOL, 65°, 696-900 | 696-900 MHz, 16.0|16.0 dBi, 0-10°|0-10°, 2410 mm (94.9 in)
P3D – D38999 SERIES III - Amphenol Aerospace
˜˚˛˝˙˚˛ˆ˝ˇ˘ ˚˛˙ ˇ˚˘˝ ˘ ˝ ˝ ˚ ˆ ˚˘ ˝ Joe Ryder • Office: +1 (607) 563-5001 • Email: ryderamphenol-aao.com Test Requirement Connector D38999 P3D (Metal Shells) Maintenance Aging 10 Cycles 5 Cycles Temperature Cycling -65C to 175C -55C to 125C
D38999 Series III TV-CTV - 38999 Series | Amphenol Socapex
Konektory řady 38999 III jsou určeny pro použití v náročných vojenských a průmyslových podmínkách. Tato řada nabízí širokou škálu uspořádání kontaktů a typů plášťů, takže je ideální volbou pro aplikace, které vyžadují maximální úsporu hmotnosti a místa.
c:userspdf2fa1-nxsp-pcb-3 - Amphenol RF
Title: c:userspdf2fa1-nxsp-pcb-3.ps Created Date: 5/9/2011 4:56:09 PM
Omni Antennas 7073147 - AMPHENOL PROCOM
Mounting Bracket: 2141.01.00.00 (up to 120 mm dia.) (Ordered Separately) ETC-250 (50 to 76 mm dia.) (Ordered Separately)
D38999 Series III TV-CTV - 38999 Series | Amphenol Socapex
The38999 series III connectors are designed for use in harsh military and industrial environments. This series offers a wide range of contact arrangements and shell types, making it an ideal choice for applications that require maximum weight and space savings.
PS-7548-G880 Protect header 1.25 pitch TU1211 - Amphenol CS
94V-0 or better, per UL-STD-94. 3.4 Workmanship: Product shall be uniform in quality and be free from defects that adversely affect life, serviceability, performance, or appearance. 3.5 Packaging and Shipping: Per Amphenol′s Company Operating Procedure #COP-15-1 and Packing Specification PKS-0001. 4.0 PERFORMANCE AND TEST DESCRIPTION
C 091 A/B/D Series - Amphenol Sine
crimp: 2 - 6 pol (excluding 5S): 0,09 - 1,00 mm2 / 28 - 18 AWG crimp: 5S, 7, 7S and 8-pol.: 0,09 - 0,75 mm2 / 28 - 20 AWG solder: ≤ 0,25 mm² / 24 AWG crimp: 0,09-0,25 mm² / 28 – 24 AWG Flammability UL 94 V0 Locking system IEC 60130-9 DIN EN 61076-2-106 metal screw coupling; tightening torque 1,0 Nm Caution: Do not connect or disconnect ...
MICRO-D SURFACE MOUNT CONNECTORS - アンフェノールジャパン ...
Contact Amphenol Canada for more information at 416-291-4401 www.amphenolcanada.com MICRO-D SERIES 106
EN3645 - Amphenol Socapex
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary.
SIZE B C- - Amphenol Sine
2x Ø3.94 4x r2.54 4x r1.02 59.20 min. 35.25 min. internal sealing surface finish to be or better3.2 0.13 4x r7.60 max. see p/n chart a1 release new product 17aug20 zenin of: sh: rev: dwg no: title: rev description date revisions eco by appr 3 2 a2 at13-18px-bmxxxx boardlock pcb mount receptacle,18pin,ra flange,at series materials list size
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
SYSTEM ATTACHMENTS - Amphenol PCD
TTC 4 Contact system_attachments@amphenolpcd.com ALBPCL75P Engineered for lean manufacturing the high performance 75P clamp was designed as a one-for-one replacement to outperform industry
High Performance P-Clamp High Strength, Lightweight Wire & Tubing Clamps
High Performance Clamps Amphenol Pcd www.amphenolpcd.com Milaero@amphenolpcd.com 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com or more inormation TABLE A Connector Shell Size Shell Size Code A Ø Max. B Length C Max. D Max. E Closed ±.031 ±.787 inch mm inch mm inch mm inch mm inch mm
Miniature Rugged Connector Series - amphenol.com.au
•Two HD planform options; #06-09 or #07-19 giving two extra contacts in shell size #06 and five extra contacts in a shell size #07 •Ideal for low current applications with footprint constraints How to order Simply choose 06-09 or 07-19 planform arrangement from page 7 e.g. SCE2-B-76A06-09SN-001 06-09 07-19