Search Results for am 12시
Amphenol Aerospace
Created Date: 12/11/2000 8:21:26 AM
00110440302 - Amphenol Air LB
00111550103 Module 1100 2 contacts #12 + 8 contacts #20 Marking AALBF + NSA standard P/N . 00111550302 Module 1100 2 contacts #12 + 4 contacts #16 + 12 contacts #20 Marking AALBF . 00111550303 Module ...
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Koppelnetzwerke - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
BNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm ...
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 450 mm 336320-12-0450. SMA Right Angle Plug to SMA Straight Bulkhead Jack IP67 RG-316 750 mm 095-902-570-M075. 4.1-9.5 Female Cap 202122. HD-BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 034-5067.
RT061412SNHEC03R Size 14 12 Position Plug, Female, with Sil - Amphenol Sine
Plug, 14 Position, Female, Shell Size 12, Silicone Seal, and End Cap with Reduced Diameter Individual Wire Sealing, Range 14 - 24AWG Related Items. RT001412PNH Receptacle, Square Flange, 12 Position, Male, Shell Size 14. Compatible to part # UT001412PH, 192990-1780, G2B1492PN. REQUEST A QUOTE ...
NTC Type NK Thermometrics Epoxy-Coated Chip Thermistor
• Wire lengths 0.47 in to 1.57 in (12 mm to 40 mm) (±1 mm) Data • Minimum operating temperature: -40°F (-40°C) • Maximum operating temperature: See table • Thermal time constant: 15s (cooling), 2.45 (ambient change) ... 2/15/2018 10:15:33 AM ...
QEPT 4-TRX 100G NRZ - RUGGED & HOT PLUGGABLE
QEPT 4-TRX 100G NRZ 100 Gb/s High-Speed Optical Pluggable Module. HIGH PERFORMANCE UNDER EXTREME CONDITIONS, the Amphenol AOP 28Gbps extended temperature "Quad Embedded Pluggable Transceiver” is designed for highly challenging applications where both reliability and performance are critical.. Capable of speeds up to 28Gbps at distances up to 70m for the full extended temperature range.
LTE 4G/5G Antennas - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Ground Plane Antennas 438.03.05.00 - AMPHENOL PROCOM
Lightning Protection: Lightning current handling capability: 200 kA According to EN 62305-1 (Test pulse 10/350 μs)
FSI - Military Fiber Optics - Rugged & Harsh Environment Fiber Optics
FSI - Military Fiber Optics - Rugged & Harsh Environment Fiber Optics
CXL 900-6 - AMPHENOL PROCOM
Lightweight, 5.4 dBd, Omnidirectional Base Station and Marine Antenna for the 900 MHz Band
TV Breakaway Fail-Safe Lanyard Release - Amphenol Aerospace
12.008 305 S 12.520 318 T 13.031 331 U 14.016 356 V 15.000 381 W 16.024 407 X 17.008 432 Y 18.031 458 Z TV Breakaway Fail-Safe Lanyard Release Plug (88-5565 & 91-5565) Commercial Version of D38999/29 and /30 * Contact Amphenol for availability of other finishes. 4. Required Field 0 The required field is always 0 6. Contact Type/Alternate Keying ...
BMA (Size 8) D38999 Socket Contact to SMA Male 12" Cable Assembly for ...
SV Microwave introduces the BMA (Size 8) D38999 Socket Contact to SMA Male 12" Cable Assembly for .141 Cable 7093-0182. The finest flexible cable assemblies for you! Check Inventory. Register. Log in. Compare Products List. ... Last Update: 6/28/2023 1:14:39 AM. Contact Us. How can we help? Email: * Part Number: First Name: * Last Name: *
SMB Plug to Plug Cable Assemblies - amphenolrf.com
TechnicalSpeci. fications. Electrical. AmphenolRF. Four Old Newtown Road Danbury, CT 06810 Formoreinformationvisitwww.amphenolrf.com orcall800.627.7100
smite 2 nvidia app | Amphenol Global Search | Amphenol
ue62-a1012-3000t | Amphenol Global Search | Amphenol 03554 1:1c drawn checked m.e. app'd sheet 4x25g alvin c dwg size: do not projection q.a. app'd millimeters 1 amphenol high speed interconnects or used for manufacturing purposes without written permission from amphenol canada corp. 1 through bezel scale p-u95-z105-xxx1-3x1 primary units dwg ...
Koppelnetzwerke - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance June 3, 2022 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
6U4MT360X12F20s4BR-GPS Archives - Amphenol Antenna Solutions
6U4MT360X12F20s4BR-GPS Archives - Amphenol Antenna Solutions