Search Results for am 12시
B B2 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
APXV3BLL20B 43-C-I20 - Amphenol Antenna Solutions
Electrical Downtilt 2-12° 2-12° Dimensions 2080 x 565 x 145 mm (81.9 x 22.2 x 5.7 in) ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT MOUNTING HARDWARE WEIGHT APXV3BLL20B_43-C-I20 ACU-I20-B3 Internal RET Included APM50-B1 Beam Tilt Kit Included
radsok-powerblok-wire-to-board-catalog-amphenol-industrial
Wire Gauge 12-14 AWG: 6-8 AWG Amperes: 35 70: Rated Voltage: Refer to individual insert pattern: Withstanding Voltage: 500V DC: Insulation Resistance: 5000M: Ω (Min) @500V DC: Materials and Mechanical: Durability: 100 mating cycles minimum: Engagement Force: 5.0lbf Max. test pin 1: Extraction Force: 0.5lbf Min. test pin 2:
4U4VT360X12Fxys5 - Amphenol Antenna Solutions
Canister, 4FT, 16-Port, Omni Pattern, XPOL, (4x) 1695-2700 | (4x) 3300-4200 MHz, Fixed Tilt
Amphenol PCD Shenzhen
Amphenol PCD Shenzhen . Title: Pro/ENGINEER - C-HVSP0R10MHXX Author: holiday.he Created Date: 7/13/2021 2:10:01 PM
12HF4SMNMxxx (2) - Amphenol Antenna Solutions
12HF4SMNMxxx (2) - Amphenol Antenna Solutions
Marine - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Amphenol
further information see catalog 12-120, Amphenol EMI Filter Transient Protection Connectors. Overmolded Cable Overmold seals and cables can be designed for almost any industrial application. A variety of materials are available: neoprene, hypalon and others; and a variety of
www.amphenol-po.de
Created Date: 2/18/2025 12:11:08 PM
Filters - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Feststationsantennen - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Koppelnetzwerke - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Amphenol PCD Shenzhen
Created Date: 12/13/2021 3:18:08 PM
12.0 ± 0 - SV Microwave
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPS Straight Female ( 3821-40029 ) 1.85mm Straight Male ( SF3311-60002 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 50 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
Amphenol FCI 10131794
2014/12/02-Tian-Yu Tang Tim Yao Guo-Min Sun ELX-N-46328-1 D Released PDS: Rev :D STATUS:Released Printed: Nov 01, 2022. Title: Amphenol FCI 10131794.pdf Created Date: 11/1/2022 11:46:41 AM ...
12.0 ± 0 - SV Microwave
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPS R/A Female ( 3822-40001 ) SMPS Straight Female ( 3821-40029 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
Multimedia 2016 17 - el-cab.com.pl
Montage am Fahrerarbeitsplatz oder an der Bugklappe oberhalb des Fahrers. MM-2-080-01 2x Kameraeingang // Schutzklasse IP 54 800 x 600 350 cd/m² 12 - 36 V-20°C - + 70°C 2 x BNC/AMP (B/H/T) 203 x 163 x 28 mm Monitor LCM 1009 10,4-Zoll-LCD-Monitor für den Anschluss von bis zu zwei Kameras oder Videoquellen. Montage am Fahrerarbeitsplatz oder ...
12HF4SMNMxxx (1) - Amphenol Antenna Solutions
12HF4SMNMxxx (1) - Amphenol Antenna Solutions
Hexaplexer - Amphenol Antenna Solutions
Dimensions (H x W x D) 209 x 328 x 54 mm 8.2 x 12.9 x 2.1 in Weight 5.6 kg 12.3 lbs Hexaplexer Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. ... 1/26/2018 6:12:47 AM ...