Search Results for am 12시
Cables - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Omni Antennas 7073154 - amphenolprocom.com
A rugged and durable Colinear antenna designed for VHF Trunked Radio applications. These antennas are housed inside a high-strength, glassfibre shroud and manufactured to the highest quality standards insuring long term, reliable operation.
Amphenol Australia
Size 12, 25A (max) Size 12 contacts will accept wire ranges of 12 thru 14AWG Operating temperature range: -55°C to +125°C at rated current Current leak less than 2 milliamps at 1500 VAC. No unlocking, unmating or other unsatisfactory results during or after 50 G’s in each of three usually perpendicular planes.
Base Station Antennas - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Base Station Antennas - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
PS SERIES PSD28V16CBPC-X - Amphenol Socapex
4 30 12 15 5 15 13 30 6 15 14 15 7 15 15 30 8 15 16 30 Output Rating Table for PSD28V16CBPC -1: TBD * Additional standard configurations available. Contact factory for more details. * All of our products can be configured to comply with EU REACH regulations. www.amphenol-socapex.com Due to technical progress, all information provided is subject ...
PRO-PHY150-4DI
Model Product No. PRO-PHY150-4DI-50: Contact for product no. Add to quote: PRO-PHY150-4DI-100: Contact for product no. Add to quote
Type N Male Connector for .141 Cable 5011-00035 - SV Microwave
SV Microwave offers the Type N Male Connector for .141 Cable 5011-00035. The connector is available through our distributors. Check out the info now!
12.0 ± 0 - svmicrowave.com
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : 2.4mm Straight Male ( SF1611-60003 ) SMPM Size 12 Pin ( 3221-4002 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 50 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
Câbles tressés RG 214 - AMPHENOL PROCOM
RG 214 is a Low Loss coaxial cable with double braid and flame retardent jacket material. All used materials are free of halogens.
Sachsenkabel pulse - Home
12. Fiber class: OM4 BI. Polarity: A. Connector type A:: MTP12/PC female. Connector type B:: MTP12/PC female. 100% Quality Control. incl. Product Profile. No shipping costs. Product Description; Downloads; ... Availability: Monday to Friday 8 am - 4 pm · support@sachsenkabel.de · +49 (0) 3721 39 88 88.
DISCONTINUED - amphenol-antennas.com
The antenna has 12 connectors located at the bottom. Low Band 696-960 MHz (6x) 4.3-10 or 7/16-DIN Female Connectors Mid Band 1695-2180 MHz (6x) 4.3-10 or 7/16-DIN Female Connectors Electrical Characteristics Low Band Mid Band Frequency Bands (MHz) ... 10/23/2017 10:43:11 AM ...
12.0 ± 0 - svmicrowave.com
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMA Bulkhead Female ( 2946-6012 ) SMA Low Profile Male ( 2911-61000) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
ecomate® RM/RSSM/Aquarius™ - Contact Size 12 Options - Amphenol Sine
ecomate® RM/RSSM/Aquarius™ - Contact Size 12 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP12B23T MS12B23T 14-12AWG 2.3-3.5mm² Tin
Mobile Antennas - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Thermometrics Glass Encapsulated NTC Chip - amphenol-sensors.com
Plunge into Water 12 milliseconds 16 milliseconds Dissipation Constant Still Air @ 25°C 0.07 mW/°C 0.12 mW/°C Still Water @ 25°C - 0.60 mW/°C Power Rating (in air) Maximum Power Rating - 0.015 Watt 100% Maximum Power to: - 75 °C Derated to 0% at - 250 °C Resistance-Vs.-Temperature Characteristics
12.0 ± 0 - svmicrowave.com
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP Female QB ( 1221-40049 ) VITA 67.1/2 SMPM Plug-in Contact ( 3221-40022 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅