Search Results for am 22-08-88-sc
RTS712*10P ECO-MATE,RECEPTACLE, JAM NUT,10POS,PIN CONTACT,SIZE 12
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 ... MP20W23F MS20W23F 22-20 0.34-0.50 Gold Flash SP20W2F SS20W2F 22-20 0.34-0.50 Gold Flash
00111510402 - Amphenol Air LB
Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic track) are available from 6 contacts size 12 up to 21 contacts size 22 in different contact configurations. They also come in hybrid or ground versions, as well as PCB or component carrier versions.
TNC Straight Crimp Plug Times LMR-400 Optimized IP67 50 Ohm
RF Connector TNC Straight Crimp Plug Times LMR-400 Optimized IP67 50 Ohm
PoWer-Trex - tpcwire.com
Custom Electrical Connection Enclosures TPC Wire & Cable CorP. PoWer-Trex ® Please contact us for more information. TPC1414P ©Copyright 2015 by TPC Wire & Cable Corp.
SMA T-Shape Adapter Plug-Plug-Plug 50 Ohm | 132399 - Amphenol RF
SMA T-Shape Adapter Plug-Plug-Plug 50 Ohm
Declaration - SV Microwave
ITEM # SVHC CAS PPM M39012/56B3116 LEAD 7439-92-1 30,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
331318 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
Solutions - Amphenol Air LB
Phone +33 3 24 22 78 49. Email accueil@amphenol-airlb.fr. Categories. Products; Markets; Solutions; Know-how; Be the First to Know. Get all the latest news, Subscribe here ! Enter your email. Subscribe. I have read and I accept the privacy policy. Click here to unsubscribe from our newsletter. Support.
EM5.08 W/Flange - anytek.com.tw
Product description: EM5.08 W/Flange: 5.08: 2P-24P: EMxx51520000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
JT - 38999 Dòng II - 38999 Dòng - Amphenol Socapex
Các đầu nối JT từ Amphenol Socapex được thiết kế theo tiêu chuẩn MIL-DTL-38999 series II, lý tưởng để sử dụng trong ngành quân sự và hàng không vũ trụ. Các đầu nối này cung cấp một loạt các tính năng làm cho chúng trở thành một giải pháp đáng tin cậy và bền bỉ cho các ứng dụng khác nhau, bao gồm liên lạc ...
HB114-U6S12-170-TH Connectors, 170 ft - rfstechnologies.com
ADDITIONAL ASSEMBLY LENGTHS Length (ft) Model Number 10 HB114-U6S12-10-TH 20 HB114-U6S12-20-TH 30 HB114-U6S12-30-TH 40 HB114-U6S12-40-TH 50 HB114-U6S12-50-TH
PDS: Rev :C STATUS:Released Printed: Dec 06, 2018 - Amphenol CS
PDS: Rev :C STATUS:Released Printed: Dec 06, 2018. Title: Amphenol FCI 10118241.pdf Author: lengt Created Date: 11/12/2018 12:00:00 AM
Sachsenkabel erfolgreich auf der Tonmeistertagung vom 14.-17. November ...
Sachsenkabel erfolgreich auf der Tonmeistertagung vom 14.-17. November 2018 in Köln vertreten
6-cavity Mobile or Base Station Duplexer for the 112 - 136 MHz Band ...
6-cavity Mobile or Base Station Duplexer for the 112 - 136 MHz Band DESCRIPTION The DPF 3/6-HX-150 is a six-cavity high-power mobile or base station duplexer
TECHNICAL FEATURES - rfstechnologies.com
DC Cable Diameter mm (in) 5.5 (0.22) DC Standards (Meets or Exceeds) For use in Type MC per UL 1569, PVC Nylon, RoHS/REACH Compliant Break-out length (Top) mm (in) 559 (22) Break-out length (Bottom) mm (in) 965 (38) DC cable sealing method Semi-rigid, flame-retardant polyolefin, with hot melt adhesive F/O CABLE SPECIFICATIONS Number of F/O Pairs 4
Thermometrics ZTP-115 Thermopile IR Sensor
Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm)
PDS: Rev :AL STATUS:Released Printed: Sep 04, 2024 - Amphenol CS
PDS: Rev :AL STATUS:Released Printed: Sep 04, 2024. Title: Objet Created Date: 9/4/2024 10:27:15 AM
Data Sheet Level Plus - Temposonics
6 Level Plus ® Tank Slayer ® Data Sheet k Notified body C CEC (FMC) E ATEX F NEC (FM) I IEC X None B INMETRO N NEPSI P CCOE T CML/TIIS U UKCA K KC l Protection method F Explosionproof/Flame proof (only for housing type D, E, or L) I Intrinsically safe X No approval m Gas group A Group A (not available with “C = CEC (FMC)” notified body and “F = Flameproof/Explosion“ proof protection ...
SS75 Medium Chirp, 600W, 0° Tilt, Humminbird 14-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version