Search Results for am 23-05-05 sc
1900ND02S2X00C - Amphenol Air LB
Connector 1900 Socket With grommet unsealed 78 socket contacts #22 Without polarizer, without contact
Ventostat T8002-ACD Series CO Transmitters
The Telaire Ventostat T8002-ACD and T8002-ACD-2K are wall mounted sensors that provide CO 2 control even when a building management system is not in place,
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
SS60 50/200kHz, 600W, 0° Tilt, Furuno 8-Pin, DT
600 W. The SS60 is a 600 W, 50/200 kHz transducer which integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at a 20° or 12° angle within the housing.
Thermometrics Duct Sensor - amphenol-sensors.com
Title: Thermometrics Duct Sensor Author: Amphenol Advanced Sensors Subject: Thermometric s duct sensors are used to measure the temperature of the air that is emitted from the air ducts in automobiles.
CUSTOMER OUTLINE DRAWING - Amphenol RF
%PDF-1.7 %âãÏÓ 21 0 obj > endobj 36 0 obj >/Filter/FlateDecode/ID[]/Index[21 25]/Info 20 0 R/Length 93/Prev 822524/Root 22 0 R/Size 46/Type/XRef/W[1 3 1]>>stream ...
English – Page 3 – LID Technologies
REDUCED FUEL CONSUMPTION. The National Highway Traffic Safety Administration (NHTSA) TPMS effectiveness study revealed that every 1 psi drop in the average pressure of all tires had an impact of about 0.2% increase in gas consumption [3].In other words, properly inflated tires increase fuel economy by at least 1%.
VQ548ZD/W Optimised Performance Gas Sensing Head for Mining Type ...
C D +3.0 V 0V R 3 R 4 R 5 R 1 R 2 OUTPUT ZERO ADJUSTMENT (IF REQUIRED) PIN 2 1 3 T SENSING HEAD 7361 R 1 =R 2 = 500O to 10 kO R 3 =R 5 ^ 10R 1 R 4 ^ 20R 1 Fig. 1. Recommended circuit diagram CERTIFICATIONS SIRA Certification Services, EU Notified Body No. 0518, have
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
English – Page 3 – LID Technologies
REDUCED FUEL CONSUMPTION. The National Highway Traffic Safety Administration (NHTSA) TPMS effectiveness study revealed that every 1 psi drop in the average pressure of all tires had an impact of about 0.2% increase in gas consumption [3].In other words, properly inflated tires increase fuel economy by at least 1%.
SS175 Medium Chirp, 1kW, 0° Tilt, Raymarine 11-Pin, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
SS60 50/200kHz, 600W, 20° Tilt, Navman 6-Pin, DT
600 W. The SS60 is a 600 W, 50/200 kHz transducer which integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at a 20° or 12° angle within the housing.
Temposonics
2 Temposonics® R-Series V R SSI 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
Kontakt - Temposonics
Produktionsmitarbeiter (m/w/d) am Standort Dortmund Aplerbeck; Vertriebsingenieur für Mitte-Ost (Nordbayern, Sachsen & Umgebung) (m/w/d) ... Building 23, No. 481 Guiping Road, Xuhui District Shanghai. info.cn@temposonics.com +86 21 3405 7850; ... IN MI OH WV KY TN NC SC GA AL FL. USA. Industrial Hartsock Industrial Sales, Inc. 450 Enterprise ...
Amphenol High Voltage Connectors - amphenol-auto.com
%PDF-1.5 %âãÏÓ 6 0 obj /Type /XObject /Subtype /Image /BitsPerComponent 8 /Width 728 /Height 462 /ColorSpace /DeviceRGB /Filter /DCTDecode /Length 35384 >> stream ...
TABLE OF CONTENTS FOR SECTION B
%PDF-1.6 %âãÏÓ 349 0 obj > endobj 366 0 obj >/Filter/FlateDecode/ID[5AFA52C3702E86458DC7B4AC28F993CE>0F31508813F50C448420149AF19C3C78>]/Index[349 33]/Info 348 0 R ...
GTC-OK鑴 殕鑴e瀯.CDR
%PDF-1.4 %âãÏÓ 449 0 obj > endobj 480 0 obj >/Filter/FlateDecode/ID[612209AE7AE5069CBA0B8B092E0F6F7C>]/Index[449 42]/Info 448 0 R/Length 142/Prev 6870053/Root 450 ...
D38999 SERIES III - STYLE PCB CONNECTORS
%PDF-1.4 %âãÏÓ 3619 0 obj > endobj xref 3619 43 0000000016 00000 n 0000002098 00000 n 0000002261 00000 n 0000005419 00000 n 0000005991 00000 n 0000006106 00000 n 0000006219 00000 n 0000006307 00000 n 0000006875 00000 n 0000007517 00000 n 0000009062 00000 n 0000009418 00000 n 0000009790 00000 n 0000010134 00000 n 0000010549 00000 n 0000011004 00000 n 0000011364 00000 n 0000011770 00000 n ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
%PDF-1.6 %âãÏÓ 53 0 obj >stream hÞŽÁ ƒ0 D e¿ÀMb‹ $‡Z¼ AlnâAìR¼ I"Ø¿ï&-=,³ì¼ 6 äg¨*¬í¾ x_ž~(ØèG4ï °›^äµNÈ h .ÑÆ–žËtµÇ 2 q¤R'–¢T™ 9ç †±=y»»™×4\Ãb 'Dr ‘ åoUÜ W±sv~P °»5hè c >stream hÞìTMO 1 ý+¾sX {-!$ Aª€ª*i‚Zõ@ɪ¬„ ´YÔòï;o¼v–…ràRUEÊ‹Ç Ï›Ïµ’B ¥èç½PZhãØ߯Ž®¶ÍÉfÝW³Ïg ...
OCS (Oval Contact System) Connectors - Amphenol Aerospace
%PDF-1.6 %âãÏÓ 1685 0 obj > endobj 1719 0 obj >/Filter/FlateDecode/ID[7CA9DBE68E9EBA4D9E6A604DFFB70198>]/Index[1685 56]/Info 1684 0 R/Length 150/Prev 974456/Root ...