Search Results for am 23-05-05 sc
Radsok - Amphenol Sine
+0,05 −0 +0 −0,05 −0,05 Description Part number Drawing Picture Radsok 6 mm with thread M6 N 02 060 6601 001 Radsok 8 mm with thread M8 N 02 080 6601 001 Radsok 10 mm with thread M10 N 02 100 6601 001 The screw-in Radsok contact has to be tightened in the busbar with a nut according to DIN EN24 032/ISO 4032 and a washer.
C:UsersjheadDesktopAHDM -059DuraMate -059 DrawingsC-AHDM06-24-23SR-059 ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Installing the Sensor - Amphenol
Telaire Ventostat™ 8000 Series CO2 Sensor User Instructions T63216-008 September 2014 Page 1 of 4 ® Amphenol Advanced Sensors Installing the Sensor!WARNING!
OWNER’S GUIDE & INSTALLATION INSTRUCTIONS - Gemeco
Follow the precautions below for optimal product performance and to reduce the risk of property damage, personal injury, and/or death. WARNING: Always wear safety glasses, a dust mask, and ear protection when installing.
6.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : 2.4mm straight male ( sf1611-60003 )
B B - Amphenol NEXUS Technologies
b chg:map-50-05 to map-60-06 146 11/8 2012 hr c chg: map-60-06 to map-57-01 152 1/24 2013 hr 9/28/11 item # part # qty description 1 maj-10-65 1 insert, receptacle, 6-cond 2 maj-10-67 1 housing jack 3 map-57-01 1 strain relief 4 map-50-03 1 washer, rubber 5 map-50-24 1 nut adapter, .250 6
PRODUCT DATA DRAWING - SV Microwave
a dcn 53405 11/23 approved: checked: drawn: see pdm see pdm krr 02/24/23 edge launch connector date approved revision history rev description third angle projection interpret dimensions and tolerances n/a see notes see notes scale: 6:1 size dwg. no. b material: finish: 7) remove all burrs unless otherwise specified 3211-60407-xs www.svmicrowave ...
Directional Coupler - amphenol-antennas.com
Isolation ≥ 23 dB ≥ 26 dB ≥ 30 dB ≥ 33 dB VSWR ≤ 1.25 ≤ 1.25 ≤ 1.25 ≤ 1.25 Average Power (max) 400 W 400 W 400 W 400 W Peak Power (max) 1.3 kW 1.5 kW 1.3 kW 1.3 kW PIM3 (2x43 dBm) ≤ -153 dBc ≤ -153 dBc ≤ -153 dBc ≤ -153 dBc Impedance 50Ω 50Ω 50Ω 50Ω Mechanical Characteristics Plating Inner Contact Silver Silver ...
TN-31 Air Blast and the Science of Dynamic Pressure Measurements - PCB
2 Figure 3 shows the reflection of strong shock waves from a reflective surface. I1, I2, and I3represent the expanding shock wave, while the "R" contours represent the respective reflections from the surface.
SMA Male R/A to SMA Male R/A 12" 180° Clocked Cable Assembly for .085 ...
SV Microwave has introduced the SMA Male R/A to SMA Male R/A 12" 180° Clocked Cable Assembly for .085 Cable 7029-3825. Explore the product and place your order!
Voltage Compensated, Media Isolated, High Pressure Sensors
Repeatability%FSO0.01–0.050.05 Thermal Accuracy of Offset %FSO –1.0 0.2 1.0 4 Thermal Accuracy of FSO %FSO –0.75 –0.2 0.75 4 Thermal Hysteresis %FSO –0.2 NPI-15±0.1 0.2 5 Short-Term Stability of Offset µV/V 5 6 Short-Term Stability of FSO µV/V 5 6 Long-Term Stability of Offset %FSO 0.1 7 Long-Term Stability
PRELIMINARY ISSUE - amphenolrf.com
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm ...
RF Connector SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm
SMA Plug to MCX Plug Adapter 50 Ohm Straight | APH-SMAP-MCXP
SMA Plug to MCX Plug Adapter 50 Ohm Straight
Thermometrics Surface Mount Devices - amphenol-sensors.com
(0.05 in) 1.27 mm maximum Nickel barrier solder coated 3 sided wrap around EIA Style 1206 Amphenol Advanced Sensors. 2 Type NHQ Specification Surface mount chip 1206 size Description A range of 1206 size surface mount NTC chip thermistors.The terminations are nickel barrier with tin plating.
FAQ - Amphenol Socapex
Discover our HDMI 2.0 AOC cable: long-distance connectivity without compromise
Voltage Compensated, Media Isolated, High Pressure Sensors
Repeatability%FSO0.01–0.050.05 Thermal Accuracy of Offset %FSO –1.0 0.2 1.0 4 Thermal Accuracy of FSO %FSO –0.75 –0.2 0.75 4 Thermal Hysteresis %FSO –0.2 NPI-15±0.1 0.2 5 Short-Term Stability of Offset µV/V 5 6 Short-Term Stability of FSO µV/V 5 6 Long-Term Stability of Offset %FSO 0.1 7 Long-Term Stability
Amphenol FCI gs-20-098
NUMBER CATEGORY GS-20-098 APPLICATION SPECIFICATION TITLE PAGE REVISION 0.5mm pitch SMT type connector for FPC “ 59453 (SFVL) series ” 1 of 8 D GUARDIAN (VERIFIED BY) DATE S.Watanabe 12/27/23
CC-CAP-x Spec Sheet - Amphenol Antenna Solutions
CC-CAP-x 1 of 1 www.amphenol-antennas.com REV102513 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions.
Thermometrics Surface Mount Devices - amphenol-sensors.com
(0.05 in) 1.27 mm maximum Nickel barrier solder coated 3 sided wrap around EIA Style 1206 Amphenol Advanced Sensors. 2 Type NHQ Specification Surface mount chip 1206 size Description A range of 1206 size surface mount NTC chip thermistors.The terminations are nickel barrier with tin plating.