Search Results for am plex connector
71991-302LF | DUBOX® | Amphenol
Dubox®, Board To Board Connector, Receptacle, Vertical, Through Hole, Double Row, Dual Entry, 4 Positions, 2.54mm (0.100in) Pitch
d-sub | Amphenol Global Search | Amphenol
Buy 2.5ft Amphenol CS-DSSMDB9MF0-002.5 Cables Direct from the Factory at Cables on Demand. Amphenol 9-pin (DB9) Standard D-sub cables are offered in a fully molded and shielded package at an affordable price; perfect for the home or office.
SMA PCB End Launch Plug 50 Ohm 0.062 PCB | 132366-10 - Amphenol RF
RF Connector SMA PCB End Launch Plug 50 Ohm 0.062 PCB. Downloads. 132366-10 PDF Customer Drawing (Size: 71 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1251A1-011-3GT5GP-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
Air-Tight Lightweight Hermetic | Hermetically Sealed | Circular ...
With Amphenol's new Air-Tight Lightweight Hermetic connectors, there’s no longer a need to sacrifice weight to provide a high-quality hermetic seal and operating temperatures. Utilizing high-performance materials, these hermetically sealed connectors will meet a leak rate of 1x10-7cc helium per second and maintain an operating temperature of ...
Articles - Amphenol Alden
Dive into our collection of insightful articles covering industry trends, product innovations, and expert perspectives. Stay informed with the latest updates and in-depth analyses from Amphenol Alden's team of experts.
at06-08sa-rdblk | Amphenol Global Search | Amphenol
Search Results for at06-08 Amphenol at06-08sa at06-08sa-blk at06-08sa-grn at06-08sa-brn * note: an asterisks ( *) placed before the color denotes the standard molded color of the connectors shown above. other colors shown are available via special order. grey black brown color part number key-b configuration green at06-08sb-gry at06-08sb at06 ...
Businesses - Amphenol
Each of our Amphenol businesses partners with its customers across different market segments and regions to connect our world through leading-edge innovation.
Reflow Stable PCB Connectors - SV Microwave
Each SMP connector was tested on PCB test coupon SK-3412A and soldered using Sn96 solder. The VSWR data shown in Figure 4 was gated to the middle of the test coupon trace and includes the surface mount connector and its launch to the PCB. Reflow Stable Product Line Part Number Description
AXC 50 Power Connector - amphenol.com.au
Connector Specifications AXCC Contact Sizes PRODUCT DRAWING Dimensions in mm (inches) DESCRIPTION COLOUR AWG PART NUMBER AXC 50 power connector, 2 pole, 50A, 600V* Housing only. BLACK1 N/A AXCH500 RED N/A AXCH502 BLUE N/A AXCH506 GREY1 N/A AXCH508 AXC 50 power contacts, 50A, 600V* - 6 AXCC50H6 - 8 AXCC50H8 - 10-12 AXCC50H10
Loudspeaker - Amphenol Sine
Loudspeaker - Amphenol's range of loudspeaker connectors have been further enhanced with the introduction of the SP Series. Designed to complement the. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items ...
HERMETIC SOLUTIONS - アンフェノールジャパン株式会社
Hermetic Square Flange Connector 2M801-012-02 71 Hermetic Weld Mount Connector 2M801-012-03 72. 2 Contact Us: 800-678-0141 • www.amphenol-aerospace.com MIL-DTL-83723, Series III, Pyle® 74 Manufacturer’s Specifications 74 Hermetic Receptacles - Quick Reference 75-76 Insert Availability and Identification, Alternate Keying Positions 77 ...
D38999 Series III Hermetic Connectors - Amphenol Aerospace
Amphenol Tri-Start MIL-DTL-38999 Series III Hermetic Connectors offer the performance and design benefits of our standard Tri-Start MIL-DTL-38999 Series III with the addition of a reliable glass to metal seal. Originally designed for the harshest environments and most demanding applications, Amphenol MIL-DTL-38999 Series III Tri-Start ...
surlok-plus-1500v-electric-vehicle-amphenol-industrial
• Single Pole Connector • High voltage applications up to 1500VDC • 3.6mm rated to 70A • Application for limited space • Features RADSOK® Technology • Quick lock and release design • Meets UL94 V-0 (self extinguishing) • IP67 Rated • RoHS Compliant. Title:
1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
When ordering, select the Radome Color, Degree of Electrical Downtilt (y) and the Connector Type (z). Radome Color Electrical Downtilt Degree (y) Connector Type (z) Y1 Y2 4.3-10 Female 7/16-DIN Female Grey Pantone 420 C 0° UUT070X06F 0s0 UUT070X06F 0D0 6° UUT070X06F 6s0 UUT070X06F 6D0 Brown Pantone 476 C 0° UUT070X06F 0s0BR UUT070X06F 0D0BR
VITA 46 • VITA 66.1 • VITA 66.4 VITA 66.5 • VITA 67
Cat Brandas Office: +1 (607) 563-5129 amphenol-aerospace.com Mobile: 1 (607) 643-5071 amphenolmao.com• Email: cbrandas@amphenol-aao.com amphenol-aerospace.com amphenolmao.com 3 amphenol-aerospace.com amphenolmao.com R-VPX Ruggedized VITA 46 Amphenol’s R-VPX is a ruggedized, high-speed, board-to-board interconnect system capable of data rates in excess of 10 Gbps,
B3221B7L111280E100|FloatCombo™ 0.50mm | Amphenol
Contact us today for more details of FloatCombo™ 0.50mm connectors, part number B3221B7L111280E100 JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
91931-31131LF | Conan® | Amphenol
Conan® 1.00mm Pitch, Board To Board Connector, I - Industrial Series, Vertical Header, Surface Mount, 31 Positions, 1.00mm ( 0.039in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
USB 3.1 Gen 2 Type C Connector - Amphenol CS
HIGH SPEED CONNECTOR USB 3.1 Type C Gen 2 is the future of the USB technology providing multifunction single cable solution for Data, Power, Audio and Video. The slim form factor supports the evolving design trends. The reversible design enables quick and easy connections no matter which way it is inserted.
mps02-bsfa032s | Amphenol Global Search | Amphenol
Search Results for mps02-bsfa032s n 20 252 4175 c | Amphenol Global Search | Amphenol Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating ...
130..230 MHz MHz - Amphenol Antenna Solutions
Connector type N-Female + 3m of RG213 cable Lightning protection DC grounded * Other frequencies available upon request. Mechanical Characteristics Construction Center fed folded dipoles (with baluns) fixed on a one piece vertical boom. Main boom is 65 mm dia.