Search Results for am-004-4
G:SharedAmphenol Customer DatasheetsEcoMate RMRT0W Kit ...
ecomate® RM/RSSM - Contact Size 20, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts Part Number Contact Size (AWG) Description Plating Male Female MP20W12E06F MS20W12E06F 20AWG Short Version Gold Flash
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Startop - Złącza światłowodowe | Amphenol Socapex
Złącze światłowodowe Amphenol Socapex Startop to wzmocnione złącze optyczne przeznaczone do użytku w trudnych warunkach. Charakteryzuje się konstrukcją złącza światłowodowego z obudową serii 38999 III i standardową wkładką do połączeń doczołowych, z opcją POM lub 29504/dia. 2,5 mm. Złącze Startop jest przeznaczone do użytku w komunikacji na polu bitwy, pojazdach ...
Amphenol Assembletech
Support signaling rates up to PCIe5 32GT/s, 56 GT/s NRZ and 112 GT/s PAM-4. 7. Support chip to chip and chip to external IO application 7. 30-34AWG cable . Mechanical Performance. 1. Mating Force: 55.5N maximum. 2. Unmating Force: 49N maximum. 3. Rated durability cycles: 250 cycles minimum .
Customer Drawing - amphenol-gec.com
4.耐 电 压 Dielectric withstanding voltage: 5000 VDC. 5.防护等级 Protection class:IP67 & IP2X. 6.电磁屏蔽 Shielding. 7.机械寿命 Mating cycle:100 Min. 8.带自动二次锁扣 Automatic secondary lock. 9.带高压互锁 Electrical interlock (HVIL). ... 11/30/2020 11:42:39 AM ...
multi-trak | Amphenol Global Search | Amphenol
Amphenol introduces the next-generation product - Multi-Trak™. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 56G PAM4 PCIe® Gen 5 and target to meet 64G PAM4 PCIe® Gen 6 and allowing much greater signal path lengths while maintaining SI performance when compared to conventional PCB routing methods.
IDS-87-5 Amphenol
180 N. Freeport Drive, Plant 4 Nogales, AZ 85621 Tel: (888) 364-9011 Fax: (520) 285-5134 Email: tech@amphenol-aio.com Europe: Amphenol Industrial Operations Europe Via Barbaiana 5 1-20020 Lainate (MI) Italy Tel: +39 02 93254.204 Fax: +39 02 93254.444 Email: info@amphenol-aio.com Middle East: Amphenol Middle East Enterprises FZE Office C-37 PO ...
Amphenol MP-64RJ45UNNR-100 Category-6 Ethernet Cable (Cat6 UTP) Network ...
Buy 100ft Amphenol MP-64RJ45UNNR-100 CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Category-6 (Cat6) network patch cords are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP Red CAT6 cable with precision-terminated snagless RJ-45 connectors.
C:Documents and SettingsGarrick SillersMy DocumentsCustomersConnex 107-10
Title: C:Documents and SettingsGarrick SillersMy DocumentsCustomersConnex 107-10.dwg Author: Garrick Sillers Created Date: 2/26/2009 4:29:59 PM
Amphenol Network Solutions > Cut a corner on your fiber cable raceway ...
The two-inch WaveTrax 45-degree Elbow is used to create a slight turn on a horizontal fiber cable run. The snap-together WaveTrax raceway system from Amphenol Telect reduces time spent on installations and retrofits.
Defense | Markets | Amphenol
Size 8 Octonet Contacts for MIL-DTL-38999 Series III connectors. Available in size 8 crimp termination style, including PC tails. Can be installed in existing size 8 Quadrax cavities. Meets performance specifications of CAT-6A cable. Overall higher bandwidth than standard CAT5E Quadrax-supports up to 4.0 Gbps per pair. 10G Ethernet compliant.
www.amphenolrf.com
Created Date: 8/12/2009 4:20:46 PM
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
CCD Professional - el-cab.com.pl
AM ASIA FM AM Maße Gewicht Normen Maße + 12 V über CPA-20 °C – +70 °C Audio-CD (CDDA) CD-R, CD-RW MP3-/WMA-CD ... 87,7 – 107,9 MHz 530 – 1710 kHz 162,4 – 162,55 MHz 87,7 – 107,9 MHz 530 – 1710 kHz 87,5 – 108 MHz 531 – 1701 kHz siehe Gerätezeichnung ca. 1,3 kg E1, FCC, CE, RoHS de Technische Daten Operating voltage ...
Amphenol
23 4 c b a 12 34 5 678 e d 56 7 c b 8 a unit size dwg no. title amphenolr checked f part no. dwg type scale sheet rev. approved project code drawn. f 1 e d 234 c b a 1234 56 78 e d 56 7 c b 8 a unit size dwg no. title amphenolr checked f part no. dwg type scale sheet rev. approved project code drawn parts per tray total tray per carton
TFlex シリーズ - アンフェノールジャパン株式会社
TFlex-405 2.6 22.3 6.4 TFlex-402 4.1 49.1 12.7 TFlex-401 6.9 141.5 28.6 動作温度範囲:-65℃~+125℃ TFlex®シリーズ 中心導体 銀めっき銅 誘電体 PTFE 外部導体 銀めっき銅 シールド 銀めっき銅 ジャケット FEP
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
Thermometrics Surface Mount Devices - amphenol-sensors.com
4.5°F/s or 2.5°C/s • Maximum solder temperature: 509°F (265°C) • Maximum dwell time: 10 seconds • Cooling in ambient or air flow of 5m/s Reflow Soldering Conditions • Method infrared, hot gas, vapor • Maximum rate of preheat temperature change: 4.5°F/s or 2.5°C/s • Maximum temperature: 437°F (225°C)
Helical Antenna for Portable Sepura Equipment in the TETRA Bands
Helical Antenna for Portable Sepura Equipment in the TETRA Bands DESCRIPTION Short conical steel helix moulded in flexible thermoplastic rubber.