Search Results for am-07-11-08
FASTENER TESTING SYSTEMS - PCB
5 EXAMPLE TEST SYSTEM CONFIGURATIONS PART NUMBER DESCRIPTION* 080962-01000 Model 962 2-channel Recorder 08CLEC-00MTR DC Drive Motor, 15-150 Nm, 165 RPM max, controller and
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Amphenol Aerospace
Created Date: 10/16/2003 9:38:06 AM
Cavity Combiners PRO-CAV450-8 - AMPHENOL PROCOM
19" x 38 HU x 300 mm (482.6 x 1688.3 x 300 mm) / 19 x 66.47 x 11.81 in. Weight: Approx. 39.2 kg / 86.42 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 0.8 ppm / °C: Ordering Designations. Model Product No. PRO-CAV450-8: 210000212: Add to quote: Related products.
Model 3713E1150G Triaxial MEMS DC accelerometer, 40 mV/g, +/-50 g ... - PCB
Model 3713E1150G Triaxial MEMS DC accelerometer, 40 mV/g, +/-50 g, +6 to 30 VDC excitation Installation and Operating Manual For assistance with the operation of this product,
upt-plastic-bayonet-mil-spec-catalog-amphenol-industrial
1”11/16-18 UNEF THREAD-2A 41.5 ± 0.1 Ø43.2 ± 0.1 UPT07D-24-48P Size 24, 48 Way, Jam Nut Receptacle Recommended Cut-Out. Product Series Connector Type Shell Type Insert Pattern ... 07 Jam nut receptacle 14 12 Size 16 Contacts X Key/X 2 Tin plating 720H salt spray for die casting shell 16 19 Size 16 Contacts Y Key/Y
Amphenol Network Solutions > Product
22425 East Appleway Ave #11 Liberty Lake, WA 99019 Phone: 509.926.6000 Email: getinfo@amphenol-ns.com
RETU/MDCU Firmware Update Guide - Amphenol Antenna Solutions
Heading 1 RETU/MDCU_FW_IG ©2011 Amphenol Antenna Solutions | www.amphenol-antennas.com Page 3 of 4 Download RET and TMA Software You are now able to upload new firmware (software) to selected AISG device.
SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 36 inches
SMA Right Angle Plug to SMA Straight Plug RG-142 50 Ohm 12 inches 135103-07-12.00. SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 6 inches 135101-R2-06.00. SMA Right Angle Plug to SMA Right Angle Plug LMR-240 50 Ohm 36 inches 095-902-482-036.
Data Sheet R-Series V RM5 PROFINET (Doc Part No. 552118)
2 Temposonics® R-Series V RM5 PROFINET IO RT & IRT 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
SMA PCB End Launch Straight Jack 50 Ohm | 132372-11 - Amphenol RF
132372-11 STP 3D Model (Size: 382 kb ) 132372-11 PDF Customer Drawing (Size: 71 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination:
ABS Coaxial Cable Product Information Sheet Type: T10750J
ABS Coaxial Cable Product Information Sheet Type: T10750J regulations Document: t10750j_3.0ghz19.docx Revision: 2019-09-03 Page: 2 of 2 uncontrolled copy
GB Analog 14112006e - Temposonics
I 2 I Temposonics-GB Analogue MTS Sensors Technical Data Input Measuring range Displacement Measuring range 50 - 2000 mm Output Voltage 0 - 10 VDC and 10 - 0 VDC (minimum load: > 5 kOhm)
Model TO607A61 Spindler® Industrial ICP® Accelerometer ... - PCB
Model TO607A61 Spindler® Industrial ICP® Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
Signal|Mate C091 C091 M16 - Quicklock - Amphenol Sine
Amphenol Tuchel Industrial GmbH | August - Haeusser - Strasse 10 | 74080 Heilbronn | Germany Telefon: +49 7131 929 - 0 | Fax: +49 7131 929 - 486 | www.amphenol-industrial.de
Ceramic Antenna | ST0543-11-N07-U - Amphenol RF
Passive Ceramic Antenna,1164-1188 1559-1563 1574.42-1576.42 1597-1607 MHz GNSS, GPS, GLONASS, BDS, Galileo, QZSS, L1, G1, B1, B1-2, E1, GNSS, GPS, GLONASS, QZSS 50 Ohms
DUMMY RECEPTACLE BACKSHELLS - amphenolpcd.com
TABLE A. Accessory. Shell Size. A . B. C Max. D. E. L +0.03/-0.13. mm. inch. mm. inch. ±0.13. ±0.41 +0.79/-0. mm. inch. mm. inch. mm. inch. mm. inch. 8. 12.01. 0.47 ...
Amphenol Network Solutions Power Panel Stud Size Reference Chart
06004-11 Traditional FP 20/20 GMT, Bar/Bar, Failsafe, Aux. Alarm, CPR 004748 Pressure Clamp N/A Screw Clamp : N/A #8-32 Ring Terminal : 06020-01 Traditional FP 20/20 GMT, Bar/Bar, Filter, CPR 368761 Pressure Clamp N/A Screw Clamp N/A #8-32 Ring Terminal
Breaking Down Military Connector Specifications - Amphenol NEXUS ...
Breaking Down Military Connector Specifications Components for military applications must be built and tested according to specific military specifications, or Mil-Spec. Learn more about the value of Mil-Spec connectors and the Mil-Spec standards that regulate their features, performance, and testing. What Are Mil-Spec Connectors? Mil-Spec connectors are paired male and female components that ...
Access Multiplexer User’s Guide - charlesindustries.com
LTUG-AMUXSW-001 Printing 3, October 2003 AMUX Access Multiplexer User’s Guide