Search Results for am-12
Maße Bei For - Amphenol Sine
1,8 12,4 0,1 7,4 4,8 57,2 30 (8x) 25 0,1 (2x) 27 0,1 1,8 0,05 (2x) S1 S2 C1 C5 C2 C6C3 C7C4 C8 30 0,1 56 0,1 57,2 0,1 30,5 0,1 *1) *1) *1) Maße gemessen ab Kontaktunterseite. Bei der Gehäuseauslegung muss die Lotpaste unter den Kontakten berücksichtigt werden. Dimensions measured from bottom of the contacts. For the design of housing it is ...
PRODUCT DATA DRAWING - SV Microwave
b rev. dcn 40219 12/04/13 stw checked: approved: drawn: dwc 09/12/02 dwc 09/12/02 brt 09/04/02 rohs compliant interpret dimensions and tolerances date approved revision history rev description see notes per ams see notes sv microwave, inc. scale: 4:1 size dwg. no. b material: finish: per asme y14.5m - 1994 4) cham. 1st & last threads. 7) remove ...
AXC 50 Power Connector - amphenol.com.au
10-12 3.3 - 5.3 Connector Specifications AXCC Contact Sizes PRODUCT DRAWING Dimensions in mm (inches) DESCRIPTION COLOUR AWG PART NUMBER AXC 50 power connector, 2 pole, 50A, 600V Housing only. BLACK1 N/A AXCH500 RED N/A AXCH502 BLUE N/A AXCH506 GREY1 N/A AXCH508 AXC 50 power contacts, 50A, 600V - 6 AXCC50H6 - 8 AXCC50H8 - 10-12 AXCC50H10
B1
a b a b section a-a section b-b released drawing jan-18-2014 arrow b1-eco|mate™, socket contact, stamped, 24-26awg, size 16 b b1 1 1 none tommy notes:(unless otherwise specified)
General purpose accelerometer - wilcoxon.com
Bias output voltage 12 VDC Grounding case isolated, internally shielded Temperature range –55° to +120°C Vibration limit 500 g peak Shock limit 5,000 g peak Electromagnetic sensitivity, equiv. g, max 70 µg/gauss Sealing hermetic Base strain sensitivity, max 0.002 g/μstrain Sensing element design PZT, shear Weight 145 grams Case material ...
c:userspdf31-6510 - amphenolrf.com
Title: c:userspdf31-6510.ps Created Date: 12/12/2016 11:49:32 AM
&HUWLILFDWH RI $FFUHGLWDWLRQ WR ,62
8qlwhg 6wdwhv 'hsduwphqw ri &rpphufh 1dwlrqdo ,qvwlwxwh ri 6wdqgdugv dqg 7hfkqrorj\ &huwlilfdwh ri $ffuhglwdwlrq wr ,62 ,(& 19/$3 /$% &2'(
12.0 ± 0.2 - svmicrowave.com
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM R/A Female ( 3222-40020 ) 2.4mm Straight Male ( SF1611-60001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
12.0 ± 0.2 - svmicrowave.com
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM Straight Female ( 3221-40007 ) SMPS Size 16 Socket ( SF9911-60001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 65 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
C:TempM-C016 00U000 000 12 Rev01 - Amphenol Australia
Title: C:TempM-C016_00U000_000_12_Rev01.ps Created Date: 9/19/2005 7:29:09 AM
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT CapsC ...
PROTECTIVE CAP, 12 POSITION, AT-SERIES A1 - RELEASE 23JUN15 JAH AT06-12S-CAP MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles 1° APPROVAL ...
BNC TERMINATION ENCLOSURE Revision: A - PCB
Enclosure Rating IP65 Nema 12 Weight 5.0 lb 2.3 kg SS - Stainless Steel Enclosure [2] Enclosure Rating IP66 Nema 4X Weight 5.5 lb 2.5 kg NOTES: [1] See PCB Declaration of Conformance PS174 for details. [2] Mounting kit integral to enclosure. ... 12/4/2017 11:40:49 AM ...
SMPM Socket (Size 12) D38999 Contact for .047 Cable
Enhance your system's RF connections with SV Microwave's SMPM Socket (Size 12) D38999 Contact for .047 Cable. Place your order today.
Amphenol Aerospace
Created Date: 12/11/2000 9:22:48 AM
12.0 ± 0 - SV Microwave
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPS Straight Female ( 3821-40029 ) VITA 67.3 SMPS Male Plug-In Contact ( SF3811-60060 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
P30763-M( ) ( ) METERS - Amphenol
KMM 12-MAY-14 MRF 12-MAY-14 K M RFC 12-MAY-14 FULL C-WARNING Risk of Electrical Shock Do Not Disconnect Under Load. Risque de chocs electriques Ne pas debrancher sous tension. WIRING DIAGRAM WHITE 14AWG P1 MATING CYCLES: >500 TEMPERATURE RANGE: -40°C TO 90°C PROTECTION: IP67 (MATED CONDITION) 4) RoHS COMPLIANT 3) MECHANICAL DATA:
12.0 ± 0 - svmicrowave.com
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM Female QB (3221-60003 ) SMPS Size 16 Socket ( SF9911-60001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 65 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz