Search Results for am-12
Gerätestecker 12 Pol T 3XXX 0XX U - Amphenol Sine
Contact arrangement IEC 61076-2-106 03-a 04-a 05-a 05-b 06-a 07-a 07-b 08-a 12-a 14-a 14-b 19-a Contact arrangement IEC 60130-91) yes no yes no yes no Rated voltage2) IEC 60664-1 300 V (100 V) 300 V (63 V) 100 V (32 V) 300 V (63 V) 100 V (32 V) 150 V V) 60 V V) Rated voltage UL 1977 250V 60V ... 2/10/2021 7:33:58 AM ...
12.0 ± 0.2 - svmicrowave.com
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM Straight Female ( 3221-40007 ) SMPS Size 16 Socket ( SF9911-60001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 65 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance October 28, 2021 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
12.0 ± 0.2 - svmicrowave.com
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.1/2 SMPM Plug-in Contact ( 3221-40022 ) VITA 67.3 SMPS Male Plug-In Contact ( SF3811-60059 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance May 17, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Thermometrics Humidity Sensor HS30P - Amphenol
2 HS30P Humidity Sensor Specifications Figure 1 : Typical Sensitive Characterists 30 40 50 60 70 80 90 5 11300 1980 460 138 48 17.8 4.5 15 3380 620 155 51 19.5 8 3.4 25 1020 215 62 22 8.6 3.6 1.6 35 360 83 27 9.9 4.2 1.9 0.9 45 150 36 12.9 5.2 2.3 1.1 0.5 °C %RH (Unit : Kohm)
Mounting Kits - Amphenol Antenna Solutions
Mounting Kits WPMT-B Wall/Pole Mount Brackets Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions.
I TED YSTEMS BODY - kayeinstruments.com
i ted ystems body acc r e d iso/iec 170; management s certificatior of multil4Èêq
CMR INDIA OPENING CEREMONY
CMR HAS ACHIEVE A NEW MILESTONE BY OPENING A NEW WORLD-CLASS MANUFACTURING HUB AT PUNE, INDIA, IN MAY 2018. The purpose of new factory is to cater local increase of business and as an export hub for CMR Group globally across Asia, Europe and North America. The investment in the new and modern factory 5 500 sq. m will play a critical role to the growth of CMR Group with a global production ...
$PSKHQRO - Amphenol Sine
Title: C:\Users\jhead\Desktop\AHD Customer drawings update 20200115\2D Customer drawing\C-AHD17-PN01-XXX-A4.dwg Author: JHead Created Date: 1/22/2020 7:26:33 AM
Antenna Mounting Kits - amphenol-antennas.com
• 0 - 12° Mechanical Tilt at 39 in (1 meter) bracket spacing • Distance between rear of antenna and pole: 5.5 inch (140 mm) The Quad-Pol Mounting Kit allows (2) standard PCSX065 cross polarized antennas to be mounted side-by-side on a common pipe mount. ... 10/12/2006 11:04:53 AM ...
9001 | Amphenol Global Search | Amphenol
Original cycle start date: 27-12-2017 Expiry date of previous cycle: 26-12-2023 Certification / Recertification Audit date: 01-11-2023 Certification / Recertification cycle start date: 27-12-2023 Subject to the continued satisfactory operation of the organisation’s ... Accredited Body: DQS GmbH, August-Schanz-Straße 21, 60433 Frankfurt am ...
I TED YSTEMS BODY - kayeinstruments.com
i ted ystems body acc r e d iso/iec 170; management s certificatior of multil4Èêq
RF Connector - amphenol-antennas.com
RF Connector AC-38HF-4HM-F 4.3/10 Male Hand Screw Connector for 3/8” Superfl exible Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
12.0 ± 0 - SV Microwave
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM R/A Female ( 3222-40005 ) VITA 67.3 SMPS Male Plug-In Contact ( SF3811-60059 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
ATT-1612-03 Hand Crimp Tool S&F Size 12/16 20-22AWG - - ATRT-100 Contact and Wedgelock Extraction Tool Universal Universal - Steel Silver AT11-310-1605 Contact Extraction Tool Universal Size 16 - Plastic Lt Blue A114017 Seal Plug Universal Size 12/16 - Thermoplastic White A114017-SR Seal Plug Universal Size 16 - Thermoplastic Black
ROHS COMPLIANT PRODUCT DATA DRAWING - SV Microwave
- rel. dcn 39275 08/10/12 stw a rev. dcn 41068 01/21/15 stw b dcn 46934 10/17 stw 1.85mm plug for .086 cable checked: approved: drawn: stw 08/10/12 stw 08/10/12 jmc 08/10/12 rohs compliant product data drawing material: body, clamp nut, coupling nut & ferrule: stainless steel per ams-5640, alloy uns s30300, type 1 or astm a582, type 303
www.amphenol-aerospace.com
Created Date: 12/11/2000 9:25:27 AM