Search Results for am-12
DWG NO - Amphenol Sine
12.3MM 14.3MM A2 -- UPDATE NOTES Jun-22-2017 Nick TOMMY A3 -- UPDATE CABLE OD RANGE Aug-24-2017 Nick TOMMY A4 -- UPDATE CABLE OD RANGE Feb-07-2017 Nick TOMMY A5 -- UPDATE DRAWING Mar-20-2018 White Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 ... 5/3/2021 11:10:33 AM ...
2X - PCB
.497 [ 12.62].025 [0.64].300 [7.62].900 [22.86] 1.65 [41.9] max revisions rev description din f correct unit conversion 52254 dimensions shown are for .875 [22.23] thick wall. counterbore for thicker walls recommended mounting torque on a 14mm hex: 5-6 ft lbs (7-8 newton meters) 1 seal surface must be free of tool marks with a minimum 2 3.875 ...
HVMC2P12FS270 | Amphenol Global Search | Amphenol
HVC oltage, hig o.: C400 3I0 design: ust flange w nal system Ø8mm Pin tem er plated 1,2mm HV per er plated nal techno ding proces al: touch-pro lded cable tal shielded rface led acc. IP nector sup tail) ance char nt profile: e range: rature rang tor interfac m Radsok plated r contact pi contact pitc nics GmbH • Au 8mm h curren 8 UA19 300 ...
B A4 - Amphenol Sine
12.8 42.1±0.5 ∅40.1 1 11/16-18 UNEF THREAD 1 11/16-12 UN THREAD TOMMY 2.6 Ø43.08±0.12--47.6 110°REF 110°REF MAIN POLARIZING KEYWAY Ø50.8 SIZE 16 CONTACTS (23 PLACES) 6-2 3 P N - W T A A A H D P 0 4- 24 m p h e n o l Y Y M M D D 10.7 A2 C0765S UPDATE SPECIFICATIONS 23NOV17 ROOKIE TOMMY A3 C0870S Change the appearance of the retaining ...
Certificate - temposonics.com
10/222 12. 12 E A4 ® TÜV, TUEV and TUV are registered trademarks. Utilisation and application requires prior approval. Köln, 2023-12-04 TÜV Rheinland Industrie Service GmbH, Am Grauen Stein, 51105 Köln / Germany Tel.: +49 221 806-1790, Fax: +49 221 806-1539, E-Mail: industrie-service@de.tuv.com www.fs-products.com
NEXUS
12° 36° 12° 1.02.83 .34 3.4±.1 let. revision cn # date chk a 2) configuration changed 1) 12 ° was 18 5/4 1988 b added callouts 0002 5/30 1991 jrj c revise drawing to match part 0121 4/15 1994 whf d revised & drawn on cad 0259 2/24 1997 ls e 2) remove nut adapter(ref) ap-136-4 1) remove gasket (ref) ap-136-7 079 7/30 2010 gph f add p/n's to ...
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
.044 1.12.306 7.77 rp.068 1.73 date approved revision history rev description size 1) all dimensions are in inches [millimeters] interpret dimensions and tolerances dwg. no. b material: finish: per asme y14.5m - 1994 e without the written permission of mil-std-10. 2) all dimensions are after plating. n/a ... 12/12/2016 10:18:01 am ...
6 element Yagi antenna 155 - 175 MHz - AMPHENOL PROCOM
elements, 12.1 mm dia. aluminium balun, fully moulded enclosure Length Approx. 2540 mm / 100.00 in. Wind Load 180 N (160 km/h) Weight Approx. 3.8 kg / 8.38 lb. Mounting Bracket 3202078/68 + 0900174/00 (Ordered Separately) Balun Encapsulant Polyurethane Resin U-600 Alternate Mounting Bracket 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match
Accelerometer/charge amplifier system - Wilcoxon Sensing Technologies
Bias output voltage 12 VDC Grounding ground isolated Temperature range: 376 CC701HT –50° to +260°C –40° to 100°C Vibration limit 500 g peak Shock limit 5,000 g peak Base strain sensitivity 0.002 g/μstrain Sensing element design PZT, compression ... 11/27/2022 11:08:51 AM ...
12.0 ± 0 - SV Microwave
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP R/A Female ( 1222-4004 ) VITA 67.3 SMPS Female Backplane Contact ( 3821-40023 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 26.5 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
RF Connector - Amphenol Antenna Solutions
RF Connector AC-12ST-NMR-MM N Male Right Angle Connector for 1/2” Standard Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
6 dBd HD omni antenna 380 - 430 MHz, Low PIM - AMPHENOL PROCOM
4223.06-405-T12 4.3-10(f) ; 12° Electrical Tilt 380 - 430 MHz Accessories Galvanised steel parallel bracket 2141.01.00.00 38 - 120 mm (PAIR) Extruded Parallel Tube Clamp ETC-250 50 - 76 mm 422x.06-405-Txx PROCOM A/S reserves the right to amend specifications without prior notice PROCOM A/S • Smedetoften 12 DK 3600 Frederikssund • Denmark ...
12.0 ± 0 - svmicrowave.com
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP Female QB ( 1221-40051 ) 2.92mm Straight Male ( SF1511-60069 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
B A2 - Amphenol Sine
CA-5E12 Pneumatic Crimp Tool, Size 12/16/20 Contact Removal Tools (For both Machined or Stamped & Formed Contacts) Part Number Description ATRT-100 Contact and Wedgelock Extraction Tool AT11-240-2005 Contact Removal Tool, Plastic, Size 20 ... 9/17/2021 11:16:22 AM ...
Charles Fiber Interconnect Terminal Multi-Compartment Version (CFIT-D3)
1 = 12 Connectors 2 = 24 Connectors Splice Trays 0 = None T = Single Splice Tray (A Size) 2 = Qty. Two (2) Splice Trays (A Size) Part Number Configurator: Sample Part Number: CFIT-D306B00T Charles Fiber Interconnect Demarcation Terminal with 6 Adapters per Customer Chamber, SC/UPC Connectors, No Pigtails, 1 Splice Tray Pigtail Type 0 = None
L I S T A m p h e n o l
ecomate® RM/RSSM/Aquarius™ - Contact Size 12 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP12B23T MS12B23T 14-12AWG 2.3-3.5mm² Tin MP12B23S MS12B23S 14-12AWG 2.3-3.5mm² Silver
12-Way Plugs A Key - Amphenol Sine
AT06-12SA-EC01 12-Way Plug, Female Connector with A Position Key and End Cap. Comparable to PNs# DT06-12SA-E003, DT06-12SA-EP06, 934456212. REQUEST A QUOTE. AT06-12SA-ECBLK 12-Way Plug, Black Female Connector with A Position Key and End Cap. Comparable to PNs# DT06-12SA-E005, DT06-12SA-EP08, 934456211.
OAL - SV Microwave
7029-3382 12.000 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7 ...
A3 - RELEASE NEW DWG FORMAT 18/JUN/13 DRP - Amphenol Sine
12 standard molded color is grey. additional colors shown in part number chart are available via special order. requires contact retention wedge awm-2s grey black blue brown green red white yellow atm06-2s atm06-2s-blk atm06-2s-blu atm06-2s-brn atm06-2s-grn atm06-2s-red atm06-2s-wht atm06-2s-yel color part number part number chart notes: unless ...