Search Results for am-12
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 012-80-484/185 N/A N/A 0 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc Thursday, June 22, 2023
Duplexer - Amphenol Antenna Solutions
Duplexer DUP-UMG103-JJ Duplexer | 1920-2170 MHz | Single Unit | Indoor Electrical Characteristics RX Channel (Port 1) Frequency Band 1920-1980 MHz
Amphenol IDS-73-3
A 2.5mm²/14 AWG, 4mm²/12 AWG, 6mm²/10 AWG (Stamped & Formed Contacts) L 10mm²/8 AWG (UTX-XL) (Cold Formed Contacts) 6 A Approvals A UL/TÜV/JET Certified 5 4 Contact Size* 0 No Contacts 2 2.5mm²/14 AWG 4 4mm²/12 AWG, 6mm²/10 AWG 8 10mm²/8 AWG (UTX-XL) UTX How to order 3 F Gender F Female + M Male - 2 F Product Type
Control/Instrumentation Trex-Onics Reduced Diameter Control Cable
6271208 12/8 21 0.637 299 55007 6271212 12/12 15 0.695 386 55008 6271222 12/22 13 0.933 709 55012 6271605 16/5 14 0.369 69 55003 6271607 16/7 12 0.432 123 55004 6271612 16/12 9 0.508 182 55006 6271616 16/16 9 0.558 230 55006 6271619 16/19 9 0.621 270 55007 6271622 16/22 8 0.650 313 55007 6271625 16/25 8 0.708 369 55008 6271631 16/31 7 0.745 419 ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
PT02E-12-10P(025) YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace ... 3/30/2017 10:10:15 AM ...
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance December 16, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
Temposonics
I 6 I Temposonics® EP2 Analog Data Sheet ORDER CODE c Connection type D 3 4 M12 (5 pin) male connector d Operating voltage 1 +24 VDC (−15 / +20 %) a Sensor model E P 2 Smooth profile DELIVERY • Sensor • 2 mounting clamps up to 1250 mm (50 in.)
HDAS Series - Amphenol Socapex
• 12 arrangements, from 11 to 253 contacts • Hybrid version to mix signal, power & coax • PC Tail, press fit, solder cup & surface mount contacts • Meet & Exceed MIL-DTL-55302 Commercial Aerospace Military Aerospace Ground Vehicle C4ISR Missiles ... 10/1/2020 11:09:23 AM ...
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF9321-60093 N/A N/A 0 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc Thursday, June 22, 2023
Attenuator - Amphenol Antenna Solutions
Attenuator A-050xxMXyyzz-CC 50W Attenuator | Indoor / Outdoor Electrical Characteristics Frequency Range 698-2700 MHz VSWR ≤ 1.25 Power 50 W Attenuation Value (xx) 3 dB 6 dB 10 dB 20 dB 30 dB
Intrinsically safe dual output sensor - wilcoxon.com
Bias output voltage, nominal 12 VDC Grounding case isolated, internally shielded Temperature range –50° to +120°C Vibration limit 500 g peak Shock limit 5,000 g peak Electromagnetic sensitivity, equiv. g, max 70 µg/gauss Sealing hermetic Base strain sensitivity, max 0.0002 g/μstrain Sensing element design PZT ceramic / shear Weight 90 grams
RF Connector - Amphenol Antenna Solutions
RF Connector AC-L300-THMR-MM TNC Male Right Angle Hand Screw Connector for LMR 300 Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
B A5 - amphenol-sine.com
12.8 42.1±0.5 1 11/16-18 unef thread 47.6 main polarizing keyway 1 11/16-12 un thread 10.7 threaded adapter - blue 2.6 Ø43.08±0.12 41.45 +0.2-0 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm size 16 contact (31 places) 6 Ø40.1 110°ref 110°ref Ø50.8 tommy-3 1 s4 r - w t a d a a h d p 0-24 m p h e n o l y y m m d
SIZE TYPE B C- - Amphenol Sine
AT62-12-0166 Female Contact - Socket, Nickel-plated 12 12-14 Stamped & Formed Tooling - Stamped & Formed Contacts Part Number Description MFX-3973 Crimp Die - Size 12 MFX-3985 Crimp Die - Svize 12, 10-12AWG -02XX Series ... 6/7/2022 10:57:24 AM ...
EPOXY SEALED MIL-DTL-38999, RECEPTACLES SERIES III TV
Daid Salt Phone 03-9 ail dsaltaphenol-aao.co www.aphenol-aerospace.co www.aphenolao.co PDS-229-2 PDS-298 18 29 32 1 12 3 7 8 15 16 24 25 33 42 50 59
Assembly - Amphenol Sine
Contact arrangement IEC 61076-2-106 03-a 04-a 05-a 05-b 06-a 07-a 07-b 08-a 12-a 14-a Rated voltage IEC 60664-1 150 V 100 V 32 V V 32 V Rated impulse withstand voltage IEC 60664-1 1500 V 800 V 15000 V 800 V Pollution degree IEC 60664-1 31) Installation category IEC 60664-1 I ... 6/25/2021 11:04:32 AM ...
TNC Cap Pl IP67 | 202101-12 - Amphenol RF
202101-12 PDF Customer Drawing (Size: 40 kb) IP67 RP-TNC Connector Series Datasheet (Size: 141 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1005A1-008-N: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Chain Option: Without Chain: Export Control ...
1760 | Amphenol Global Search | Amphenol
AM-031 A - ardentconcepts.com info@ardentconcepts.com (603) 474-1760 WWW.ARDENTCONCEPTS.COM PATENTED TECHNOLOGY AM-031 Rev 6 4-21-16 INTRODUCTION Provided is the user application note for TR, a high frequency multi-coax PCB signal launch system with a solderless compression mount interface for use from DC to 70 GHz. ... The size 8, 10, and 12 ...