Search Results for am-43
Hi-Speed 4 Channel 0183 Multiplexer - Gemeco
The AM43 multiplexer combines up to four NMEA 0183 instruments into a common output. It supports AIS inputs with baud rates to 38,400 as well as encapsulation sentences. Multiple outputs are provided, a USB interface and two NMEA 0183 outputs (4800 and 38,400 baud). The multiplexer reads and stores the incoming data from each instrument.
APXV3BLL20B 43-C-I20 - Amphenol Antenna Solutions
APXV3BLL20B_43-C-I20 APXV3BLL20B_43-A-I20 33° 2080 mm INTEGRATED RET PRODUCT OVERVIEW Frequency Range (MHz) (1x) 698-960 (2x) 1710-2690 Array R1 Y1 Y2 Connector 1-2 3-4 5-6 2 PORTS 4 PORTS Polarization XPOL XPOL Azimuth Beamwidth (avg) 33° 33° Electrical Downtilt 2-12° 2-12° Dimensions 2080 x 565 x 145 mm (81.9 x 22.2 x 5.7 in)
APXVAA24X 43-U-A20 - Amphenol Antenna Solutions
APXVAA24X_43-U-A20 APXVAA24X_43-V-A20 65° 2436 mm INTEGRATED RET This antenna provides a 4-Port multi-band flexible platform for use in deployment scenarios encompassing 600MHz, 700MHz, and 800MHz applications ORDERING OPTIONS Select from the following ordering options ... 8/8/2024 9:05:00 AM ...
APXVBLL15B 43-C-I20 - Amphenol Antenna Solutions
APXVBLL15B_43-C-I20 APXVBLL15B_43-A-I20 65° 1500 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT MOUNTING HARDWARE WEIGHT APXVBLL15B_43-C-I20 ACU-I20-B3 Internal Field Replaceable RET Included APM50-B1 Beam Tilt Kit Included
AMPHENOL (453) SUFFIX - Amphenol Aerospace
Amphenol offers strain relief clamps for both JT and LJT (453) connectors. Also, some hermetic connectors, JT and LJT, have been set up. At least one solder type JT plug and one LJT Failsafe plug also exists in a (453) type.
Features - Amphenol Antenna Solutions
Please read all installation notes before installing product. Always attach the antenna using all mounting points. Do not install antenna with the connectors facing upwards. Specifications follow BASTA guidelines. For additional mounting information, please check External Document Links.
APXVBB20B 43-C-I20 - Amphenol Antenna Solutions
APXVBB20B_43-C-I20 APXVBB20B_43-A-I20 ACCESSORIES Accessories may be ordered separately unless otherwise indicated. ITEM MODEL NUMBER WEIGHT Beam Tilt Mounting Bracket Kit for Pole Diameter 50-110 mm (2.0-4.3 in) ... 8/7/2024 8:14:43 AM ...
APXVBB15B 43-C-I20 - Amphenol Antenna Solutions
APXVBB15B_43-C-I20 65° 1440 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT APXVBB15B_43-C-I20 ACU-I20-B2 Internal RET Included APM50-B1 Beam Tilt Kit Included 50-110 mm (2.0-4.3 in) 30.5 kg (67.2 lbs)
A-PD - Amphenol
AIO has developed the Amphe-PD that addresses these smaller, faster and more power /capacity issues. The new low insertion force, locking, two pole connector is UL listed at 69A and CSA listed at 55A. It is also TUV Finger Proof with a UL94-V0 fire rating.
APXVL08B 43-C-I20 - Amphenol Antenna Solutions
APXVL08B_43-C-I20 APXVL08B_43-A-I20 65° 776 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING ... 11/13/2024 10:44:57 AM ...
APXVBL15B 43-C-I20 - Amphenol Antenna Solutions
Please read all installation notes before installing product. Always attach the antenna using all mounting points. Do not install antenna with the connectors facing upwards. Specifications follow BASTA guidelines. For additional mounting information, please check External Document Links.
APXVAA4L12N 43-U-I20 - Amphenol Antenna Solutions
APXVAA4L12N_43-U-I20 APXVAA4L12N_43-A-I20 ACCESSORIES Accessories may be ordered separately unless otherwise indicated. ITEM MODEL NUMBER WEIGHT Beam Tilt Mounting Bracket Kit and Interface Bracket for Pole Diameter 60-120 mm (2.4-4.7 in) ... 8/8/2024 8:50:13 AM ...
APXVBB34L20AB 43-C-I20 - Amphenol Antenna Solutions
APXVBB34L20AB_43-C-I20 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product.
APXVBBLL15B2 43-C-I20 - amphenol-antennas.com
APXVBBLL15B2_43-C-I20 65° 1500 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT MOUNTING HARDWARE WEIGHT APXVBBLL15B2_43-C-I20 ACU-I20-B4 Internal RET Included APM50-B1 Beam Tilt Kit Included 50-110 mm (2.0-4.3 in) 34.7 kg
RF Adapter - amphenol-antennas.com
IM3 (@43 dBm) < -160 dBc Dielectric Resistance ≥ 5,000 MΩ Voltage 4.3-10 Connector < 2000 V 7/16-DIN Connector < 2700 V Conductor Resistance Outer Conductor ≤ 0.4 MΩ Inner Conductor ≤ 1.5 MΩ Impedance 50Ω Environmental Characteristics Storage & Operating Temperature Range -40° C to +85° C Reference Standard IEC60169-4 and IEC60169-54
RF Connector - amphenol-antennas.com
RF Connector AAC-78ST-43SM-F 4.3/10 Male Screw Connector for 7/8” Standard Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.