Search Results for am1063-2
B TYPE - Amphenol Sine
2. modifications: strain relief end cap 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c.
Products - Amphenol
Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products.
Catalogs - Amphenol Sine
Catalogs - Click on the catalogs listed below to View/Download instantly.
10124412 | Amphenol Global Search | Amphenol
ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 2-Pair, 8 column, 64 position, Right Angle Receptacle, No Guide Pin. Part Specification Detail. low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
datasheets - Amphenol Antenna Solutions
Amphenol Antennas is your wireless communications network partner. Supporting your needs with innovative and tailored antenna solutions for optimal coverage and capacity.
Base Station Antennas - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
spectra strip | Amphenol Global Search | Amphenol
Featuring our exclusive Amphenol Spectra-Strip SKEWCLEAR® EXF Extended Frequency Series 8-pair wire technology optimized for bandwidth-intense applications including 100-Gigabit Ethernet (100GBASE-CR4), 128G Fibre Channel and EDR 4x InfiniBand. SKEWCLEAR EXF allows use of flexible 30 AWG conductors while maintaining a smooth high-frequency ...
D-Sub SD Stamped Formed Press-fit Straight PCB - Amphenol CS
The Amphenol “TF“ series features eye of needle formed contacts, and insulator with closed entry contacts cavities. This series gives you Amphenol's high standards of quality and reliability to meet all your technical requirements. L 17TF ...
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
Available as gage (differential) or absolute, the P883 sensor die also features high sensitivity, excellent overload capability and small temperature hysteresis over a wide temperature range. The product is 100% visually inspected and electrically probed.
A1 RELEASED DRAWING Jan-4-22 Flan Tommy - Amphenol Sine
2.2 rated voltage:500v(ac/dc). 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67 and ip69k (mated condition). 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3.
Amphenol Canada Corp.
ENVIRONMENTAL PERFORMANCE PER IEC 60529 CODE IP67 FOR SEAL BETWEEN MATING AREA AND PCB SIDE OF CONNECTOR. GASKET PROVIDES SEAL TO INSIDE FACE OF ENCLOSURE PANEL. CURRENT RATING: COLLECTIVELY 5A MAX. FOR PINS A4, A9, B4, & B9 PLUS 1.25A MAX. FOR PIN B5 WITH RETURN PATH SHARED THROUGH PINS A1, A12, 5 B1 & B12.
Amphenol
16 16mm2 (100A max.) B W/ Back Shells S Sealed O Orange NO 25 25mm2 (120A max.) KEYWAY B 8.0mm 200A 25 25mm2 (120A max.) 35 35mm2 (150A max.) 0 90° 50 50mm2 (200A max.) C 10.3mm 300A 50 50mm2 (200A max.) B Black 1 180° 70 70mm2 (250A max.) 85 85mm2 & 95mm2 (300A max.) 2 60° IP Straight Type A 5.7mm 120A 16 16mm2 (100A max.) N W/O Back Shells ...
Features - Amphenol Antenna Solutions
This antenna offers 4 columns (8 ports) for 3.5GHz beamforming. It is ideal for 5G introduction. Specifications follow BASTA guidelines. The illustration is not shown to scale. ACCESSORIES Accessories may be ordered separately unless otherwise indicated. Please read all installation notes before installing product.
10168373 | Amphenol Global Search | Amphenol
WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, Right Angle - Through Hole, Type 20pin Header D Coding.
Amphenol Connector Reference Guide - Volume 2
*For ordering Amphenol® Lanyard Release Connectors, consult catalog 12-C1. Specify lanyard length codes and designate Style 1 or 2. Protection Caps (see catalog 12-C3) 32 designates plug protection cap; 33 designates receptacle protection cap; Service Class. C non-conductive, anodic coated aluminum, 500 hour salt spray, 200°C (environmental ...
300CB08/nrg300CB08 - 325A Dual-Feed Circuit Breaker Panel
in/lb. (2.3 N•m), max. Optional: Output wire size, single-hole compression lug #14 AWG to #4 AWG Optional: Connectors Connector plug, latching, safe touch Optional: Output wire size, connectors #12 AWG to #6 AWG Circuit breakers EATON and AIRPAX 1U Series Alarms: Specifications: Alarm relay contacts 2A @ 30 VDC; 0.6A @ 60 VDC
10106267-1C03005LF | Amphenol Global Search | Amphenol
Amphenol’s BergStak® Lite 0.8mm is a flexible solution designed for high speed and high density, parallel board-to-board connector system with 16 PCB stack heights in 4 sizes up to 100 positions. Housing and terminal profile guarantees support of up to 12Gb/s. 40 to 100 position sizes in 20 position increments. 24 per page. ...
2CMA166798R1000 3P+N+E Industrial Plug. Replaces Part# 463P - Amphenol Sine
International Standard: IEC 60309-1|IEC 60309-2; Shape: Circular; Protection Rating: IP67|IP69; Color: Red; Housing Material: Thermoplastic (PBT) RoHS Status: Following EU Directive 2011/65/EU
10142632 | Amphenol Global Search | Amphenol
Super-Trex® Yellow Triple-Gard™ Portable Cord is highly flexible, rated for extra-hard usage and has excellent resistance to impact, cutting, abrasion, oils, and most industrial chemicals. These cables are ideal for applications where cable tension is a concern.
10157096 | Amphenol Global Search | Amphenol
The DPF 2/6… is a 6-cavity duplex filter for duplex radiotelephones. This duplexer is delivered in a low band version type DPF 2/6 L, tunable within 138 - 156 MHz and a high band version type DPF 2/6 H, tunable within 152 - 175 MHz.