Search Results for am106462 voltage regulator
IDS-116 Amphenol
Approved for DC 1500 V, the H4 PROTM ensures maximum power transmission with unbeatable safety and performance. Designed for superior performance, these connectors feature ultra-low resistance contacts (≤0.30mΩ), delivering minimal power loss and long-term durability.
48V Voltage Regulator Common Module Connector - Amphenol
VRCM connector converts 48V input power on motherboard to distribute 12V power for CPU and DDR. It provides better power efficiency and energy saving in system. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
Amphenol Network Solutions > Products | Amphenol Network Solutions ...
22425 East Appleway Ave #11 Liberty Lake, WA 99019 Phone: 509.926.6000 Email: getinfo@amphenol-ns.com
INSTALLATION INSTRUCTIONS C-CHARGER & OWNER’S MANUAL - Charles Industries
Thank you for purchasing the Alternator Regulator! The Alternator Regulator controls the field current of an alter-nator so that the output DC voltage will regulate and charge batteries.
2CMA167498R1000 3P+E Wall Mounted Socket Outlet. Replaces P - Amphenol Sine
Rated Voltage IEC 6664-1: 380- 415 V; Cable Cross Section: 6 - 25 mm²; International Standard: IEC 60309-1|IEC 60309-2; Shape: Circular; Protection Rating: IP44; Color: Red; Housing Material: Thermoplastic (PBT) RoHS Status: Following EU Directive 2011/65/EU; Mating Part(s): 2CMA166752R1000
Amphenol RF AUTOMATE Product Series Solutions Guide
Test Voltage Working Voltage Current Rating ≤ 1 A DC Center Contact Resistance Outer Contact Resistance Body Outer Contact Center Contact Housing Insulator Amphenol Cable Type TFC-1-5 RG-174LL 105C Flex RG-174LL 105C High Flex TFC-302LL TFC RTK 044 Amphenol Cable Group C01 C01 C01 C30 C36 Alternative Cables JIS 1 5D S-QFB (TA) Dacar 462 Dacar ...
PowerGenFamily - Amphenol Sine
Amphenol Sine Systems’ PowerGen™ Family of high-voltage connectors are designed to deliver a robust, adaptable solution while providing maximum power in extreme temperature and vibration environments.
High Performance Wideband Low Noise Amplifier / Preamplifier covering 66 ...
Built-in voltage regulator ensures wide supply voltage range. DC supply voltage on solder terminal. Low weight. Wide temperature range. Sturdy milled aluminium box. Coated with black vinyl to prevent corrosion. Available with N-connectors on input and output. SPECIFICATIONS Electrical Model PRO-LNA-66-960-N... XS Frequency 66 - 960 MHz Amp.
Data sheet - amphenol-sine.com
Rated voltage DIN EN 60664-1 / IEC 60664-1 400V Rated voltage UL 1977 10V Rated impulse voltage DIN EN 60664-1 / IEC 60664-1 6000V Rated current at 40°C 12 A Installation category DIN EN 60664-1 / IEC 60664-1 ||| Insulation group DIN EN 60664-1 / IEC 60664-1 ||
CUSTOMER OUTLINE DRAWING - Amphenol RF
b. dielectric withstanding voltage: 1000 vrms, min. 3. mechanical: a. durability: 500 cycles min. b. temperature range: -65 c to +165 c pcb mounting holes 1/4-36uns-2a customer outline drawing all other sheets are for internal use only
HVC3P63FS106 | Amphenol Global Search | Amphenol
HVC3P63FS106 is a 6.3mm 5 pole 180° high voltage connector for hybrid and EV applications. Find product specifications, catalogs, and contact information from Amphenol Automotive Connection Systems and Amphenol Industrial.
M169 Series - amphenol-aerospace.com
Voltage regulation is ±2%.. Up to ±1% (no load to full load, –40°C to +85°C and over normal input voltage range). The SENSE is used to achieve accurate load regulations at load terminals (this is done by connecting the pins directly to the load’s terminals).
HVSL1200 | Amphenol Global Search | Amphenol
HVSL1200 is the latest generation of the Excel|Mate series. The RADSOK® Technology R4 version 10mm and an interlock solution ensure a safe and reliable connection. 2 position / Rated voltage: 1000V / Rated current: 350A / EMI / Compliant with LV215, USCAR-2, USCAR-37, ROHS/ IP68 (mated), IP6K9K / Touch-proof / Multiple coding positions / 70 to ...
MODELS 604M18, 604M32, 625M42 SUBMERSIBLE ACCELEROMETERS - pcb.com
waterproof integrity of our submersible accelerometers. Each unit is subjected to a 500 psi pressure test—equivalent to depths of 1000 feet underwater—under a defined . ass/fail protocol to ensure it remains fully watertight. Specialized pressure vessels, flanges, and hydrauli.
hvc3p63fs106 | Amphenol Global Search | Amphenol
HVC3P63FS106 is a 6.3mm 5 pole 180° high voltage connector for hybrid and EV applications. Find product specifications, catalogs, and contact information from Amphenol Automotive Connection Systems and Amphenol Industrial.
Model 6634D Signal Conditioner IM6634D - PCB
The External Calibration “EX CAL” input provides for inserting an externally supplied voltage signal for system gain verification and calibration. B. AMPLIFIERS AND FILTERS
HVSL362022 | Amphenol Global Search | Amphenol
Ruggedized housing with audible locking mechanism. 14 different mechanical and visual key codes. Minimum of 25 mating cycles. Reliable electrical performance up to 3 GHz. Available in a variety of PCB and cable-mount configurations. Stamped & formed construction for fully automated cable termination.
Model 3743G122G Accelerometer, VC, 2g, triaxial, differential, screw ...
• Internal voltage regulator allows sensor to be powered from virtually any unregulated DC voltage source, such as a bench-top power supply or portable battery source. • Gas damping extends the upper frequency range, attenuates unwanted highfrequency vibration, and provides stable - performance over the entire operating temperature range.
10174399 | Amphenol Global Search | Amphenol
Wire Gauge 2x 6/10/16mm² + 2x 2,5mm² + 4x 0,5mm² Rated Voltage 24 VDC Max. Its compact design addresses the growing need for space-saving automotive-grade connectors. 10174399 -120kalf 10174393-120KALF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, Receptacle Housing 20pin A Coding.
Model 3711B122G MEMS DC accelerometer, 1000 mV/g, +/-2 g range, 0 to ...
• Internal voltage regulator allows sensor to be powered from virtually any unregulated DC voltage source, such as a bench-top power supply or portable battery source. • Gas damping extends the upper frequency range, attenuates unwanted highfrequency vibration, and provides stable - performance over the entire operating temperature range.