Search Results for am138mp-l-blk
38999 | Fiber Optic Cable Assemblies - Amphenol Fiber Systems ...
The D38999 circular connector series is designed for harsh environments, particularly those with wide temperature ranges and high mechanical vibrations
UNLESS OTHERWISE SPECIFIED mphenol
l o m h 0 c m r p r u e 20 a h e n o a s l 9 5 / e 2/ a n t p l i i a u s t a 6.8 2 typ 0.65 typ 5.6 typ 9.2 typ 6. 8 2 t y p 5. 5 p 1.2 typ 5 6 2 1 4 6-p1.5 typ 3. 4 t y p part number table part number description acjm-nh35 3.5mm mono phone jack acjs-nh35 3.5mm stereo phone jack 3
2008-07-19 Knowledge of the Olympic Games competition
L&D Program; Culture Activity. 2008-07-19 Knowledge of the Olympic Games competition. From:Amphenol Author:Amphenol Clicks:12025 times PubDate:2008/7/19 Knowledge of the Olympic Games competition . Last:2008-05-04 Party ...
µCom-10Gb - amphenol-airlb.de
L.GUYOMAR MISE EN ŒUVRE DU µCOM µCOM WORK INSTRUCTIONS Thyez 10/06/2013 N00-040190-00 Rev: H Page 33/47 Vue face arrière, côté câblage, avec le marquage repère des cavités. Rear face view, cabling side, with landmark cavity. Indication de c Grande clé / Major key Prolongateur / In-line Fiche / Plug receptacle AMPHENOL SOCAPEX L.GUYOMAR
Jumper Cables - Amphenol Antenna Solutions
Designed for outdoor applications under extreme conditions with high flexibility and small bending diameters. Available in a variety of cable lengths and connector combinations.
Amphenol Assembletech
Color: black connector Environmental Compliance: RoHS Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 MCIO 16X 85ohm RSE plug. Product Description: MCIO 16X 124pos RSE plug Cable Assembly Series: MCIO Signal Wire Size: 30-34AWG Lock to mating part: With latch Plating: connector Au 30u" or others ...
SYSTEM ATTACHMENTS - amphenolpcd.com
G Chloroprene per AMS 3209 Black with Blue Stripe For general use in areas exposed to petroleum based hydraulic fluids and occasional fuel splash. Excellent ozone resistance. Not resistant to phosphate ester based fluids. Not for use on titanium tubing. S Silicone per AMS 3310 White
F F - Amphenol Sine
1 UPDATE TO MODIFIED COMPONENTS L.V 1/03/2004 8241 1 50310007-*30 50310007-130-1 INSERT ASSEMBLY 1 2 53490001-*31 53490001-331-1 BACKSHELL ASSEMBLY 1 ... ACPM-GB-AU 55010218-003 BLACK GOLD SLEEVE AND TIP Part Numbers According to Shell and Contact Finish CATALOGUE P/No REFERENCE P/No. SHELL FINISH CONTACT FINISH ISO VIEW ()79 30.30 MAX. n 1 3 ...
Amphenol
L – PCB solder termination (only Series 02 and 20) Shell size + contact arrengements 10SL , 12S , 14S , 16S , 16 , 18 , 20 , 22 , 24 , 28 , 32 , 36 Contact arrengements see page 8 – 16 Contact type P – Pin S – Socket Angular insert position N – Normal (no suffix) Alternate positions: W , X , Y , and Z see page 8 – 16 Coupling
Low Pressure Sensor Solutions | All Sensors
CRITICAL CARE EQUIPMENT. In the critical realm of respiratory support equipment, such as ventilators, transport ventilators, and anesthesia machines, our pressure sensors play an essential role in ensuring patient safety and effective treatment.These sensors are key in providing precise control of airway pressure, a factor that is vital for the safe and effective support of patients with ...
Model 080A225 | PCB Piezotronics
Model 080A225:Data Collector Pole, 4' to 7' Data Collector Pole, 4' to 7' Pole includes bushings and Velcro straps. Coiled cable, sensor and accessory magnet to be purchased separately.
B A1 - Amphenol Sine
housing: thermoplastic; black seal: silicone rubber 2. modifications: wide thread adaptor (wta); standard dia. wire seal sealed panel mount 3. specifications: 3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c.
SYSTEM ATTACHMENTS - amphenolpcd.com
G Chloroprene per AMS 3209 Black with Blue Stripe For general use in areas exposed to petroleum based hydraulic fluids and occasional fuel splash. Excellent ozone resistance. Not resistant to phosphate ester based fluids. Not for use on titanium tubing. S Silicone per AMS 3310 White
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 10/10/2011 11:07:10 AM
6.0 ± 0.2 - svmicrowave.com
C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.89 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are ...
1 D D - Amphenol Australia
L T E R C A D D R A W I N G B Y H A N D 2012 Draw. Appd. Norm DIN Scale: Part No.: Material: Drawing No.: Sheet Autodesk Inventor Dim. in Name Title Approval Date Customer: a b ... Polyester, UL94 V-0; Black or ABS, Nickel Plated, UL94 V-0 - Panel Nut: Brass, Finish: Nickel Plated - Panel and Cover Gasket: Silicon, Color: White - Tether ...
Amphenol Assembletech
Color: Black connector, yellow cable Environmental Compliance: RoHS Flammability: Cable Horizontal flame, PCB 94V-0, PBT 94V-0 PCIe 164pin plug to receptacle with retimer. Part Number: RPC164-0017 Product Description: PCIe 16X 164pin plug to receptacle Cable Assembly with retimer Series: PCI Express Cable Length: 0.6 meters ...
18.0 ± 0 - svmicrowave.com
M AT E R I A L C O N N E C T O R S : SMPM Straight Female ( 3221-40007 ) SMP R/A Female ( 1222-4004 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 26.5 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4. ...