Search Results for am4 soğutucu am5 e uyar mı
A m p h e n o l
Machined Contacts, Sockets & Pins Part Number Description SizeAWG Type AT60-010-2031 Male Contact - Pin, Gold-plated 2016-18 Machined AT62-005-20141 Female Contact - Socket, Gold-plated 2016-18 Machined
| Amphenol Socapex
terug PS-serie: Oplossingen voor voedingsapparaten. Stroomomzetters; Stroomverdelingseenheden; USB Sleutels & Uitbreidingen
Switch Ethernet Militaire RESMLAC-8MG-CAPS - Switch Ethernet | Amphenol ...
back Switch Ethernet et convertisseur de média. Convertisseurs de média Fibre Optique; Switch Ethernet; Cordons & jumpers; Série PS: Appareils de puissance électriques
EU RoHS Declaration - SV Microwave
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 9 0 obj /Length 1516 /Filter /FlateDecode >> stream xœXÛnÛF } ¤ i gµ÷K^ZÇVR ±ãXJÒ¢é -m6 éPR ýøÎ.)š¢)EV 0¸äÌœ™9sY?~ô ' œ"\;PÒ ’I"8ƒÂÃGÈ ã7Š & Hlj•ÀŒ N+ÀÏŒª¿z9„Þ+ Œ ç /€ÆŸâ ”ÑÄ0 ¾‰zP tš0®a8†Ÿ †ýcøé ÿ á/Ð >~ô.XäÜ ÆäÒ¤ ”P±‹É ˆ:½bó,ÿ} o Oß ...
REACHTemplate - svmicrowave.com
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 12 0 obj /Length 2968 /Filter /FlateDecode >> stream xœZ[ ÛÆ ~ ÿ0@_ì`EÍ ¤ ´Ý¬ ÇAâ8ö&y¨‹‚+ VLu )yã¢?¾ß ^DJÔ…r‘xW;š9÷Ëw†üò‹?˜’ f± ¸ˆ™Ña ™ŠñÓÆ,sì7¶ü { „Ž™ U`TÈ ~ÇÖ0¡ƒÐÔÛ¾¹gÃo "ˆã˜ÝO ÷ÿe Ì„6 »ÿÁ Š4 Ù ’šÝOس×÷£ Ù_ž³ûßÙýWltÿå ?
| Amphenol Socapex
back Switch Ethernet et convertisseur de média. Convertisseurs de média Fibre Optique; Switch Ethernet; Cordons & jumpers; Série PS: Appareils de puissance électriques
EU RoHS II CoC - amphenol-aerospace.com
K l W E µ u h Z },^ // } u o ] v W lW } µ ] ] } v Æ u ] } v ~/ ( o ] o ZsWy r: ì ô D í z ^ KEE dKZ U > dZ/ > U E U s Zd/ > Z Wd > E l
PRODUCT DATA DRAWING - アンフェノールジャパン株式会社
. e 2) all dimensions are after plating. 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx flextra .085 cable product data drawing 109ma x. electrical performance: impedance: 50 2 ohms velocity of propagation: 69.5% nominal ...
SL 61 og SOCA | Amphenol Socapex
SL-serien består av sirkulære kontakter for I/O-applikasjoner i industri- og underholdningsmarkedet. Den originale 19-pinners SOCA-kontakten er en dedikert kontakt for scenebelysning til strømtilkobling fra dimmerbokser. SL-kontaktene gir mange valgmuligheter når det gjelder bakkappe, for eksempel rett, rettvinklet og monostykket versjon.
Board-to-Board - SV Microwave
E B G Radial Offset (degrees) Axial Offset The Radial Misalignment of the B2B connection is best calculated as an angle rather than an X-Y position of the center of the bullet relative to the PCB connectors - the angular expression removed bullet length as a variable. Therefore, the longer the bullet, the larger the X-Y position offset allowed.
NTC Type SA - amphenol-sensors.com
• Tape and reel, e.g. ,“SR” suffix • Coated and T&R, e.g. ,“SCR” suffix • Other resistances in the range of 1 kW to 10W • Other tolerances, tolerances at other temperatures • Alternative lead lengths, lead materials, insulations AAS-920-608A-03/2014 www.amphenol-sensors.com ...
CONNECTOR INSTALLATION INSTRUCTIONS Amphe-PV H4 Plus™ Connectors
6 Part 4: Assembly Process of Terminal and Cable 4.1: Applicable Cable Selection 4.1.1 Only suitable for the PV cable with cooper conductor. Tin coated wire of conductors is recommended. 4.1.2 The cable OD range from ø5.0mm to ø7.8m, the number of conductor strands is from 7 to 140 for 2.5/4.0/6.0mm² connector. The cable OD range from ø7.5mm to ø8.8m, the number of conductor strands is ...
MILVA NGVA D38999 Ledningssett og jumper - | Amphenol Socapex
Amphenol Socapex tilbyr MILVA NGVA D38999-ledningssett og jumpere av høy kvalitet som er fabrikktestet og klare til å installeres i henhold til MILVA NVGA-standardene. Disse produktene er utviklet for å gi pålitelig tilkobling i krevende miljøer, inkludert bakkekjøretøy, fjernstyrte våpentårn, militære Ethernet- og USB-nettverk, Ethernet-svitsjer, slagmarkskommunikasjon, militær ...
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING REV DESCRIPTION D ...
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 m3933/14-xx cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in ...
NTC Type NDK - amphenol-sensors.com
• Other resistance values within the ranges shown; e.g., code NDK152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data
PRODUCT DATA DRAWING
e 2400 centrepark west drive, suite 100 sheet 1 of 1 proprietary unless otherwise specified without the written permission of any reproduction in part or as a whole n/a 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005 r/a contact pcb mount
PSMATPLDCU440P3200-X Series - Amphenol Socapex
Random Vibration Per MIL-STD-810G, Cat. 24, Fig 514.6E-1. Fungus Does not support fungus growth, in accordance with the guidelines of MIL-STD-454, Requirement 4. EMI MIL-STD-461G CE101, CE102, CS101 CS114 (10 kHz to 400 MHz, Curve #5), CS115, CS116, RE101, RE102, RS101 and RS103 (2 GHz 50 V/m). MHz to 18
NTC Type NDP - amphenol-sensors.com
shown; e.g. code NDP152C2R1 for 1500 ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Altermative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Other wire materials • Other wire insulation colors Data
Telaire Air Quality Sensors
4 Miniature CO 2 Modules for OEM Integration T6700 Series The new T6700 Series is a miniature NDIR CO2 sensor that has accuracy and reliability of many larger