Search Results for am6 socket
ATM06-6S-KIT01 6-Way Socket Plug, Wedge and Contacts Kit - Amphenol Sine
Contact Type: Socket; Dielectric Value: 1500V minimum; Housing Material: Thermoplastic; Insulation Resistance: 1000 megohms at 25°C; IP Rating: IP67; Mating Cycle Durability: >100; Positions: 6-Way; Seal Material: Silicone Rubber; Temperature Range:-55°C TO +125°C; Wire Range: 16-22 AWG; Mating Part(s): ATM04-6P* Receptacle; Wedgelock Part ...
ATM06-6S-SF01GRN 6 Position Plug, Socket, Snap-Fit End Cap, - Amphenol Sine
ATM06-6S-SF01BLK 6 Position Plug, Socket, Snap-Fit End Cap, Black Body (Requires Wedgelock AWM-6S). Comparable to PN# DTM06-6S-E005
AT06-6S | Amphenol Global Search | Amphenol
AT06-6S -OMRDBLK 6 Position Overmolded Plug, Socket, Reduced - Amphenol Sine. Seal Diameter: 1.35mm (.053") - 3.05mm (.120") Operating Temperature: -55°C to +125°C. Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @1500 volts AC.
ATM6PS-CKIT 6-Way Pin and Socket Plug, Receptacle, Wedge and
Contact Type: Pin & Socket; Dielectric Value: 1500V minimum; Housing Material: Thermoplastic; Insulation Resistance: 1000 megohms at 25°C; IP Rating: IP67; Mating Cycle Durability: >100; Positions: 6-Way; Seal Material: Silicone Rubber; Temperature Range:-55°C TO +125°C; Wire Range: 16-22 AWG; Mating Part(s): All mating parts included ...
ATM06-12SA-SF1GY 12 Position Plug, Socket, Keyed A, Snap-Fi - Amphenol Sine
ATM06-12SA-SF1GY 12 Position Plug, Socket, Keyed A, Snap-Fit End Cap, Grey Body (Requires Wedgelock AWM-12S). Comparable to PN# DTM06-12SA-E003
AT06-6S-OMRDBLK 6 Position Overmolded Plug, Socket, Reduced - Amphenol Sine
Contact Type (Pin/Socket): Socket; IP Rating: IP67 (in mated condition) Gender: Female; Housing Material: PA66 GF15; Color: Black; Seal Material: Silicone Rubber; Seal Diameter: 1.35mm (.053") - 3.05mm (.120") Operating Temperature:-55°C to +125°C; Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @1500 ...
6-Way Receptacles - Amphenol Sine
AT04-6P-PM05 6-Way Flange Mount Receptacle with Gasket, Pin, Threaded. Comparable to PN# DT04-6P-CL09.
Relay Sockets Archives - Amphenol PCDAmphenol PCD
Amphenol PCD offers the industry’s broadest line of pluggable relay sockets for commercial and military airborne, ground, and shipboard equipment. JRS/JRE Quick-Mount Relay Sockets eliminate risk of loose mounting hardware and provide for quick installation- saving weight, time and cost.
ATM06-3S-SR01BK 3-Way Plug, Socket, with Strain Relief Endcap
Contact Type (Pin/Socket): Socket; Operating Temperature:-55°C to +125°C; Color: Black; IP Rating: IP67; RoHS Compliant: Yes; Mating Cycle Durability: >100; Housing Material: Thermoplastic; Seal Material: Silicone Rubber; AWG: 16-22 ; Amperage: 7.5A; Seal Diameter: 1.35mm (.053 in) - 3.05mm (.120 in) Dielectric Value: 1500V minimum ...
ATP06-6S-OMBLK Overmold Compatible 6 Position Plug, Socket, - Amphenol Sine
Contact Type (Pin/Socket): Socket; Gender: Female; Color: Black; Operating Temperature:-55°C to +125°C; Housing Material: Thermoplastic; Seal Material: Silicone Rubber; Seal Diameter: 3.40mm (.134") - 4.95mm (.195") Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC; Insulation Resistance ...
AHDM06-18-06SN 6 Position, Plug, Socket, Size 18, Normal Sea
6 Position, Plug, Socket, Size 18, Normal Seal, Wide Thread. Comparable to PN# HD36-18-6SN
AT06-6S-OMBLK 6 Pin Plug, Custom Overmold Plug, Socket, BLA - Amphenol Sine
AT04-6P-MM01BLK 6-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Black. Comparable to PNs# DT04-6P-CE03, 934444101
ATM06-2S-SR01BK 2-Way Plug, Socket, with Strain Relief Endca
ATM06-2S-SR01BK 2-Way Plug, Socket, with Strain Relief Endcap. Comparable to PN# DTM06-2S-EE03
ATM06-3S-SF01BLK 3 Position Plug, Socket, Snap-Fit End Cap, - Amphenol Sine
3 Position Plug, Socket, Snap-Fit End Cap, Black Body (Requires Wedgelock AWM-3S). Comparable to PN# DTM06-3S-E005
INDUSTRIAL PLUGS & SOCKETS - amphenol-sine.com
• Black colour of plugs, connectors, inlets and socket outlets • The housing is made of standard PA plastic material • Meets the highest requirements for safety, quality, reliability and functionality • Designed especially for entertainment applications where they blend into their dark surroundings
ATM06-2S-SF01 2 Position Plug, Socket, Snap-Fit End Cap,Gre - Amphenol Sine
ATM06-2S-SF01BLK 2 Position Plug, Socket, Snap-Fit End Cap, Black Body (Requires Wedgelock AWM-2S). Comparable to PN# DTM06-2S-E005
AT06-12SA-OMBLK 12 Position Overmolded Plug, Socket, Keyed
Contact Type (Pin/Socket): Socket; Contacts Included?: No; Wire Range: 14-20 AWG; Amperage: 13A; Housing Material: PA66 GF15; IP Rating: IP67 (in mated condition) Operating Temperature:-55°C to +125°C; Shape: Rectangular; Color: Black; Seal Material: Silicone Rubber; Seal Diameter: 2.24mm (.088") - 3.68mm (.145") RoHS Compliant?: Yes ...
ATM06-12SA | 12-Way Plug, Female, A Position Key | ATM Series™ Heavy ...
ATM06-12SA-SF1GY 12 Position Plug, Socket, Keyed A, Snap-Fit End Cap, Grey Body (Requires Wedgelock AWM-12S). Comparable to PN# DTM06-12SA-E003
AT06-12SB-OMBLK 12 Position Overmolded Plug, Socket, Keyed - Amphenol Sine
AT06-12SB-OMBLK 12 Position Overmolded Plug, Socket, Keyed B, Black-12 Position Overmolded Plug, Socket, Keyed B, Black . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions ...