Search Results for amass connector
10137000-101lf | Amphenol Global Search | Amphenol
77138-101LF. Minitek®, Wire to Board Connector, 2.00mm (0, 079in), Crimp to Wire Contact, AWG 30 - 26. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
Home - Custom Cable
No minimum. Fast turnaround. Design and order your custom cable. Our fast, easy-to-use online cable builder lets you design custom assemblies in any quantity for quick delivery.
General Purpose Triaxial Piezoelectric Accelerometers - PCB
Electrical Connector: 1/4-28 4-Pin; Electrical Connector: 1/4-28 4-Pin; $1600.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Accelerometers. General Purpose. Single Axis. Triaxial. Miniature Piezoelectric. Single Axis. 352A7X. Triaxial. 356A4X. High Temperature. ICP.
Model 422E02 | PCB Piezotronics
Model 422E02:In-line charge converter, 10 mV/pC, +/-2.5V output, -5% frequency 0.5 Hz . [1] Above stated frequency, the amplifier becomes slew rate limited. [2] Not to be used with low values of source resistance such as charge mode sensors at elevated temperatures or contaminated sensor cables (preventing low frequency peaking and/or output bias problems).
97-3108b-14s-2s (621) | Amphenol Global Search | Amphenol
Search Results for 97-3108b-14s-2s(621) ... When mounting in a 14 mm dia. hole, remove the bottom plastic ring of the packing gasket with a sharp cutter.When cleaning the car in car-washing machines, remove the whip using a spanner, size 9 mm. ... 1193,97 1232,42 1270,75 1308,97 1347,07 1385,06 1422,93 1460,68 846,66 886,16 925,53 964,78 1003 ...
Model 204C | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A82: Assembly lubricant (for Series 201-207 force rings) 1: 081A14:
Search Results for the spike volleyball mod v2 download
Minitek127 ®, Wire to Board connector, BTB Eject Vertical Header, Surface Mount, 16 Positions, 1.27 mm (0.050in) Pitch. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
Model 612A01 | PCB Piezotronics
Model 612A01:High temperature (up to 500F), industrial charge output accel, 26 pC/g, 10 kHz max frequency response, top exit, 2-pin connector
cover | Amphenol Global Search | Amphenol
dust cover panel musb connector typical application musb connector with dust cover scale 2:1 notes: 1. material: - dust cover - silicone rubber, color - see table for colour. - bushing - brass, nickel plated. 2. operating temperature: -40°c to +105°c. 3. part is rohs compliant per eu directive 2002/95/ec and amendments. 4. part supplied bulk ...
Model 426B31 | PCB Piezotronics
Electrical Connector: Integral Cable: Integral Cable: Electrical Connector: 7-pin LEMO FGG.1B.307: 7-pin LEMO FGG.1B.307: Cable Length: 10 ft: 3 m: Mounting Thread (Microphone to Preamplifier) 0.2244 - 60 UNS: 5.7 mm - 60 UNS * All specifications are at room temperature unless otherwise specified. Accessories.
Model 203B | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A82: Assembly lubricant (for Series 201-207 force rings) 1: 081A13:
Model 102B10 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Weight: 0.388 oz (11.00 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] Due to high sensitivity, the static pressure should be applied and removed very slowly. Rate should prevent more than 10 Volt change in output until Output Bias Voltage returns to normal ...
74868 - Amphenol RF
assure that crimp does not extend beyond confines of connector body. the crimp should withstand an axial pull of 110n for 5 seconds. confirm contact position per dimension shown above. note: the crimp length will be 0.236+0.030/-0 [6.00+0.75/-0 mm] for dacar 462-2. typical jack connector components ( shown as 3fa1-nxsj-c01e6 configuration ) foil
Mechanical Vibration Switches | PCB Piezotronics
Electrical Connector: Screw Terminals; $450.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Download A Brochure . Digital Output. Cables and Connectors. Poly Jacket Cables. PTFE Jacket Cables. Armored Cables. High Temp Cables. Cryo Cables. 2-Socket Connectors. 3-Socket Connectors.
Model S112A22 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Weight: 0.21 oz (6.0 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias.
FAQ - Amphenol Socapex
voltar Série PS: Soluções para Dispositivos de Potência. Conversores de energia; Unidades de distribuição de energia; Chaves e extensores USB
Amphenol TFOCA-II - Amphenol Fiber Systems International (AFSI)
• Field-proven TFOCA-II®connector Specifications Optical Specifications: Optical Connector: TFOCA-II® Channels: 2 (1 discrete pair of optical TX/RX) or 4 (2 discrete pairs of optical TX/RX) Wavelength: 1310nm Fiber Type: Singlemode (9/12microns) or Multimode (50/125 or 62.5/125) Transmission distance (maximum): Multimode 500 meters;
AICC Product Overview_02.22.22 - www.amphenol-cs.com
AICC Product Overview_02.22.22 - www.amphenol-cs.com
Model EX357A94 | PCB Piezotronics
Model EX357A94:Intrinsically-safe charge output accel, 3.3 pC/g, +1200F operation, int hardline cable with 7/16-27 2pin connector)
Model 378C10 | PCB Piezotronics
Model 378C10:1/4" pressure, prepolarized 377C10 microphone and 426B03 preamplifier. TEDS programmed