Search Results for amass connectors website
Model 080B177 | PCB Piezotronics
Model 080B177:Swivel style, easy-mount clip for 0.55" (14 mm) cube accelerometers
Model 222B | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 3/8 - 24 Female: 3/8 - 24 Female * All specifications are at room temperature unless otherwise specified. Optional Versions (W) Water Resistant Cable. English SI; Electrical Connector: Sealed Cable:
MRJR94810C | Harsh Connector | Amphenol
Harsh RJ45 Input Output Connectors, Cat6A, IP67, Vertical, with LEDs, Unified Thread
GSB4116342HR | USB 3.2 CONN GEN2 (Type A, B, Micro) | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of USB 3.2 CONN GEN2 (Type A, B, Micro).Part number GSB4116342HR
www.amphenol-sine
(See website for documentation) www.amphenol-sine.com Standard products. Custom solutions Customer Service 1 800 34 7732 www.amphenol-sine.com Our ecomate® Family of circular, multiway connectors provide an IP65 thru IP69K rating range (in mated condition), depending on the series, for indoor/outdoor industrial applications and feature robust ...
224G High Speed Solutions | Amphenol
ExtremePort™ QSFP-DD 224G Connector. One of the industry’s leading multi-lane pluggable form factors. Operating at 224Gb/s PAM4 signaling per channel, this connector features an optimized footprint ensuring superior signal integrity, with less than 2dB of loss at 53GHz
Model 421B31 | PCB Piezotronics
Model 421B31:Differential charge amplifier for Dynamic acceleration sensors to be used with 10pC/g sensors
Model RJ | PCB Piezotronics
Model RJ:4-socket 1/4-28 plug, 200C rated, low outgassing (for use with DC & triaxial sensors) **Requires special tooling for assembly – No sales exc
Model TLD333B32 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting: Adhesive: Adhesive * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A90:
GTFP08431BEU | Micro SD | Amphenol
Micro SD and SD Card Sockets, Input Output Connectors, Micro SD Socket, 8 Position,Push Push, LCP Black. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: Yes. Buy / Sample Drawing; 3D Model (STP) 3D Model (IGES) Product Specification ...
89055-114LF | METRAL® | Amphenol
Metral ® Accessories, Backplane Connectors, 5 Row 8 Module Shroud, Wide Body. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Buy / Sample Drawing; 3D Model (STP) 3D Model (PRT) 3D Model (IGES) ...
FCE17 D-Sub Filter | Input Output Connectors | Amphenol
Direct replacement of standard non-filtered connectors for both Power and Signal; Wide Operating Temperature Range from -40°C to +85°C; Meets variety of demanding environments; High Strength Thermoplastic components meet UL 94V-0; High reliability in applications requiring UL compliance; Contact plating available in 15µ", 30µ" or 50µ" of gold
Dynamic Cryogenic Pressure Sensors - PCB
Electrical Connector: 10-32 Coaxial Jack; Electrical Connector: 10-32 Coaxial Jack; $4600.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:102M305. Measurement Range: (for ±5V output)145 psi; Measurement Range: (for ±5V output)1000 kPa;
10159560-A00221RLF | PowerStak® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of PowerStak ® Connector part number 10159560-A00221RLF
Fundamentals of Signal Integrity - Amphenol CS
For example, leaving extended stubs on a connector contact or having improperly laid out ground references on a PCB can be bad design practice and may cause degradation of the sinusoidal signal in multiple ways. Reactive impedance and Electro Magnetic Interference (EMI) play a huge part in its corruption when transmitted at high data rates. ...
Amphenol Assembletech
1. Mated Connector Impedance: 85 ohm±15%. 2. Common Mode Impedance: meet PCIe Gen3 specification. 3. Insertion loss: meet PCIe Gen3 specification, 4. Maximum Crosstalk: meet PCIe Gen3 specification. Product Environmental Compliance. RoHS2.0: Compliant. China RoHS: Yes REACH SVHC: Yes Low-Halogen Status: Not Reviewed . Packing
MIL-DTL-5015 High Power Connectors and Contacts - Amphenol Aerospace
Boeing Certified BACC 5015 connectors are high power commercial aerospace connectors designed to operate in severe water & moisture prone environments High Power 5015 Features proven RADSOK® technology along with the high current, high temperature Temper-Grip to provide a solution for any operating temperature. ...
Model GP | PCB Piezotronics
Model GP:2-pin 7/16-27 UNS-2A jack, 900F operating temperature (for 013 hardline cable) **Not field installable**
supplier | Amphenol Global Search | Amphenol
Standard Medical Cable Connector | Pulse-Lok Connector 380000 The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 380000