Search Results for amazon pct-off-50-90
Model W356A03/NC | PCB Piezotronics
Model W356A03/NC:TRIAXIAL ACCELEROMETER . [1] Zero-based, least-squares, straight line method. [2] Typical. [3] See PCB Declaration of Conformance PS023 for details.
Model 352M221 ICP® Accel., 10 mV/g, 500 g, 2nd order filter, 1 ... - PCB
Model 352M221 ICP® Accel., 10 mV/g, 500 g, 2nd order filter, 1 Hz to 10 kHz response, calibration from 5 Hz to upper 5% frequency, overmolded 40 foot hydrotested cable to 500 psi
Model 3090DV/120 | PCB Piezotronics
Model 3090DV/120:Low noise, coax, PFA cable, 120-in, hex/knurled 10-32 plug to hex/knurled 10-32 plug
2990-6002.PDD - Sheet1
impedance: 50 ohms freq. range: dc to 18.0 ghz dwv: 1000 vrms insul resistance: 5000 megohms a dcn 34051 03/06 stw sma jack to jack bulkhead adapter drawn: approved: checked: dgg 08/18/80 nd 08/15/80 meb 03/16/06 rohs compliant product data drawing. title: 2990-6002.pdd - sheet1 author: mboisvert ...
Model 340A50 | PCB Piezotronics
Model 340A50:Triaxial, miniature (11 gm) charge output accel., 2.7 pC/g, (3) M3 conn.
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
Visit CORJGPQNREF EQOTABLE A for more information DASH # Shell Size. Code. A Ø Max. B Max. C Max. D Max. E Closed. ±.031. ±.787. inch. mm. inch. mm. inch. mm. inch ...
High Sensitivity Pressure Sensors | PCB Piezotronics
Off-Road Vehicle Testing; Motorsport Testing; Rail Monitoring and Testing; Energy. Combustion Dynamics; Wind Turbine; Nuclear Power; Oil & Gas Pipelines; ... 0.50 Hz; Resonant Frequency: >=250 kHz; Resonant Frequency: >=250 kHz; Electrical Connector: 10-32 Coaxial Jack; Electrical Connector: 10-32 Coaxial Jack; $900.00 USD (Pricing valid in US ...
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING A DCN 52755 ...
impedance: 50 ohms freq. range: dc to 40 ghz. product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10.
Charles Retrofit Kit 97-002490-A General Description and Installation
15 50. L1 L2 RD BK. 30' AC whips. Scotchloks (shipped loose) GND BUS L2 L1. Ericsson 6308PSU. AC in DC out. Installer Connections. LT-97-002490 . Page 6 of 6 2. nd. Printing Figure 16 shows the complete installation. 3. TECHNICAL ASSISTANCE AND REPAIR SERVICE .
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Amphenol FO-50LPBFC000-001 FC Connector Loopback Cable: Multimode 50/ ...
100% optically tested multimode 50/125 fiber optic loopback cables by Amphenol meet and exceed industry standard specifications for insertion loss, return loss, and endface geometry. Features tight buffered 50-micron fiber with precision terminated FC connectors for fiber optic test applications.
ROTARY TORQUE, W/ AUTO ID - PCB
82.0 mm x 58.4 mm x 50.8 mm [7] Weight .75 lb 340 gm Mounting 1/4 inch Sq Drive 6.35 mm Sq Drive [8] Sensing Element Strain Gage Strain Gage Housing Material Aluminum Aluminum Shaft Material Steel Steel Electrical Connector PT02H-12-10P PT02H-12-10P Maximum Speed 5000 RPM 5000 RPM ...
PRL 50W, PRL 75W, PRL 100W, PRL 100W-SQ - AMPHENOL PROCOM
Loads/terminations are matched to 50 ohms characteristic impedance. Matched loads provide a termination designed to absorb all the incident power with very little reflection. Terminations are used in a wide variety of systems; any port of a multi-port microwave device not involved in the measurement or in a system should be terminated in its ...
Model 7274A-60K-180 | PCB Piezotronics
Model 7274A-60K-180:Accelerometer, PR, 60,000 g, triaxial, undamped, screw mount, 15 ft low noise cable, 5V excitation
Model 356A03/M000-30CA/NC | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
ATP04-6P-PM06 6 Position Panel Mount Receptacle with Flange - Amphenol Sine
ATP04-6P-PM06 6 Position Panel Mount Receptacle with Flange, Pin, with Gasket and Threaded Insert, Reduced Diameter Seal, Grey. Requires Wedgelock AWP-6P
Singlemode FC/APC Fiber Optic Attenuator
Amphenol Custom Cable singlemode FC/APC fiber optic attenuators are machine polished to a scratch-free end face for increased performance and low return loss.
Model 102a03 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Singlemode FC/APC Fiber Optic Attenuator
Amphenol Custom Cable singlemode FC/APC fiber optic attenuators are machine polished to a scratch-free end face for increased performance and low return loss.