Search Results for amazon pct-off-50-90
LOW-COST TRIAXIAL INDUSTRIAL ICP® ACCELEROMETER Revision: B - PCB
Model Number 604B31 LOW-COST TRIAXIAL INDUSTRIAL ICP® ACCELEROMETER Revision: B ECN #: 49214 Performance ENGLISH SI Sensitivity(±20 %) 100 mV/g 10.2 mV/(m/s²) [2] Measurement Range ±50 g ±490 m/s²
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
23 23 / H 1.77 44.91 1.62/1.38 41.15/35.05 1.87 47.50 1.75 44.45 0.78 19.81 25 25 / J 1.87 47.47 1.76/1.51 44.70/38.35 2.00 50.80 1.88 47.75 0.85 21.59 STRAIN RELIEF CLAMP STRAIGHT; 90°; SELF-LOCK/SPIN D38999 Series III & Series IV M85049 /126 - 11 W SERIES SLASH # COUPLING DASH # FINISH 126: 90° S: Self Lock-: Spin Table A A: Hard Anodized Black
SMA Straight Jack Bulkhead Round Post 50 Ohm | 901-9841 - Amphenol RF
SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm IP67 901-10744 SMA Straight Crimp Jack RG-316DB Bulkhead 50 Ohm IP67 901-10813 SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 901-9511-2
STRAIN RELIEF CLAMP ACSELLS - amphenolpcd.com
Visit amphenolpcd.com ion STRAIN RELIEF CLAMP 45°; SELF-LOCK/SPIN MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 M85049
GENERAL QUALITY CLAUSES: These apply for each purchase made by Amphenol ...
and process certifications must also accompany the shipment. COTS (Commercial off the shelf items) such as “nuts and bolts” do not require a Certification of Compliance unless specifically requested by Amphenol IPC Endicott. See Clause 170. 50 LOT/BATCH CONTROL FOR RAW MATERIALS AND MANUFACTURED ITEMS: Raw materials and
ICP® PRESSURE SENSOR - PCB
Measurement Range(for ±5V output) 50 psi 345 kPa Useful Overrange(for ± 10V output) 100 psi 690 kPa [1] Sensitivity(± 15 %) 100 mV/psi 14.5 mV/kPa Maximum Pressure(step) 500 psi 3,447 kPa Maximum Pressure(Total) 15,000 psi 103,421 kPa Resolution 0.1 mpsi 0.00069 kPa [2] Resonant Frequency ≥ 250 kHz ≥ 250 kHz
APC 3.5 Jack to APC 3.5 Jack Adapter 50 Ohm Straight
APC 3.5 Jack to APC 3.5 Jack Adapter 50 Ohm Straight JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
AMC Right Angle Plug to AMC Right Angle Plug RG-178 50 Ohm 100 mm
50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. AMC Right Angle Plug to AMC Right Angle Plug 0.81 mm 50 Ohm 50 mm A-1PL-081-050B2. AMC Right Angle Plug to AMC Right Angle Plug 1.32 mm DS 50 Ohm 24 inches A-1PA-132-610B2.
PERFORMANCE SPECIFICATION SENSOR 6, DEGREES OF FREEDOM 7360A -XXX YYY ZZZ
50 pF capacitance maximum . 4.1.5 RESIDUAL NOISE 50 μVrms typ; 0.5 to 100 Hz . 500 μVrms typ; 0.5Hz to 10 kHz . 4.1.6 MAXIMUM EXCITATION . VOLTAGE WITHOUT DAMAGE 45 Vdc . 4.1.6 INPUT VOLTAGE PROTECTION REVERSE POLARITY PROTECTED . 4.1.8 INSULATION RESISTANCE 100 Meg Ohms minimum at 50 Vdc
Model 606B61 Low-cost Industrial ICP® Accelerometer Installation ... - PCB
Model 606B61 Low-cost Industrial ICP® Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
Model 054208-01353 | PCB Piezotronics
Model 054208-01353:Fastener Load Washer, Metric, M8, 35 kN (7869 lbf), 5-ft Integral Cable w/pigtails
Coaxial Cable Splitters CPS4-445 - AMPHENOL PROCOM
50 Ω : VSWR: 1.3:1: Mechanical ... -40 °C to +75 °C: Humidity: 90% non-condensing: Ingress Protection: IP68: Ordering Designations. Model Product No. Frequency; 4 way coaxial cable splitter: CPS4-445: 420 - 470 MHz: Add to quote: Related products. Base Station Antenna Components. Amphenol Procom offer a wide collection of quality Components ...
1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
1.0-2.3 Straight Solder Jack 0.141-inch Conformable RG-402 Times Tflex 402 Bulkhead Rear Mount 50 Ohm 102-246-41 1.0-2.3 Right Angle Receptacle Jack Round Post 4-Hole Flange 50 Ohm 102-245-20 1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm 282100
AMC Right Angle Plug to BNC Straight Bulkhead Jack RG-178 50 Ohm 200 mm
50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. AMC Right Angle Plug to BNC Straight Bulkhead Jack RG-178 50 Ohm 300 mm 095-850-210-300.
Causes of Zero Offset in Acceleration Data Acquired While Measuring ...
50 KG with built -in mechanical isolation and a 2- pole electrical filter. Although this idea was technically sound, testing over the years has shown this model to be nonlinear. PCB improved the mechanical -isolation strategy, and the release of its models 350CO2 (CY 2005) and 350DO2 (CY 2012) effectively solved the nonlinearity problem. ...
How do you test for PIM? - Amphenol RF
PIM is only generated when there are 2 or more signals present on a transmission line, so we need 2 signal generators. The power levels present in a typical base station are much higher than those that are at the output of a signal generator, so we must amplify these signals to the proper levels.
High Sensitivity Platinum ICP® Accelerometers | PCB Piezotronics
Fast shipping + warranty available on PCB high sensitivity ICP® accelerometers enabling the detection of ultra-low-level, low-frequency vibrations.
High Sensitivity Pressure Sensors | PCB Piezotronics
PCB high sensitivity pressure sensors are ideal for measuring small dynamic hydraulic and pneumatic pressures such as turbulence, noise, sound, and pulsations
Amphenol FO-MPOSPLTRLC-001 MTP / MPO (QSFP) to (4) Duplex LC Breakout ...
100% optically tested MTP/MPO (QSFP) to (4) Duplex LC Breakout 10G/40G OM3 Multimode 50/125 Fiber Optic Splitter Cables by Amphenol meet and exceed industry standard specifications for insertion loss, return loss, and endface geometry. Specifically designed for 40GbE QSFP/QSFP+ splitter applications with 12 high-density lines (8 active) of OFNP plenum-rated laser-optimized 50-micron fiber ...