Search Results for amcor die components
Vertical True Flex™/Horizontal Splitters Broadband Digital Splitter ...
Zinc die cast housing and fully soldered back ensure the best electrical performance in a variety of splitter types and outputs. Precisely engineered electrical components and materials guarantee peak performance in every condition, location and environment. Broadband digital splitters are designed to meet
IoT Brochure 2024 - Amphenol
including options for die cast components on . non-critical areas to provide a low-cost . solution. Weatherproof threaded 50 ohm interface . ensures connector will not de-couple in . vibration-intense applications. Expansive . product line includes designs for most . industry-standard coaxial cable types. Durable construction for harsh ...
Die Set Hex Cavity Dimensions are 0.213 0.051 | 227-1409 - Amphenol RF
Components; Hardware; Protective Caps. Back; Protective Caps; 4.1-9.5 Protective Caps; 4.3-10 Protective Caps; 7-16 Protective Caps; BNC Protective Caps; ... Die Set, Hex Cavity Dimensions are 0.213, 0.052. Downloads. 227-1409 PDF Customer Drawing (Size: 362 kb) Product Life Cycle. Product Life Cycle; Part Status:
Die Set Hex Cavity Dimensions are 0.213 0.067 | 227-1221-11 - Amphenol RF
Die Set Hex Cavity Dimensions are 0.052 0.068 0.100 0.213 0.254 47-20025 Ratcheting Hand Crimp Frame with Die Set 47-10270 Die Set Hex Cavity Dimensions are 0.324 0.99 227-1221-29
Automotive - Connor Manufacturing
Connor’s Deep Drawing Stamping technology with In-Die Side-Piercing, CAM Bending and Forming capabilities, and Progressive Stamping with In-Die Roll Forming Dovetail Interlocked technology enables us to produce intricate, thin-gauge components with tolerances as small as 0.02 millimeters.
eco mate rm - Amphenol Sine
Crimp Die for Stamped & Form Contact MFX-3957 Contact, 20 AWG MFX-3958 Hand Crimp Tool for Machine Contacts MFX-3959 Pneumatic Crimp Tool for Machined Contacts ... Step 1: Slide components onto cable Step 3: Fold braided shielding over jacket Step 5: Strip to conductor Step 9: Attach and tighten backshell as shown
Crimp Tool | CTL-11 - Amphenol RF
Components; Hardware; Protective Caps. Back; Protective Caps; 4.1-9.5 Protective Caps; 4.3-10 Protective Caps; 7-16 Protective Caps; BNC Protective Caps; ... Tool Frame with Die Set, Hex Cavity Dimensions are 0.116, 0.429. Downloads. CTL-XX PDF Customer Drawing (Size: 356 kb) Product Life Cycle. Product Life Cycle; Part Status:
New IP67 FAKRA Rear Mount Bulkhead Plug Supports Larger Diameter Cables
This 50 ohm FAKRA plug ensures reliable, high-frequency data transmission up to 6 GHz and standard straight crimp die sets are used to terminate the connector to the cable. It joins a robust offering of FAKRA connectors and cable assemblies available as off-the-shelf solutions. View all: IP67 FAKRA Rear Mount Bulkhead Plugs
Crimp Tool | CTL-13 - Amphenol RF
Components; Hardware; Protective Caps. Back; Protective Caps; 4.1-9.5 Protective Caps; 4.3-10 Protective Caps; 7-16 Protective Caps; BNC Protective Caps; ... Tool Frame with Die Set, Hex Cavity Dimensions are 0.105, 0.128, 0.151. Downloads. CTL-XX PDF Customer Drawing (Size: 356 kb) Product Life Cycle. Product Life Cycle; Part Status:
Automotive Industry Cable & Wire - Amphenol TPC Wire and Cable
Die Shop. Tool Making . Aluminum Casting. Valve Control . Hand Tools Portable Power. Pendant Portable Power Prox Sensor, Signal & Control Tooling & Valves. Engine Test Harness. High-Pressure Diecasting. ... Custom Bolster Cable Saves Auto Components Manufacturer $34,000, Adds 105 Hours. Read Case Study
Amphenol 21-032904-021 (PIN) 21-032905-021 - Amphenol Aerospace
assembly of subsequent contact components. 2. Unravel & cut away inner foil wrap as close to crimp bushing edge as possible. 3. ... Tool (Setting) Positioner Tool Die Set 21-032904-021 4 Pair Quadrax Pin (100 Ohm) PIC E6A3824 M22520/2-01 (3) Daniels K1958 M22520/5-01 Daniels Y2039 21-032905-021 4 Pair Quadrax Socket (100 Ohm) FRONT INSULATOR
Ratcheting Hand Crimp Frame with Die Set | 47-10200 - Amphenol RF
Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20024) Hex Cavity Dimensions are 0.068, 0.178, 0.324 Ratcheting Hand Crimp Frame with Die Set | 47-10200 JavaScript seems to be disabled in your browser.
Die Set Hex Cavity Dimensions are 0.213 0.99 | 227-1221-57 - Amphenol RF
Die Set Hex Cavity Dimensions are 0.324 0.067 227-1221-32 Ratcheting Hand Crimp Frame with Die Set 47-10063 Die Set Hex Cavity Dimensions are 0.068 0.093 0.151 0.399 227-1221-62
Die Set Hex Cavity Dimensions are 0.151 0.178 0.212
Die Set, Hex Cavity Dimensions are 0.151, 0.178, 0.213 for use with hand crimp frame 47-10000 Downloads C47-20008 (47-2XXXX) PDF Customer Drawing (Size: 380 kb)
Model BDS1200H/VF Horizontal & TrueFlex Broadband Digital Splitter Series
Zinc die cast housing and fully soldered back ensure the best electrical performance in a variety of splitter types and outputs. Precisely engineered electrical components and materials guarantee peak performance in every condition, location, and environment. Broadband digital splitters are designed to meet
Ratcheting Hand Crimp Frame with Die Set | 47-10150 - Amphenol RF
Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20004) Hex Cavity Dimensions are 0.068, 0.128, 0.178 Ratcheting Hand Crimp Frame with Die Set | 47-10150 JavaScript seems to be disabled in your browser.
SMB Connectors - RF Connectors - Amphenol RF
SMB connectors are available in various materials including an option for die cast components on non-critical areas to provide a low-cost solution. Find a related SMB Connector style that is right for your design using the quick links below: Mini-SMB - 75 ohm (same size as standard SMB)
Tool Frame | 227-944 - Amphenol RF
Components; Hardware; Protective Caps. Back; Protective Caps; 4.1-9.5 Protective Caps; 4.3-10 Protective Caps; 7-16 Protective Caps; BNC Protective Caps; ... Tool Frame for 227-1221-XX and 227-980-X Die Sets. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). Tool, Not Applicable
Model BDS1200H/VF Horizontal & TrueFlex Broadband Digital Splitter Series
Zinc die cast housing and fully soldered back ensure the best electrical performance in a variety of splitter types and outputs. Precisely engineered electrical components and materials guarantee peak performance in every condition, location, and environment. Broadband digital splitters are designed to meet