Search Results for amd r7 200 series
Class I Div 2 compact industrial accelerometer sensor, 100 mV/g
Hazardous area certified, compact, industrial accelerometer sensor, 100 mV/g sensitivity, ±5% sensitivity tolerance, top exit MIL-C-5015 style connector, API 670 compliant, case isolated, certified for use in Class I Division 2 and Zone 2 hazardous locations
Digital Switching - Gemeco
Bypass Module, 12 Circuit (NMEA 2000®) with Fuse Pack & Jumper Wire
AST Tank Gauging - Temposonics
The Tank SLAYER ® level transmitter is designed to offer the 4-in-1 measurement as well as determine the volume in the tank from a 200 point strap table that is entered by the user. The addition of simple calibration and no scheduled maintenance or recalibration allow for Tank SLAYER ® to have a lower installed costs and lifetime costs than ...
Thermo-Trex® 200-HD Multi-Conductor Cable - tpcwire.com
600V Max Conductor Temperature 200°C Cold Temperature Notes *Based on an ambient temperature of 40°C and conductor temperature of 200°C per IEEE Standard 835 Power Cable Ampacity Table. **Grip-Seals® Aluminum straight cable gland part number listed. Sizing based on nominal cable O.D. Due to process tolerances, a smaller/larger gland size ...
AMC Right Angle Plug to SMA Right Angle Plug RG-178 50 Ohm 100 mm
Between-Series: Cable Length: 3.94 in (100 mm) Cable Type: RG-178: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 132173: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: ... AMC Right Angle Plug to SMA Straight Jack 1.13 mm 50 Ohm 200 mm 095-902-572-200.
F33M-1B7F1-21020-E200 | Flex Connectors | Amphenol
To browse the Venia store, enable JavaScript in your browser.