Search Results for amec connector
Amphenol Industrial Connector Products
Amphenol® Circular Metal Bayonet connectors are based on our popular PT/MIL -C -26482 Series 1 line of connectors. The CMB packs all the punch of a PT but with a commercial connector price tag. Just like with the PT the CMB offer s twice the number of contacts in just half the size of a Standard connector. These
db9 connector | Amphenol Global Search | Amphenol
9-Pin (DB9) Deluxe Fully Populated D-Sub Cable Assembly by Amphenol. Connectors: DB9 male to DB9 female D-Sub connectors pre-installed. Cable: 26 AWG UL listed with copper tape + aluminum mylar shields. Straight-through wiring (i.e. pin 1 to pin 1) design per industry standards. Perfect for low-voltage signals & DCE/DTE RS232 serial communications.
Millipacs® Backplane | Hard Metric Connectors - Amphenol CS
FCI Basics Millipacs ® is a 2.00 mm grid Interconnection system in hard metric configuration designed in accordance to IEC 917, IEC 61076-4-101, Telcordia GR-1217-CORE standards and fulfills Compact PCI bus architecture. As one of the most popular Backplane connector series, Millipacs ® is feature-packed for rugged environments. Features like two-beam twisted tulip contact, header pin length ...
Circular Connectors | Products | Amphenol
The MIL-DTL-38999 Series III jam-nut style connector features a reduced flange design that saves space, weight, and reduces your footprint when used in PCB applications. More connectors are able to be fit on a box or board due to the reduced flange having a smaller diameter than a standard jam nut receptacle. 30% lighter than standard 38999/24 ...
Rectangular Connectors Archives - Amphenol PCD
Qualified to MIL-DTL-24308, sub-miniature rack & panel type connectors with polarized shells. Ideal where size and weight are critical factors. Solaris . Small, lightweight, sealed, highly reliable and easy to use rectangular connectors. Velok . Small, lightweight, easy to use rectangular connector designed for low and medium power applications
D38999 Connectors with Quadrax, Differential Twinax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered. Normal operating voltage for circulars with power contacts only is up to 900 VAC (RMS) at sea level.
Micro Field Fit Connector, Right-Angle, Male - Gemeco
Available in both male and female variants, as well as right angle options for each, the connectors provide full flexibility and easy to install cables around tight bends. Actisense Field Fit Connectors allow for secure, reliable connections in any NMEA 2000® installation using Lite cable.
Floating Board-to-Board Connectors - Amphenol CS
Floating Board-to-Board Connectors. Amphenol's board-to-board floating connectors are electromechanical interconnects that can absorb misalignments in the "X", "Y", and "Z" axes. Unlike traditional connectors, these connectors have a unique design that suspends the mating interface above the PCB using bent terminals that provide elasticity.
IPC-M350 Connectors | Power Solutions | Amphenol
Amphenol's IPC-M350, an ideal battery solution interconnect, is capable of housing two separate 350MCM (185mm 2 ) contacts rated for up to 500A (UL rated).
Amphenol's Rugged Connectors for Immersion Cooling Systems
Amphenol's Rugged Connector Solutions. Amphenol addresses the need for reliable connectivity in immersion cooling systems with its line of IP67 sealed rugged connectors. These connectors are specifically engineered to withstand the rigors of harsh operating environments while providing superior sealing against immersion cooling liquids.
Terrapin - Amphenol PCDAmphenol PCD
Intended for harsh environment applications and used extensively in soldier communications, Amphenol Terrapin is a miniature series of circular push-pull connectors. Within a rugged shell design Terrapin offers superior EMC performance and high environmental sealing to IP68.
HDSCS Connectors overmoulded - CONEC
Connector with integrated seal and overmoulding ensures continuous IP67 protection from housing to cable; Tool-free, safe and quick locking; Individual routing and assembly of the free cable end; High reliability for a long period of use due to modern plastic material . Fields of application:
Connectors Archives - Amphenol Broadband Solutions
Series 11, F Connector with Quickshield Continuous Ground feature, Universal (Standard Through Quad), Push-Up Mating Pin for Superior Performance, 3 O-Ring Design Offering Superior Moisture Sealing Without the Use of Weather Grommets. SERIES 59 F . Part # TFC-QC2QS-59U-3LC. Series 59, F Connector with Quickshield Continuous Ground feature ...
CONEC Hybrid connectors
CONEC Hybrid connectors soon to be certified according to IEC standard 61076-2-118. The main objective of such global standardization is to ensure end-to-end compatibility of devices, cables and connectors for customers and users. This is done by ensuring stable supply chains and second-source strategies on the one hand,and by defining product ...
Paladin® HD Backplane Interconnect System | Backplane Connector | Amphenol
TB-2362 Paladin HD/HD2 R/A Connector Press-fit Installation; TB-2363 Product Specification Paladin HD/HD2; Overview Part Numbers Configure Your Product Choose Your Configuration Target Markets & Applications. Overview. Click Image to Enlarge. Overview. Documentation. Documentation. Datasheet - Paladin HD2-224G ...
Commercial Rugged Harsh I/O Connectors and Cables
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. Rugged series provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB plugs.
Magnetic Connector Series - amphenol.co.uk
The low profi le Stingray connector sits fl at against the body to prevent snagging & damage. It is self-aligning due to the strong magnetic connection, and allows customisation and fl exibility of cable routing as the cable can be rotated through 360o when the connector is mated. Magnetic Connector Series 2 STINGRAY SERIES
SATA Connectors – The Classic Storage Connector Solution - Amphenol CS
The signal segment of the internal micro SATA connector uses the same contact configuration as a standard SATA connector and supports Gen 2 data rates of 3Gb/s. These connectors can fit 5mm or 8mm 1.8 inch drives and are available with friction locks for cable applications. These connectors are highly durable with 500 mating cycles.
Dualok High-Vibration Connectors - Amphenol Aerospace
The Dualok system is proven to mitigate the negative effects of high vibration operation by eliminating connector back-off and reducing conditions that can cause fretting corrosion. Dualok is compatible with all D38999 Series III receptacle interfaces and has been qualified to multiple customer specifications.
SIM EN-4165 Connectors | Fiber Optic Connector
The SIM EN-4165 Connectors is a modular multifunctional, multipin rectangular connector in metallic or composite versions.