Search Results for amelia earhart other jobs
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
For availability of other arrangements, consult Amphenol Aerospace. Contact Information. Service Ratings/Finishing Data . 38999 Application Tools. 38999 Assembly Instructions. 38999 Catalog Contains information on 38999 Series I, II, and III, as well as SJT, Aquacon, and Accessories. ... Job Title. Email address.
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
P883 Specifications Parameter Value Units Notes General Pressure Differential only 5, 500 psig Differential and absolute 15, 30, 70, 150, 300 psig / psia
Thermometrics Medical Sensors
Applications Served • Patient Monitors • Incubators/Infant Warmers • Catheters • Anesthesia/Pulmonary • Sleep Disorder Monitoring • Respirators
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
NPP-301 Series Surface Mount Pressure Sensor Features • Low-cost surface mount package: SO-8 • Wide operating temperature range: -40°F to 257°F (–40°C to 125°C)
Thermomerics Laboratory Grade Calibration Standards
Title: Thermomerics Laboratory Grade Calibration Standards Author: Amphenol Advanced Sensors Subject: Temperature Standards consist of ultra-stable NTC thermistor probes assembled into thin wall stainless steel housings with shielded extension leads.
Magnetostrictive Liquid Level Transmitters with Temposonics Technology
3 DDA Interface Manual LP Series 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@mtssensors.com
Telaire CO2 Sensor UART Communications Protocol
The time interval between other commands is less restricted. In general, with the exception of a Status command following a Calibration command, a subsequent command can be issued as soon as the reply from the previous command has been received. For a Status command following a Calibration command, the host should wait at least one dsp
2019-09-10 Teachers’ day_Amphenol Assembletech
On September 10, 2019, The annual teachers' day is coming, UAST has launched special activities on teachers' day. Online we have the activities of "gratitude to career mentors" and "Making DIY greeting card", offline we exchange the books with each other ".Most of us have made greeting CARDS and express our gratitude to our tutors.And most of us also bring books with them and exchange them ...
TSW-10 Turbidity Sensor - amphenol-sensors.com
TSW-10 Turbidity Sensor The TSW-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
General Eastern RH/RHT Series transmitters
6 Humidity Sensing Element Resistance change of bulk polymer sensor Performance Accuracy at 77°F (25°C) ±2% RH, 20-95% RH ±3% RH,, 20-95% RH ±5% RH, 20 -95% RH
Thermometrics Glass Encapsulated NTC Chip - amphenol-sensors.com
• Reference temperature(s) other than 25°C - specify. • Custom packaging available. • Welded or soldered extension leads - specify lead material, diameter, length and insulation, if any. • Calibration - specify temperature(s). • Interchangeable pairs or sets, curve matching — specify temperature ranges and tolerance(s).
Application Note #105 – April 2016 TR Multicoax Series Board ...
2 Return via location on the bolt circle . The parameters frequently adjusted during the optimization phase are the following: Signal capture pad diameter
HumiTrac XR General Eastern Dew Point, Enthalpy, Wet Bulb, and ...
HumiTrac™ XR Telaire® Dew Point, Enthalpy, Wet Bulb, and Temperature Transmitters Features • Microprocessor-based signal processing • Excellent accuracy • Weather resistant duct and outside air