Search Results for american flag pin congressmen
NPA Pressure Sensors for Respiratory Care
Housed in a 14-pin SOIC surface mount package, the NPA Series is available in gauge, absolute and differential pressure ranges with either mV, amplified analog or digital outputs. The sensor is intended for printed circuit board mounting and delivered in tape-and-reel for ease
Receptacle Flanged 4 Modules Metallic Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
main | B60 50/200kHz, 600W, 20° Tilt, Raymarine, DT
B60 50/200kHz, 600W, 20° Tilt, Raymarine, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY - DCN48937 2/25 ...
pins: passivated per ams-2700 performance: impedance: 50 ohms freq. range: dc to 65.0 ghz. recommended mounting pattern product data drawing table 1 sv p/n detent 3211-60479 smooth bore 3211-60480 full detent date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] ...
10159583-C234000LF | PwrBlade ® MiniMezz Connector | Amphenol
Amphenol is one of the leading manufacturers of Power Connectors. Contact us today for more details of PwrBlade ® MiniMezz Connector Series, part number 10159583-C234000LF
89882-344LF | DUBOX® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Through Hole, Top Entry, Single row ,44 Positions, 2.54mm (0.100in) Pitch
SIM2B2VA25 - Amphenol Air LB
Military & Commercial Aerospace specification for rectangular modular connectors; Tested and qualified per EN4165 Series specifications; Lightweight and robust thermoplastic; meta
SC000039 3.6mm socket contact, 12-8AWG , Gold plated
SC000039 3.6mm socket contact, 12-8AWG , Gold plated . SC000039 3.6mm socket contact, 12-8AWG , Gold plated. $0.00
main | SS75 High Chirp, 600W, 20° Tilt, Garmin 8-Pin, DT
SS75 High Chirp, 600W, 20° Tilt, Garmin 8-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
CONTACT FORCE~ 40 GRAMS PER CONTACT - ardentconcepts.com
9 031dp0125 1/32 x .125 dowel pin 8 modified u1 for 38mm 1444 bga revisions www.ardentconcepts.com weight: dwg. no. rev c title: rev. date approved proprietary and confidential 1 d c b a 8 7 6 5 4 3 2 1 8 76 54 3 2 1 e f f a----finish material change metric note angles: unless otherwise specified. tolerances: projection 3
) soot sensor
Specifications Operating Voltage 12VDC or 24VDC Power Consumption Max 20W Communication Protocol CAN. Serial, RS-232 communication of measured data
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Twin K Key Code
May 15, 2013, DEPEW, NY – IMI Sensors Launches New High Temperature ...
IMI Sensors Launches New High Temperature Charge Output Accelerometer Sensor is approved for use in hazardous locations. May 15, 2013, DEPEW, NY – IMI Sensors, the world’s largest manufacturer of industrial vibration monitoring instrumentation, such as accelerometers, vibration transmitters and switches, announced the release of EX611A20 with 10 feet of integral hard-line cable terminating ...
PDS-270 Amphenol ARINC-600 CTF QUAD - アンフェノールジャパン ...
quadrax form factor pins for standard D38999 quadrax insert arrangements. FIBER INTERFACE + Industry standard 1.25mm fiber optic ferrules (LC & ARINC-801) + Plug/Recpt. side utilizes quadrax to ARINC-801 pin adapter for system fiber connection + Multimode fiber + Compatible with Arinc 600 / 404, EN 4165 & MIL-DTL-83527 Size 8Q cavities COPPER ...
FAQ - Amphenol Socapex
Quelle est la fonction principale de l adaptateur Amphenol Socapex USB3 Type A-Type C ?
Thermometrics TSW-10 Turbidity Sensor - amphenol-sensors.com
(Voltage between No #2 pin & Ground) Operating Temperature Range-30°C ~ 80°C Storage Temperature Range-10°C~ 80°C Rated Current Max. 30 mA Insulation Resistance Min 100 MΩ by 500V DC Application Section Detecting the turbidity degree of water Theory of Operation The sensor operates on the principle that when
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
10-497628-075 YES CONTACT, PIN 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
SIM3D44NA - Amphenol Air LB
Receptacle SIM serie3 Flanged 2 modules Metallic Shielded Black nickel Polarization A Not mounted
www.amphenolltw.com
PK ù[âHC)C_4ô Ný> M12A-12BFFA-SL7001-STP.stp¬]É® 1 Ý#ñ H, Ò½ σ ‹ ˆ ˆaÅ °äÿ%ÎñÐv·Û}ÝI ¯à½vWW¹ ýùý?¿ ÿÛï¾~úëß?}ùü ...
16 AWG Quick-Connex Receptacles (9, 10 & 12 Pole) - tpcwire.com
FEMALE PINS — Prevents pin deformation resulting in loss of signal and electrical continuity. Superior performance in high vibration and 6. EXTRA LONG GROUNDING PIN — Ensures first-in, last-out contact for safety. 7. FLUOROELASTOMER SEALING O-RING AND LOCKNUT — Seals out oil, chemicals and other contaminants. Locknut included with each unit.