Search Results for american flag pin congressmen
Garmin | Traditional Transducers
Garmin The Airmar Technology traditional transducer - a trusted choice for boaters and fishermen alike! With its high-quality ceramic construction and advanced design, this transducer provides exceptional sound reception and transmission, ensuring accurate and reliable fishfinding and navigation performance. Whether you're targeting large game fish or simply navigating through tight waters ...
T6743 CO2 Sensor Description - amphenol-sensors.com
There are three connections to the sensor using 3 pin thru hole connector. Pin1 (V+ = 9-14VDC) is designated by the square pin pad. Pin 2 (LIN) is the center pin. Pin 3 (GND) is opposite the square pad. 3. LIN Interface The LIN stack implements the LIN 2.0 specification. It’s default baud rate is 19.2 kBd and includes
hpv 16 | Amphenol Global Search | Amphenol
AT62-16-0122 Stamped & Formed Nickel-Plated Female Contact, Size 16, 14-18AWG, 4000 pcs. Reel. Comparable to PNs# 1062-16-0122, 845250017
10044403 | Amphenol Global Search | Amphenol
10044403-101lf | Amphenol Global Search | Amphenol Search Results for 10128702-101LF AirMax VS2 BACKPLANE CONNECTOR SYSTEM - Amphenol CS OVERVIEW. AirMax VS2® connectors provide a migration path from AirMax VS® for speeds up to 20Gb/s, providing margin of safety for typical 802.3ap system performance with the flexibility of an open pin field ...
M7318 SERIES - amphenol-aerospace.com
PIN ASSIGNMENT Connector: RM272-030-322-2900 or eq. Mating connector options: Solder cup sockets: RM242-030-241-5900 or eq. Removable crimp sockets: RM242-030-571-5900 or eq. FUNCTIONS AND SIGNALS INHIBIT The INHIBIT signal is used to turn the power supply ON and OFF.
Connecteurs E/S - Amphenol Socapex
Découvrez nos connecteurs d'entrée/sortie haute performance, conçus pour une transmission fiable des données et de puissance dans le cadre de projets militaires, aérospatiaux et industriels.
TNC Male Cable Connector, R/A for RG-214 Cable - SV Microwave
SV Microwave presents the TNC Male Cable Connector, R/A for RG-214 Cable 4100-0001. Access the resources now CAD Model and Datasheet.
English - Amphenol CS
To browse the Venia store, enable JavaScript in your browser.
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING - NRN48521 8/24
alignment pin information date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and connector. 请使用高版本的浏览器 English| 中文 ...
Amphenol PCD Shenzhen
PLUG, 2 PIN, 250A MAX, ALTERNATE POSITION A/B/C HVSL1000082XXXX. RIGHT ANGLE PLUG, 2 PIN, 250A MAX, ALTERNATE POSITION A/B/C, WITH / WITHOUT HVIL, 25/35/50/70 MM2 CABLE SIZE Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 ...
Amphenol PCD Shenzhen
PASS-THROUGH WITH CABLE GRAND, 2 PIN, 25 TO 70MM2 SHIELDED WIRE HVPTB3NXX. PASS-THROUGH WITH CABLE GRAND, 3 PIN, 25 TO 70MM2 SHIELDED WIRE Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 ...
m aminophenol introduction | Amphenol Global Search | Amphenol
Search Results for fs1-r38-20a2-10 40.9 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 ...
11毫米Daimler界面二次锁线圈型安全气囊连接器(CA285A系列) - 安全气囊连接器与线束-产品中心 - 安费诺汽车连接系统(常州)有限公司
我公司是安费诺集团在中国的全资子公司,隶属于安费诺汽车产品集团,成立于2004年。我公司产品涵盖安全气囊连接器及线束、汽车内外饰照明连接器及线束、新能源汽车连接器及线束、汽车安全带线束、汽车天窗线束、汽车信息及娱乐系统线束以及其它各类汽车不同部位的小型线束。
Industrial | Markets - Amphenol
ALTW's proprietary MPronto push-pull and UHD designs (ultra-high density, up to 28 pins) optimize the utilization of pin contact in limited housing space. Amphenol LTW M12 SMT/DIP Connectors Amphenol LTW's M12 SMT/DIP connectors are designed in various coding options for surface mounting termination and make it cost-effective by delivering ...
Model HX Cable Connector Installation and Operating Manual - PCB
Connection Type 5-pin 5-pin Connection Type Plug (male pin) Plug (male pin) Coupling Method Threaded Threaded Coupling Thread No English equivalent M12 x 1 Male Strain Relief Optional Optional Environmental Temperature Range -40 to +185 °F -40 to +85 °C Physical ROHS Compliant Yes Yes Housing Material PBT, Black PBT, Black
NX-A10YAR- P03X JG0-0000 - Amphenol NEXUS Technologies
Images Type of Connector Straight Plug Size 0 Number of Contacts 3 Keying Brown Contact Type Pins Contact Diameter 0.9 mm Cable Diameter 3 – 5.5 mm Insulator Material PEEK Wire Cross Section 22 AWG Termination Type Solder Termination Diameter 0.85 mm Data Transmission NA Degree of Protection IP6K8 / IP6K9K Operating Temperature -51°C – […]
EU RoHS II CoC - amphenol-aerospace.com
5000‐029‐0008 YES CONTACT, PIN 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
125GMT10/125GMT15 - Amphenol Broadband Solutions
relays with dry, Form-C contacts. The contacts are connected to wire-wrap pins for connecting to external visual/audio alarms. Pins can also mate to a TE Connectivity 3-640428-3 connector. The alarm card also controls the four indicator LEDs on the front panel. The feed inputs are horizontal and accommodate dual-hole lugs. The input terminals ...
Amphenol CS-DSDHD62MM0-002.5 62-Pin (HD62) Deluxe Shielded HD D-Sub ...
Buy 2.5ft Amphenol CS-DSDHD62MM0-002.5 Cables Direct from the Factory at Cables on Demand. 62-pin (HD62) Copper Shielded High Density Male/Male D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar ...