Search Results for ameriflex gas vent connector installation
Module Gigabit Socket With peripheral sealing Straight PCB contacts ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
ORDERING OPTIONS MODEL NUMBER ACCESS PORT DESCRIPTION (CONNECTORS) R1
Connectors (2x) 8-Pin Circle Connector According to IEC 60130-9 and AISG Daisy Chain In: Male; Daisy Chain Out: Female Pin 3: RS485+; Pin 5: RS485-; Pin 6: 10~30V; Pin 7: GND Female Connector: 8 PINs, Male Connector 5-PINs ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 690-960 1-2 7/16-DIN Female
TER-43-3800-100W - Load, 4.3-10 male, 100 Watt
Input Connector Type 4.3-10 male TEMPERATURE SPECIFICATIONS Temperature Range °C (°F) -25 to 65 (-13 to 149) Environmental Class Indoor External Document Links Notes PRODUCT DATASHEET TER-43-3800-100W Load, 4.3-10 male, 100 Watt TER-43-3800-100W REV : E REV DATE : 21 Feb 2023 www.rfstechnologies.com
Amphenol AMAO Product Compliance - Environmental Engineering
97-3102A-14S-5P(946) YES CONNECTOR, ELECTRICAL RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU
Catalog - amphenol-antennas.com
Connector type N Female Mec a ca C a ac e c Materials Aluminium dipole Dimensions (Length) 80 MHz: 2400 mm 94.5 in Weight without bracket 80 MHz: 2.5 kg 5.5 lbs Wind load @ 160 km/hr (100 mph) 80 MHz: 180 N 40.5 lbf M ...
SUSTAINABILITY REPORT - el-cab.com.pl
our non-renewable fuel consumption toward natural gas and away from diesel. Throughout the COVID-19 pandemic, our first priority has been the health, well-being and safety of our employees, customers and partners. Thanks to the resiliency of our business model and the creativity of our people, Amphenol’s operations were able to continue to
EU RoHS II Certificate of Conformance - Amphenol Aerospace
M83723/95G08038 YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
LPCA 3 Low Profile Combination Antenna - PCTEL
LPCA 3 is a rugged, low profile combination antenna designed for use in telematics applications. The antenna is the perfect choice when the application needs a multifunction solution with CDMA450, cellular and GPS combined for e.g. buses, heavy vehicles, ambulances, forest machines or other M2M applications.
NTC Type B Series - amphenol-sensors.com
• Suitable for self-heated applications such as: gas chromatography, thermal conductivity analysis or gas flow measurement • Normal operating/storage temperatures range from • -112°F (-80°C) to: 221°F (105°C) for Material system E0, 392°F (200°C) for Material systems A1 through A4, 572°F (300°C) for Material systems A5 through D17
English – Page 3 – LID Technologies
The European Regulation 2019/2144 and USA Greenhouse Gas Emissions Standards have been recently implemented in order to set goals for the reduction of carbon footprint and fuel efficiency. These two different types of legislative answers to CO 2 emissions make the use of Tire Pressure Monitoring Systems eligible for heavy-duty vehicles.
Thermometrics Surface Mount Devices - amphenol-sensors.com
• Method infrared, hot gas, vapor • Maximum rate of preheat temperature change: 4.5°F/s or 2.5°C/s • Maximum temperature: 437°F (225°C) • Maximum time above: 392°F (200°C) 30 seconds • Maximum radiant flux: (0.1 to 100 Wµ) 5 W µ/cm2 • NHQM154B425T5Maximum hot air temperature: 527°F (275°C) at 4 m/s
PRODUCT DATA DRAWING - DCN 42535 07/16 STW DATE APPROVED
connectors: smp jack w/ quarter back nut (1221-40049) sma straight plug (sf2906-6002) cable: t-flex 405 cable (200-70-139) shrink tubing: m23053/5 (black) performance: impedance: 50 ohms freq. range: dc to 18.0 ghz. product data drawing sv p/n cable oal
LÜTZE throw a line down for Aquaculture - Lutze Inc.
The cable assemblies always consist of a connector on the motor of the emergency cutout, and a pre-wired female connector with a 10 metre-long connection cable. Tweet. LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com. Twitter;
Amphenol Aerospace adds CTF-10G-1 to the CTF (Copper to Fiber) Media ...
CTF-10G-1 is an integrated hybrid connector and media converter that couples high speed copper technology with M29504 fiber technology. Now you can transfer high speed data seamlessly from copper to fiber and fiber to copper. Contact Jared Sibrava for more information at jsibrava@amphenol-aao.com or call 607-563-5372
LÜTZE expanding its cable business - Lutze Inc.
Number of characters: 1,047 Press contact Wolfram Hofelich Friedrich Lütze GmbH Bruckwiesenstr. 17-19 71384 Weinstadt, Germany info (at) luetze.de Tel +49 7151 6053-0
Amphenol Custom Cable Sales TC.doc (002)
Title: Microsoft Word - Amphenol Custom Cable Sales TC.doc (002) Author: Crissy Jones Created Date: 11/15/2023 7:30:00 AM
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
TEMPOSONICS R-SERIES V RM5 - NEW SENSOR HOUSING AGAINST CORROSION
For many applications operating in extreme conditions, it is difficult to find precise and reliable measurement systems. The new sensor housing for the Temposonics R-Series V with rod style is designed for just such requirements.
NPI Series of Media-Isolated Pressure Sensors
Amphenol Advanced Sensors NPI Series of Media-Isolated Pressure Sensors Features • Pressure Range: 2.5 psi (17 kPa) to 5,000 psi (35,000 kPa) • High stability and reliability
Battery Master Switch BMS01 - el-cab.com.pl
Accessories (e.g. ADR control switch, 7-pole and 4-pole connectors) should be ordered separately. 2 www.e-t-a.com Issue A Battery Master Switch BMS01 4 Dimensions Connection diagram 1-pole Connection diagram 2-pole D-90518 Altdorf Tel.: 09187/10-0 BMS01-2121-0 DC24V jjww Ex-Steuerstromkreis nach RL 94/9/EG