Search Results for amerihealth caritas florida provider phone number
PRODUCT PORTFOLIO - svmicrowave.com
Backplane Contact For Ø.086” Cable SV PN: 3821-40024 VITA 67.3 SMPS Backplane Contact For Ø.047” Cable SV PN: 3821-40023 VITA 67.3 SMPS Bullet Insertion/Removal Tool SV PN: 500-38-004 VITA 67.3 SMPS Contact Removal Tool SV PN: 500-38-006
C:UsersjheadDesktopAT LED 2nd GENNew DatasheetsC-AT06-2S-LED24KX-A2
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance November 13, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
TITLE
6 contact size and wire range: ahdp06-18-20sn-bra a1 release new drawing 31/mar/22 milo of: sh: rev: dwg no: title: rev description date revisions eco by appr 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com process specifications: material specifications: quantity approval: engineer: checked: drawn:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/5-115 yes contact, pin 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
This thermopile sensor is used for non-contact surface temperature measuring. The ZTP-135 model consists of thermo-elements, flat IR filter, a thermistor for temperature compensation and a hermetically-sealed small-size package. There is also a variety of filters available to maximize performance in specific applications Applications
Owego - Amphenol Aerospace
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
www.amphenol-aerospace.com
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
PowerLokTM 4.0 两芯插头组装规范 PowerLokTM 4.0 2POS Plug Assembly Manual
www.amphenol-gec.com PowerLokTM 4.0 两芯插头组装规范 PowerLokTM 4.0 2POS Plug Assembly Manual Document No: 8P1086 Rev.11
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - DCN 37958 01/11 ...
contact: beryllium copper per astm b196, alloy no. uns c17300, td04 ferrule: brass per astm b16, alloy uns no. c36000 insulator: ptfe per astm d1710, type i, grade 1, class b finish: body & blkhd nut: passivated per ams-2700 ferrule &
B A1 - Amphenol Sine
2.1.1 16# contact 13a (max). 2.1.2 rf contact 1a (max) . 2.2 rated voltage:500v(ac/dc). 2.3 operating temperature:see table. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67 and ip69k in the mated condition, panel external.
EU RoHS II CoC - Amphenol Aerospace
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh -dqxdu\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
PRODUCT DATA DRAWING
contact: gold per astm b488, type ii, code c, class 1.27, OVER NICKEL PER AMS-QQ-N-290, CLASS 1, .00005" MIN. MATING BODY: PASSIVATED PER AMS-2700
Modus W Series - amphenol-sensors.com
in contact with the fluid, and an all-welded construction. Modus W Series transmitters are an excellent choice for many HVAC, process and automation monitoring requirements. Typical applications include measurement of differential pressure across flow elements, heat exchangers, pumps and filters, liquid level monitoring and other demanding
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
This thermopile sensor is used for non-contact surface temperature measuring. The ZTP-135L model consists of thermo-elements, flat IR filter, a thermistor for temperature compensation and a hermetically-sealed small-size package. There is also a variety of filters available to maximize performance in specific applications Applications
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
This thermopile sensor is used for non-contact surface temperature measuring. The ZTP-135 model consists of thermo-elements, flat IR filter, a thermistor for temperature compensation and a hermetically-sealed small-size package. There is also a variety of filters available to maximize performance in specific applications Applications