Search Results for amf 30-05-s
Cross Reference Products | Part Number Search - Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3. Amphenol CS does not guarantee the suitability of the referenced product for the intended application.
Amphenol Automotive Connection Systems (Changzhou) Co., Ltd
0.75 1.10±0.05 1.90±0.10 1.95±0.10 2.30±0.10 ≥105N Table 6 Figure 6 3.4 Ferrule Crimping (1)Disperse the shielding lay into a half-circle as shown in figure 7. Single Together Figure 7 . Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd ...
30° Surface Mount PCB Connectors - svmicrowave.com
SV’s 30° connector features a solderless design and consistent exit geometry across RF series, allowing for easy connector substitution and replacement during the final design stages.
DBO5W5S500A30LF | D-Subminiature | Amphenol
D-Sub Power Board Mount Connectors, Input Output Connectors, Full Power 5W5 Socket Right Angle Solder 30A, Europe Standard, 200 Cycles, Front: Threaded Insert UNC 4.40, Back: Without Accessory on PCB. We may offer limited quantity of sample for this part.
IDS-22-4 Amphenol
Amphenol Industrial Global Operations introduces a series of commercial liquid tight cable glands available both with Metric and PG threads, Metallic and Non-Metallic. These glands are suitable for a wide range of applications from manufacturing machinery to measurement and control equipment, like automation and robotics.
Cable Glands and Cord Grips - Amphenol Industrial Operations
Amphenol’s family of cord Grips has you covered. Strong, lightweight aluminum components provide a long lasting, reliable liquid tight solution. Amphenol Industrial Cord Grips offer a complete line of strain relief options that include gland nuts, mechanical clamps and basketweave cable grips. UL and CSA
Amphenol Sine Systems
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...
STRAIN RELIEF CLAMP ACSELLS - amphenolpcd.com
Visit amphenolpcd.com ion STRAIN RELIEF CLAMP STRAIGHT; SELF-LOCK/SPIN MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 M85049
TIE WRAP BACKSHELLS - amphenolpcd.com
TIE WRAP. STRAIGHT; 90° & 45°; SELF-LOCK/SPIN. Connector Group J. MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703. M85049 /53-10
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A. DASH # A Ø Max. B Max. C Max. D Max. E Closed. ±.031. ±.787. inch. mm. inch. mm. inch. mm. inch. mm. inch. mm. 08. 0.86. 21.79. 0.86. 21.84. 1.10. 27.94 ...
DAO3W3S300H30LF | D-Subminiature | Amphenol
D-Sub Power Board Mount Connectors, Input Output Connectors, Full Power 3W3 Socket Straight Solder 30A , 200 Cycles, Front: Threaded Insert UNC 4.40, Back: Harpoons for 2.4mm PCB Thickness. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
D-DF - Amphenol CS
Amphenol’s D and DF series fixed contact D-Subminiature connectorsare suitable for industrial or telecom use. The machined contacts provide stability and reliability. This series offers the broadest range of termination options in the Amphenol line.
LC Field - Fiber Optic Connectors - Amphenol Socapex
Amphenol Socapex LC Field Connector is an innovative solution that allows users to transform their LC cordset into a rugged LC Field connector. This connector is sealed against fluids and dust, making it ideal for use in military communication, base stations, navy, and railways.
transportation-rail-mass-transit-pyle-national-catalog-amphenol-industrial
Pyle-National’s Trans-power ® products are 400 amp, 600 volt, noncurrent rupture, head-end power connectors designed with replaceable contacts in an all-molded elastomeric rubber body. The contacts are separate components each retained in its own cavity and not permanently molded in position.
EU RoHS II Declaration - amphenol-aerospace.com
November 30, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO), Amphenol Commercial Air Divisi on (ACAD), and Amphenol Military High Speed (AMHS) offers the following information: AAO/ACAD/AMHS Product Number EU RoHS II Compliance Status
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
25 25 / J 1.75 44.45 1.89 48.03 1.76 44.70 1.80 45.72 1.95 49.56 2.05 52.07 2.21 56.13 1.85 46.99 0.42 10.62 0.85 21.67 STRAIN RELIEF CLAMP STRAIGHT; 90°; SELF-LOCK/SPIN MIL-DTL-38999 Series III & IV M85049 /38 - 11 W SERIES SLASH # COUPLING ACCESSORY SHELL SIZE MATERIAL/FINISH 38: Straight 39: 90° S: Self Lock-: Spin Table A A: Aluminum ...
603020005 | 40Gb Ethernet Cable Assemblies | Amphenol
For more technical details, refer to product specification and application specification. Have any questions? Talk with us directly using LiveChat.
18.20 7.25 REVISIONS 16.60 2.90 3.25 REV. DESCRIPTION DATE APPROVED #38 #20
a b 0.05 a b for fs1-z38-xxxx-xx recommended pcb layout #1 no traces or ink marking allowed #38 b l keepout zone in hatched areas #19 0.05 l #20 a 16.80±0.050 ±0.050 1.80 1.55 ... 2 = 30 micro inches minimum of gold on mating end with 100 micro inches minimum of matte tin on solder termination, 50 min. micro inches of
10158465-032KALF | WireLock® | Amphenol
For more technical details, refer to product specification and application specification. Have any questions? Talk with us directly using LiveChat.
Amphenol Canada Corp.
ENVIRONMENTAL PERFORMANCE PER IEC 60529 CODE IP67 FOR SEAL BETWEEN MATING AREA AND PCB SIDE OF CONNECTOR. GASKET PROVIDES SEAL TO INSIDE FACE OF ENCLOSURE PANEL. AVAILABLE DUST COVER PROVIDES ADDITIONAL PROTECTION. 3. CURRENT RATING: 1.5 AMPERES 5. 4. CONTACT RESISTANCE: 80 MILLIOHMS MAXIMUM (SUBJECT TO VERIFICATION) 5.